CORNER RADIUS END MILL_S767

Caution
Product Description
Dormer Pramet S767 is a short series, 4-flute solid carbide corner radius end mill with TiSiN coating and an unequal helix with differential pitch. This general purpose type N cutter is used for shoulder milling, plunging, ramping, helical milling and trochoidal milling in steel, stainless steel, cast iron and high-temperature alloys.
Standards and classification
- Manufactured to the Dormer Pramet standard
- Shank: plain cylindrical shank to DIN 6535 HA
- Cutting diameter tolerance: h9
- ISO workpiece material groups: P (steel and cast steel), M (stainless steel), K (cast iron), S (high-temperature alloys)
- Cutter type N: general purpose for low to high resistance materials
- Length of cut: short series
Usage guidance
- Clamp the plain shank in a rigid holder such as a hydraulic or shrink fit chuck to keep runout low and protect the carbide cutting edges.
- Select cutting speed and feed from the Dormer Pramet recommendations for the workpiece material and type of operation.
- Keep the tool overhang from the holder as short as possible.
- Solid carbide is brittle: avoid impact, store tools in their protective packaging and handle the cutting edges with care.
- Always wear safety glasses when machining.
The Dormer Pramet S767 corner radius end mill is a short series, 4-flute solid carbide tool made to the Dormer Pramet standard. A TiSiN (titanium silicon nitride) coating, an unequal helix with differential pitch and a 10° radial rake angle make it a versatile general purpose cutter (type N) for low to high resistance materials.
Key features
- Solid carbide body with TiSiN coating for high wear resistance
- Unequal (variable) helix with differential pitch
- 10° radial rake angle
- Corner radius from 0.3 mm to 2.0 mm, depending on cutting diameter
- Cutting diameter tolerance h9
- Plain cylindrical shank to DIN 6535 HA
- Cuts radially, diagonally and axially
Applications
- Primary use: shallow and deep shoulder milling, plunge milling, ramping and progressive plunging
- Also suitable for helical milling and trochoidal milling
- Possible use: face milling and shallow slot milling
- Workpiece materials: steel and cast steel, ferritic, martensitic and austenitic stainless steel, cast iron and high-temperature alloys
| Series | S767 |
|---|---|
| Brand | Dormer Pramet |
| Tool type | Corner radius end mill, short series |
| Tool material | Solid carbide |
| Coating | TiSiN (titanium silicon nitride) |
| Number of flutes | 4 |
| Helix | Unequal (variable) helix with differential pitch |
| Radial rake angle | 10° |
| Cutter type | N, general purpose for low to high resistance materials |
| Cutting diameter DC | 4 mm to 20 mm |
| Cutting diameter tolerance | h9 |
| Corner radius RE | 0.3 mm to 2.0 mm |
| Shank | Plain cylindrical shank DIN 6535 HA, diameter 6 mm to 20 mm |
| Workpiece materials (ISO) | P, M, K, S |
| Product code | Cutting diameter DC (mm) | Corner radius RE (mm) | Shank diameter DCON (mm) | Length of cut APMX (mm) | Overall length OAL (mm) | Flutes |
|---|---|---|---|---|---|---|
| S7674.0XR0.3 | 4 | 0.3 | 6 | 11 | 57 | 4 |
| S7675.0XR0.3 | 5 | 0.3 | 6 | 13 | 57 | 4 |
| S7675.0XR0.5 | 5 | 0.5 | 6 | 13 | 57 | 4 |
| S7676.0XR0.3 | 6 | 0.3 | 6 | 13 | 57 | 4 |
| S7676.0XR0.5 | 6 | 0.5 | 6 | 13 | 57 | 4 |
| S7676.0XR1.0 | 6 | 1.0 | 6 | 13 | 57 | 4 |
| S7678.0XR0.5 | 8 | 0.5 | 8 | 20 | 64 | 4 |
| S7678.0XR1.0 | 8 | 1.0 | 8 | 20 | 64 | 4 |
| S76710.0XR0.3 | 10 | 0.3 | 10 | 22 | 72 | 4 |
| S76710.0XR0.5 | 10 | 0.5 | 10 | 22 | 72 | 4 |
| S76710.0XR1.0 | 10 | 1.0 | 10 | 22 | 72 | 4 |
| S76712.0XR0.3 | 12 | 0.3 | 12 | 26 | 83 | 4 |
| S76712.0XR0.5 | 12 | 0.5 | 12 | 26 | 83 | 4 |
| S76712.0XR1.0 | 12 | 1.0 | 12 | 26 | 83 | 4 |
| S76712.0XR2.0 | 12 | 2.0 | 12 | 26 | 83 | 4 |
| S76716.0XR0.3 | 16 | 0.3 | 16 | 32 | 92 | 4 |
| S76716.0XR0.5 | 16 | 0.5 | 16 | 32 | 92 | 4 |
| S76716.0XR1.0 | 16 | 1.0 | 16 | 32 | 92 | 4 |
| S76716.0XR2.0 | 16 | 2.0 | 16 | 32 | 92 | 4 |
| S76720.0XR0.3 | 20 | 0.3 | 20 | 38 | 104 | 4 |
| S76720.0XR0.5 | 20 | 0.5 | 20 | 38 | 104 | 4 |
| S76720.0XR1.0 | 20 | 1.0 | 20 | 38 | 104 | 4 |
| S76720.0XR2.0 | 20 | 2.0 | 20 | 38 | 104 | 4 |
All sizes: solid carbide, TiSiN coating, unequal helix, plain shank DIN 6535 HA.
Solid carbide corner radius end mill with a plain cylindrical shank (DIN 6535 HA) and a short 4-flute cutting section with unequal helix. The outer corners of the end face are ground to a corner radius RE, which leaves a matching radius at the floor of the shoulder or pocket.
- DC: cutting diameter (4 mm to 20 mm)
- RE: radius at each cutting corner (0.3 mm to 2.0 mm)
- APMX: length of cut (11 mm to 38 mm)
- DCON: shank diameter (6 mm to 20 mm)
- OAL: overall length (57 mm to 104 mm)
For the 4 mm and 5 mm sizes the shank (6 mm) is larger than the cutting diameter; from 6 mm upward the shank diameter equals the cutting diameter.
Example S76710.0XR0.3: DC 10 mm, RE 0.3 mm, APMX 22 mm, DCON 10 mm, OAL 72 mm.
How to choose the right S767 size
- Corner radius: choose RE to match the fillet radius on the part drawing. A larger radius gives a stronger cutting corner for roughing and for tough materials such as stainless steel and high-temperature alloys, while a small radius such as 0.3 mm gives a shoulder close to a square corner.
- Diameter and reach: S767 is a short series tool, which keeps it rigid. Choose the largest diameter the part geometry allows and check that the length of cut (APMX) covers the required depth.
- Milling strategy: for slots and pockets in difficult-to-cut materials, trochoidal milling or helical entry reduces the radial cutting load compared with full-width slotting; the manufacturer lists slot milling as a possible use for shallow slots only.
- Workpiece material: the listed groups are P, M, K and S. For aluminium and other non-ferrous materials (ISO N) or hardened steel (ISO H), choose a series designed specifically for those materials.
- Square corners: if the part needs a square internal corner instead of a radius, the Dormer S766 short series unequal pitch end mill with TiSiN coating is the matching square end mill.