CORNER RADIUS END MILL_S763

Caution
Product Description
Dormer Pramet S763 short-series solid carbide corner radius end mill with 4 flutes, AlCrN coating and a 40° helix with differential pitch. Designed for shoulder milling, plunging, ramping and helical milling in steel, stainless steel, cast iron and high-temperature alloys.
Standards and Tolerances
- Manufactured to Dormer Pramet standard
- Shank: cylindrical, DIN 6535 HA
- Cutting diameter tolerance: h9
- Shank diameter tolerance: h6
- Corner radius tolerance: ±0.01 mm
Recommended Operations
- Primary use: shallow shoulder milling, plunge milling and ramping
- Possible use: face milling, deep shoulder milling and shallow slot milling
- Also suitable for progressive plunge milling and helical milling
Work Material Range (AlCrN Coating)
- Steel and cast steel up to 1200 N/mm²
- Stainless steel up to 850 N/mm²
- Grey cast iron and ductile or malleable cast iron
- Titanium and nickel alloys up to 900 N/mm²
Usage Notes
- Use with an external coolant supply; the tool has no internal coolant channels.
- Clamp the tool in a rigid holder and keep the overhang as short as possible.
- Select cutting speed and feed from Dormer Pramet recommendations for the work material.
- Carbide is hard but brittle; avoid shock loads and wear safety glasses during machining.
The Dormer Pramet S763 is a short-series corner radius end mill made from solid carbide (HM) with 4 flutes and an AlCrN (aluminium chromium nitride) coating. A 40° helix with differential flute pitch helps reduce vibration for a better surface finish, and the 10° radial rake angle gives a free-cutting action. The short length of cut provides high rigidity, making the tool well suited to profile milling where a fillet radius is required on the workpiece.
Key Features
- Solid carbide body with AlCrN coating for wear resistance when milling difficult-to-machine materials
- 4 flutes with a 40° helix and differential pitch to reduce vibration
- 10° radial rake angle
- Corner radius on the cutting edge produces a fillet radius at the bottom of walls and pockets
- Short length of cut for high rigidity
- Centre cutting, suitable for plunging and ramping
- Plain cylindrical shank to DIN 6535 HA
- Feed directions: radial, diagonal and axial
Applications
Shoulder milling, plunging, progressive plunge milling, ramping and helical milling in steel and cast steel, ferritic, martensitic and austenitic stainless steel, cast iron and high-temperature alloys (ISO P, M, K, S).
| Brand | DORMER PRAMET |
|---|---|
| Series | S763 |
| Type | Corner radius end mill, short series |
| Tool Material | Solid carbide (HM) |
| Coating | AlCrN |
| Number of Flutes | 4 |
| Helix Angle | 40° |
| Flute Pitch | Differential |
| Radial Rake Angle | 10° |
| Cutting Diameter Range | 3 – 20 mm |
| Corner Radius Range | 0.3 – 3.0 mm |
| Length of Cut | Short |
| Cutting Diameter Tolerance | h9 |
| Shank | Plain cylindrical, DIN 6535 HA, same diameter as cutting diameter |
| Cutting Direction | Right hand |
| Coolant | External |
| Work Materials | ISO P, M, K, S |
| Standard | Dormer Pramet standard |
| Product Code | Cutting Diameter DC (mm) | Corner Radius RE (mm) | Length of Cut APMX (mm) | Overall Length OAL (mm) | Shank Diameter DCON (mm) | Number of Flutes |
|---|---|---|---|---|---|---|
| S7633.0XR0.3 | 3 | 0.3 | 9 | 40 | 3 | 4 |
| S7634.0XR0.3 | 4 | 0.3 | 12 | 50 | 4 | 4 |
| S7634.0XR0.5 | 4 | 0.5 | 12 | 50 | 4 | 4 |
| S7635.0XR0.3 | 5 | 0.3 | 15 | 50 | 5 | 4 |
| S7635.0XR0.5 | 5 | 0.5 | 15 | 50 | 5 | 4 |
| S7636.0XR0.5 | 6 | 0.5 | 16 | 50 | 6 | 4 |
| S7636.0XR1.0 | 6 | 1.0 | 16 | 50 | 6 | 4 |
| S7638.0XR0.5 | 8 | 0.5 | 20 | 64 | 8 | 4 |
| S7638.0XR1.0 | 8 | 1.0 | 20 | 64 | 8 | 4 |
| S76310.0XR0.5 | 10 | 0.5 | 22 | 70 | 10 | 4 |
| S76310.0XR1.0 | 10 | 1.0 | 22 | 70 | 10 | 4 |
| S76310.0XR2.0 | 10 | 2.0 | 22 | 70 | 10 | 4 |
| S76312.0XR1.0 | 12 | 1.0 | 25 | 75 | 12 | 4 |
| S76312.0XR2.0 | 12 | 2.0 | 25 | 75 | 12 | 4 |
| S76312.0XR3.0 | 12 | 3.0 | 25 | 75 | 12 | 4 |
| S76314.0XR1.5 | 14 | 1.5 | 32 | 90 | 14 | 4 |
| S76316.0XR1.0 | 16 | 1.0 | 32 | 90 | 16 | 4 |
| S76316.0XR2.0 | 16 | 2.0 | 32 | 90 | 16 | 4 |
| S76316.0XR3.0 | 16 | 3.0 | 32 | 90 | 16 | 4 |
| S76318.0XR2.0 | 18 | 2.0 | 38 | 100 | 18 | 4 |
| S76320.0XR3.0 | 20 | 3.0 | 38 | 100 | 20 | 4 |
Straight solid carbide end mill with a plain cylindrical shank (DIN 6535 HA) of the same diameter as the cutting part. The cutting end has 4 helical flutes with a 40° helix, and a radius is ground on the outer corner of each end cutting edge.
- DC: cutting diameter
- RE: corner radius
- APMX: length of cut (maximum depth of cut)
- OAL: overall length
- DCON: shank diameter, equal to DC
Example S76310.0XR0.5: DC 10 mm, RE 0.5 mm, APMX 22 mm, OAL 70 mm, DCON 10 mm.
How to Choose the Right S763 Corner Radius End Mill
- Corner radius: match the fillet radius on the part drawing. A larger radius gives a stronger cutting corner; a smaller radius leaves a tighter internal corner.
- Diameter: choose the largest diameter the feature allows for best rigidity, and check that the length of cut covers the required depth.
- Work material: S763 with AlCrN coating is a general-purpose choice for steel, stainless steel, cast iron and high-temperature alloys (ISO P, M, K, S). For aluminium and other non-ferrous metals, choose a series designed for those materials.
- Available radii by diameter: 3 mm (R0.3); 4 mm and 5 mm (R0.3, R0.5); 6 mm and 8 mm (R0.5, R1.0); 10 mm (R0.5, R1.0, R2.0); 12 mm (R1.0, R2.0, R3.0); 14 mm (R1.5); 16 mm (R1.0, R2.0, R3.0); 18 mm (R2.0); 20 mm (R3.0).
Reading the Product Code
S763 + cutting diameter + X + R + corner radius. Example: S76310.0XR0.5 = S763 series, 10.0 mm cutting diameter, 0.5 mm corner radius.