CORNER RADIUS END MILL_S662

Caution
Product Description
The Dormer Pramet S662 is a short-series 4-flute solid carbide corner radius end mill with a bright (uncoated) finish, 40° helix and 10° rake angle, designed for precision and high-speed milling of aluminium and other non-ferrous metals. Its differential pitch reduces chatter, while the corner radius reinforces the end teeth for shoulder milling, plunging, ramping and helical interpolation. Diameters 3.00 – 20.00 mm with DIN 6535 HA plain shank.
Standards and tolerances
- Shank: DIN 6535 HA cylindrical plain shank
- Cutting diameter tolerance: h9
- Designed according to Dormer Pramet standard
- ISO application group: N (non-ferrous metals)
Usage guidance
- Intended for aluminium, aluminium alloys and other non-ferrous metals; it is not the first choice for steel, stainless steel, cast iron or heat-resistant alloys.
- The tool has no internal coolant channels – apply coolant externally (flood, mist or air blast) to clear chips and limit aluminium build-up on the cutting edge.
- Use a rigid, low run-out holder such as a shrink-fit, hydraulic or precision collet chuck, and keep tool overhang as short as possible.
- Take starting cutting data from Dormer Pramet recommendations and adjust to the machine, workpiece and setup.
Safety
- Carbide cutting edges are sharp and brittle – handle with care, avoid impact and wear eye protection when machining.
- Carbide contains cobalt – avoid inhaling dust when grinding or regrinding the tool.
The Dormer Pramet S662 is a 4-flute solid carbide corner radius end mill from the Dormer S6 assortment, a range developed for aluminium and non-ferrous materials. Made from micrograin carbide with a bright (uncoated) finish, it combines a 40° helix, a positive 10° rake angle and a differential flute pitch to give a smooth, low-vibration cut and a high-quality surface finish.
Key features
- Corner radius on all 4 flutes reinforces the end teeth for stronger performance and less chipping than a sharp-corner cutter
- Differential pitch reduces chatter and vibration, improving surface finish and tool life
- Positive rake angle gives a smooth cutting action and reduces the risk of work-hardening
- Micrograin carbide provides high hardness and wear resistance for longer tool life
- Centre cutting end teeth allow plunging and ramping
- Short cut length for rigidity, DIN 6535 HA cylindrical plain shank and h9 diameter tolerance
Applications
- Workpiece materials: ISO N group – aluminium, aluminium alloys and other non-ferrous metals
- Operations: shoulder milling, plunge milling, ramping and helical interpolation; also usable for face milling and slot milling
- Industries: airframe assembly, automotive parts and die and mould work, particularly prototyping
| Brand | Dormer Pramet |
|---|---|
| Series | S662 |
| Tool type | Corner radius end mill, short series |
| Tool material | Solid micrograin carbide (HM) |
| Finish / coating | Bright (uncoated) |
| Number of flutes | 4 |
| Helix angle | 40° |
| Rake angle | 10° |
| Flute pitch | Differential (unequal) |
| End form | Corner radius, centre cutting |
| Diameter range | 3.00 – 20.00 mm |
| Corner radius | Several radii per diameter – see Specification Table |
| Shank | Cylindrical plain shank, DIN 6535 HA |
| Diameter tolerance | h9 |
| Coolant supply | External |
| Workpiece material | ISO N – non-ferrous metals (aluminium and alloys) |
| Standard | Dormer Pramet standard |
| Product Code | Cutting Dia. Dc (mm) | Corner Radius R (mm) | Shank Dia. (mm) | Length of Cut (mm) | Overall Length (mm) | Flutes | EDP No. |
|---|---|---|---|---|---|---|---|
| S6623.0XR0.3 | 3.00 | 0.3 | 6 | 9 | 57 | 4 | |
| S6625.0XR0.3 | 5.00 | 0.3 | 6 | 15 | 57 | 4 | 8030315 |
| S6626.0XR1.0 | 6.00 | 1.0 | 6 | 16 | 57 | 4 | 8030318 |
| S6628.0XR0.5 | 8.00 | 0.5 | 8 | 20 | 64 | 4 | 8030320 |
| S66210.0XR0.5 | 10.00 | 0.5 | 10 | 22 | 72 | 4 | 8030323 |
| S66210.0XR1.0 | 10.00 | 1.0 | 10 | 22 | 72 | 4 | 8030324 |
| S66210.0XR2.0 | 10.00 | 2.0 | 10 | 22 | 72 | 4 | 8030325 |
| S66212.0XR2.5 | 12.00 | 2.5 | 12 | 26 | 83 | 4 | 8030328 |
| S66212.0XR3.0 | 12.00 | 3.0 | 12 | 26 | 83 | 4 | 8030329 |
| S66216.0XR4.0 | 16.00 | 4.0 | 16 | 32 | 92 | 4 | 8030333 |
| S66220.0XR2.0 | 20.00 | 2.0 | 20 | 38 | 104 | 4 | 8030334 |
| S66220.0XR4.0 | 20.00 | 4.0 | 20 | 38 | 104 | 4 | 8030335 |
Selected sizes from the S662 range are shown. All dimensions in mm.
Solid carbide end mill with a cylindrical plain shank (DIN 6535 HA) and a short fluted cutting section with 4 helical flutes (40° helix, differential pitch). The end of the tool is flat, with a corner radius (R) ground on the outer corner of each flute, and the end teeth are centre cutting. On most sizes the shank diameter equals the cutting diameter; the 3.00 and 5.00 mm sizes listed use a 6 mm shank.
Dimensions of S66210.0XR0.5
| Cutting diameter Dc | 10.00 mm |
|---|---|
| Corner radius R | 0.5 mm |
| Shank diameter | 10 mm |
| Length of cut | 22 mm |
| Overall length | 72 mm |
| Number of flutes | 4 |
Choosing within the Dormer S6 aluminium range
- S662 (4 flutes, corner radius): choose when the part needs a radius at the floor-to-wall corner, or when a stronger edge than a sharp-corner cutter is needed in shoulder milling, plunging, ramping and helical interpolation.
- S650, S614 and S654 (3 flutes): smooth cutting action and reduced stress on the spindle. S654 adds a neck recess to avoid wall contact in shoulder operations and an NRA profile that breaks chips into smaller pieces for higher metal removal rates.
Selecting the corner radius
- Match R to the fillet radius required on the part drawing.
- A larger radius gives a stronger edge and better resistance to chipping; a smaller radius leaves a tighter internal corner.
- For steel, stainless steel, cast iron or heat-resistant alloys, choose a coated Dormer corner radius series such as S763 (AlCrN) or S767 (TiSiN) instead.
Operation suitability (manufacturer rating)
| Operation | Rating |
|---|---|
| Shallow shoulder milling | Primary use |
| Deep shoulder milling | Primary use |
| Plunge milling | Primary use |
| Ramping | Primary use |
| Helical interpolation | Primary use |
| Face milling | Possible use |
| Shallow slot milling | Possible use |
| Deep slot milling | Possible use |