CORNER RADIUS END MILL_S524

Caution
Product Description
Dormer Pramet S524 solid carbide corner radius end mill with 4 flutes, an extra short length of cut and a long reach with neck relief. TiSiN coated with a 40° helix and -6° rake angle for shoulder milling, plunging, ramping and helical milling in hardened steel from 49 to 63 HRC.
Standards and tolerances
- Manufactured to Dormer Pramet standard
- Shank: DIN 6535 HA plain cylindrical shank, tolerance h6
- Cutting diameter tolerance: h9
- Coolant delivery: external
Operations
- Primary use: shallow shoulder milling, plunge milling, progressive plunging, ramping, helical interpolation
- Possible use: face milling, shallow slot milling, copy milling of contoured surfaces
Workpiece materials
- Hardened alloy steel, 49 – 55 HRC
- Hardened alloy steel, 55 – 63 HRC
Usage guidance
- Select cutting speed and feed from the Dormer Pramet cutting data for the workpiece hardness group before machining.
- Use a rigid machine and a precise, low-runout holder suitable for a DIN 6535 HA plain shank, such as a shrink-fit or hydraulic chuck.
- Keep the tool overhang as short as the part allows to reduce deflection and vibration.
- Tungsten carbide is hard but brittle: avoid impacts, handle with care and wear safety glasses during machining.
Overview
The Dormer Pramet S524 is a solid carbide corner radius end mill for hard milling. It combines an extra short length of cut with a relieved neck, so the tool can reach deep into cavities and pockets while the cutting section stays short and rigid. TiSiN coating and a 4-flute geometry with a 40° helix and -6° rake angle are matched to hardened materials.
Key features
- Solid carbide body with TiSiN (Titanium Silicon Nitride) coating for hardened steel above 49 HRC
- 4 flutes, 40° helix angle and -6° rake angle for a strong, stable cutting edge in hard materials
- Corner radius protects the cutting corner and produces a radiused transition between floor and wall
- Extra short length of cut with neck relief behind the cutting edge for clearance in deep features
- Long reach of up to 85 mm, depending on diameter
- DIN 6535 HA plain cylindrical shank with h6 tolerance; cutting diameter tolerance h9
Applications
Primary uses are shallow shoulder milling, plunge milling, progressive plunging, ramping and helical interpolation. The tool can also be used for face milling, shallow slot milling and copy milling of contoured surfaces.
Recommended workpiece materials are hardened alloy steels of 49–55 HRC and 55–63 HRC, for example in deep cavities and pockets of hardened parts.
| Brand | Dormer Pramet |
|---|---|
| Series | S524 |
| Type | Corner radius end mill, extra short length of cut, long reach with neck relief |
| Tool material | Solid carbide |
| Coating | TiSiN |
| Number of flutes | 4 |
| Helix angle | 40° |
| Rake angle | -6° |
| Cutting direction | Right hand |
| Cutter profile | Type N, general purpose for low to high resistance materials |
| Cutting diameter range | 3 – 16 mm |
| Corner radius range | 0.3 – 3 mm |
| Cutting diameter tolerance | h9 |
| Shank | DIN 6535 HA plain cylindrical shank, h6 |
| Shank diameter range | 6 – 16 mm |
| Overall length range | 75 – 125 mm |
| Coolant delivery | External |
| Workpiece material | Hardened steel, 49 – 63 HRC |
| Product code | Cutting diameter DC (mm) | Corner radius RE (mm) | Length of cut APMX (mm) | Reach LU (mm) | Overall length OAL (mm) | Shank diameter DCON (mm) |
|---|---|---|---|---|---|---|
| S5243.0XR0.3 | 3 | 0.3 | 5 | 30 | 75 | 6 |
| S5244.0XR0.3 | 4 | 0.3 | 8 | 32 | 75 | 6 |
| S5245.0XR0.5 | 5 | 0.5 | 9 | 75 | 6 | |
| S5246.0XR0.3 | 6 | 0.3 | 10 | 75 | 6 | |
| S5246.0XR0.5 | 6 | 0.5 | 10 | 40 | 75 | 6 |
| S5246.0XR1.0 | 6 | 1 | 10 | 40 | 75 | 6 |
| S5248.0XR0.3 | 8 | 0.3 | 12 | 40 | 75 | 8 |
| S5248.0XR0.5 | 8 | 0.5 | 12 | 40 | 75 | 8 |
| S52410.0XR0.5 | 10 | 0.5 | 14 | 40 | 75 | 10 |
| S52410.0XR1.0 | 10 | 1 | 14 | 40 | 75 | 10 |
| S52410.0XR2.0 | 10 | 2 | 14 | 40 | 75 | 10 |
| S52412.0XR0.5 | 12 | 0.5 | 16 | 60 | 100 | 12 |
| S52412.0XR2.0 | 12 | 2 | 16 | 60 | 100 | 12 |
| S52416.0XR1.0 | 16 | 1 | 22 | 125 | 16 | |
| S52416.0XR2.0 | 16 | 2 | 22 | 85 | 125 | 16 |
| S52416.0XR3.0 | 16 | 3 | 22 | 85 | 125 | 16 |
Reach (LU) is the usable length provided by the neck relief.
Shank-type solid carbide corner radius end mill with 4 helical flutes and a radius at each cutting corner. Viewed from the tip, the tool has a short cutting section, then a relieved neck with a diameter smaller than the cutting diameter, then a plain cylindrical DIN 6535 HA shank.
- DC: cutting diameter, 3 – 16 mm, tolerance h9
- RE: corner radius, 0.3 – 3 mm
- APMX: length of cut, extra short, 5 – 22 mm
- LU / LN: reach and neck length, 30 – 85 mm
- DN: neck diameter, for example 9.2 mm on DC 10 mm, 11 mm on DC 12 mm and 15 mm on DC 16 mm
- OAL: overall length, 75 – 125 mm
- DCON: shank diameter, 6 – 16 mm, tolerance h6
How to choose the right S524 size
- Cutting diameter: choose the largest diameter that fits the smallest internal corner or slot in the part. A larger diameter gives a stiffer tool.
- Corner radius: match the floor-to-wall radius required on the drawing. Where the part allows it, a larger radius such as 2 mm or 3 mm gives a stronger cutting corner in hardened steel than 0.3 mm or 0.5 mm.
- Reach: choose a reach slightly longer than the depth of the feature. For example, DC 10 mm gives 40 mm reach and DC 16 mm gives 85 mm reach, while the length of cut stays short.
S524 compared with related Dormer Pramet series
| Series | Length type | Helix / rake angle | Example at DC 10 mm |
|---|---|---|---|
| S524 | Extra short, long reach with neck relief | 40° / -6° | Length of cut 14 mm, reach 40 mm, overall length 75 mm |
| S521 | Extra short, short reach with neck relief | 45° / -10° | Length of cut 11 mm, reach 31 mm, overall length 70 mm |
| S523 | Short | 40° / -6° | Length of cut 22 mm, overall length 70 mm |
Choose S524 for deep cavities and pockets, S521 for shallower features where maximum rigidity is needed, and S523 when a longer cutting edge is needed for taller walls.