CORNER RADIUS END MILL_S523

Caution
Product Description
DORMER S523 short-series corner radius end mill in solid carbide with 4 flutes, TiSiN coating, 40° helix and -6° rake angle. Designed for shoulder milling, plunging, ramping and helical milling in hardened steels.
Workpiece materials
- Hardened alloy steel, 49 – 55 HRC
- Hardened alloy steel, 55 – 63 HRC
Operations
- Primary use: shallow and deep shoulder milling, plunge milling, progressive plunging, ramping, helical milling
- Also suitable: face milling, shallow slot milling, contour (copy) milling
Standards
- Shank: DIN 6535 HA plain cylindrical shank, h6
- Tool dimensions: Dormer Pramet standard
- Cutting diameter tolerance: h9
Usage notes
- Clamp the tool in a rigid, low-runout holder (e.g. shrink-fit, hydraulic or precision collet chuck) and keep the overhang as short as possible.
- Take cutting speeds and feeds from the Dormer Pramet cutting data recommendations for the workpiece hardness, and reduce them if the setup is less rigid.
- Solid carbide is hard but brittle: avoid impact, chatter and sudden load changes, and wear safety glasses when machining.
The DORMER S523 from Dormer Pramet is a short-series solid carbide corner radius end mill with 4 flutes. It combines a 40° helix, a -6° rake angle and a TiSiN (titanium silicon nitride) coating, and is designed for milling hardened steels up to 63 HRC.
Key features
- A corner radius on every cutting edge strengthens the cutting corner and produces a defined radius between the floor and wall of shoulders and pockets.
- TiSiN coating for high wear resistance when milling hard materials.
- Negative -6° rake angle supports the cutting edge in hardened workpieces.
- Short length of cut gives a rigid tool for stable, accurate cutting.
- Plain cylindrical shank to DIN 6535 HA with h6 tolerance; cutting diameter h9; corner radius ±0.01 mm.
Applications
Shoulder milling, plunge milling, progressive plunge milling, ramping and helical milling in hardened alloy steels of 49 – 63 HRC.
| Brand | DORMER (Dormer Pramet) |
|---|---|
| Series | S523 |
| Type | Corner radius end mill, short series |
| Tool material | Solid carbide |
| Coating | TiSiN |
| Number of flutes | 4 |
| Helix angle | 40° |
| Rake angle | -6° |
| Cutting diameter d1 | 1.5 – 16 mm (tolerance h9) |
| Corner radius r | 0.2 – 3 mm (tolerance ±0.01 mm) |
| Shank | Plain cylindrical, DIN 6535 HA, h6 |
| Shank diameter d2 | 3 – 16 mm |
| Length of cut l2 | 4.5 – 32 mm |
| Workpiece material | Hardened steel, 49 – 63 HRC |
| Order code | Cutting dia. d1 (mm) | Corner radius r (mm) | Shank dia. d2 (mm) | Length of cut l2 (mm) | Overall length l1 (mm) | Flutes |
|---|---|---|---|---|---|---|
| S5231.5XR0.2 | 1.5 | 0.2 | 6 | 4.5 | 50 | 4 |
| S5232.0XR0.2 | 2 | 0.2 | 6 | 6.5 | 50 | 4 |
| S5233.0XR0.2XD3 | 3 | 0.2 | 3 | 9 | 4 | |
| S5233.0XR0.3XD3 | 3 | 0.3 | 3 | 9 | 4 | |
| S5233.0XR0.2XD6 | 3 | 0.2 | 6 | 9 | 50 | 4 |
| S5233.0XR0.3XD6 | 3 | 0.3 | 6 | 9 | 50 | 4 |
| S5233.0XR0.5XD6 | 3 | 0.5 | 6 | 9 | 50 | 4 |
| S5234.0XR0.3XD4 | 4 | 0.3 | 4 | 12 | 50 | 4 |
| S5234.0XR0.5XD4 | 4 | 0.5 | 4 | 12 | 50 | 4 |
| S5234.0XR0.3XD6 | 4 | 0.3 | 6 | 12 | 50 | 4 |
| S5234.0XR0.5XD6 | 4 | 0.5 | 6 | 12 | 50 | 4 |
| S5235.0XR0.3XD5 | 5 | 0.3 | 5 | 15 | 50 | 4 |
| S5235.0XR0.5XD5 | 5 | 0.5 | 5 | 15 | 50 | 4 |
| S5235.0XR0.3XD6 | 5 | 0.3 | 6 | 15 | 50 | 4 |
| S5235.0XR0.5XD6 | 5 | 0.5 | 6 | 15 | 50 | 4 |
| S5236.0XR0.3 | 6 | 0.3 | 6 | 16 | 50 | 4 |
| S5236.0XR0.5 | 6 | 0.5 | 6 | 16 | 50 | 4 |
| S5236.0XR1.0 | 6 | 1 | 6 | 16 | 50 | 4 |
| S5238.0XR0.3 | 8 | 0.3 | 8 | 20 | 64 | 4 |
| S5238.0XR0.5 | 8 | 0.5 | 8 | 20 | 64 | 4 |
| S5238.0XR1.0 | 8 | 1 | 8 | 20 | 64 | 4 |
| S5238.0XR2.0 | 8 | 2 | 8 | 20 | 64 | 4 |
| S52310.0XR0.5 | 10 | 0.5 | 10 | 22 | 70 | 4 |
| S52310.0XR1.0 | 10 | 1 | 10 | 22 | 70 | 4 |
| S52310.0XR1.5 | 10 | 1.5 | 10 | 22 | 70 | 4 |
| S52310.0XR2.0 | 10 | 2 | 10 | 22 | 70 | 4 |
| S52312.0XR0.5 | 12 | 0.5 | 12 | 25 | 75 | 4 |
| S52312.0XR1.0 | 12 | 1 | 12 | 25 | 75 | 4 |
| S52312.0XR2.0 | 12 | 2 | 12 | 25 | 75 | 4 |
| S52312.0XR3.0 | 12 | 3 | 12 | 25 | 75 | 4 |
| S52316.0XR0.5 | 16 | 0.5 | 16 | 32 | 90 | 4 |
| S52316.0XR1.0 | 16 | 1 | 16 | 32 | 90 | 4 |
| S52316.0XR2.0 | 16 | 2 | 16 | 32 | 90 | 4 |
| S52316.0XR3.0 | 16 | 3 | 16 | 32 | 90 | 4 |
Solid carbide corner radius end mill with a plain cylindrical shank (DIN 6535 HA) and a short cutting section with 4 helical flutes at a 40° helix. The end of the tool is flat, with a corner radius r ground at the outer corner of each cutting edge.
- d1: cutting diameter (h9)
- r: corner radius (±0.01 mm)
- d2: shank diameter (h6)
- l2: length of cut
- l1: overall length
On the 1.5 mm and 2 mm sizes and the XD6 versions of the 3 mm, 4 mm and 5 mm sizes, the shank diameter d2 (6 mm) is larger than the cutting diameter d1. On all other sizes d2 equals d1.
Example, S5231.5XR0.2: d1 = 1.5 mm, r = 0.2 mm, d2 = 6 mm, l2 = 4.5 mm, l1 = 50 mm.
How to choose
- Corner radius: match r to the radius required between the floor and wall of the part. A larger radius gives a stronger cutting corner; a smaller radius leaves a sharper internal corner.
- Shank size: for 3 mm, 4 mm and 5 mm cutting diameters, choose the XD3, XD4 or XD5 version (shank equal to cutting diameter) or the XD6 version (6 mm shank) to suit the collets and holders you already use.
- Workpiece: S523 is intended for hardened steels of 49 – 63 HRC.
- Reach: for deeper features, Dormer also offers the S524 series, which has an extra short cutting length with a necked shank for longer projection.
Reading the order code
S523 + cutting diameter + XR + corner radius (+ XD + shank diameter). Example: S5234.0XR0.5XD6 = d1 4 mm, r 0.5 mm, d2 6 mm.