CORNER RADIUS END MILL_S521

Caution
Product Description
Dormer S521 is a solid carbide 4-flute corner radius end mill with an extra short length of cut, neck relief, TiSiN coating, 45° helix and -10° rake angle. It is designed for shoulder milling, plunging, ramping and helical milling in hardened steels up to 63 HRC.
General information
- Manufacturer: Dormer Pramet (brand: Dormer). Dimensions according to Dormer Pramet standard.
- Shank standard: DIN 6535 HA plain cylindrical shank. Cutting diameter tolerance h9, shank tolerance h6.
- Material application group: ISO H (hardened materials). Recommended for hardened alloy steel 49 – 55 HRC (above 1620 N/mm²) and 55 – 63 HRC (above 1980 N/mm²).
- Coolant delivery: external.
Usage notes
- Do not exceed the length of cut APMX as the axial depth of cut. The neck relief only provides clearance for reaching deeper features.
- Shoulder milling, plunging, ramping, progressive plunging and helical interpolation are the primary operations. Slot milling should be limited to shallow depths.
- Clamp the tool in a rigid, accurate holder suited to DIN 6535 HA shanks and keep the overhang as short as the job allows.
- Select cutting speed and feed from Dormer Pramet cutting data for the actual workpiece material and hardness.
- Solid carbide is hard but brittle: avoid impact and vibration, and wear safety glasses when handling and machining.
The Dormer S521 series from Dormer Pramet is a range of solid carbide corner radius end mills with 4 flutes and an extra short length of cut. A relieved neck behind the cutting edges provides extra reach while the short flute length keeps the tool rigid, and the corner radius produces a fillet radius on the workpiece instead of a sharp corner.
Key features
- Solid carbide (HM) with TiSiN (titanium silicon nitride) coating for longer tool life and better performance in difficult-to-machine and hardened materials.
- 4 flutes with 45° helix and -10° rake angle for stable, high-speed cutting in hard materials.
- Extra short length of cut with neck relief: additional reach without losing rigidity.
- Corner radius cutting edges, suited to profile milling where a fillet radius is required.
- Plain cylindrical shank to DIN 6535 HA; cutting diameter tolerance h9.
Applications
- Primary use: shallow shoulder milling, plunge milling, ramping, progressive plunging and helical interpolation.
- Possible use: face milling, shallow slot milling and contoured surfaces (copy milling).
- Workpiece materials: hardened materials (ISO H), in particular hardened alloy steels and tool steels up to 63 HRC.
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S521 |
| Type | Corner radius end mill, extra short length of cut, with neck relief |
| Tool material | Solid carbide (HM) |
| Coating | TiSiN |
| Number of flutes | 4 |
| Helix angle | 45° |
| Rake angle | -10° |
| Cutting diameter range | 3 – 16 mm |
| Corner radius range | 0.3 – 3.0 mm |
| Cutting diameter tolerance | h9 |
| Shank | Plain cylindrical, DIN 6535 HA, Ø6 – 16 mm, tolerance h6 |
| Overall length | 60 – 90 mm |
| Cutting direction | Right hand |
| Coolant | External |
| Workpiece material | Hardened materials (ISO H), hardened steel 49 – 63 HRC |
| Order code | EDP no. | Cutting dia. DC (mm) | Corner radius RE (mm) | Length of cut APMX (mm) | Reach LU (mm) | Overall length OAL (mm) | Shank dia. DMM (mm) |
|---|---|---|---|---|---|---|---|
| S5213.0XR0.3 | 6706670 | 3 | 0.3 | 4 | 14 | 60 | 6 |
| S5214.0XR0.3 | 6706671 | 4 | 0.3 | 5 | 16 | 60 | 6 |
| S5214.0XR0.5 | 6706672 | 4 | 0.5 | 5 | 16 | 60 | 6 |
| S5215.0XR0.3 | 6706673 | 5 | 0.3 | 6 | 18 | 60 | |
| S5215.0XR0.5 | 6706674 | 5 | 0.5 | 6 | 60 | 6 | |
| S5216.0XR0.5 | 6 | 0.5 | 60 | ||||
| S5216.0XR1.0 | 6706676 | 6 | 1.0 | 7 | 20 | 60 | 6 |
| S5218.0XR0.5 | 6706677 | 8 | 0.5 | 9 | 26 | 64 | 8 |
| S5218.0XR1.0 | 6706678 | 8 | 1.0 | 9 | 26 | 64 | 8 |
| S52110.0XR1.0 | 6706679 | 10 | 1.0 | 11 | 31 | 70 | 10 |
| S52110.0XR2.0 | 6706680 | 10 | 2.0 | 11 | 31 | 70 | 10 |
| S52112.0XR1.0 | 6706682 | 12 | 1.0 | 13 | 37 | 75 | 12 |
| S52112.0XR2.0 | 6706681 | 12 | 2.0 | 13 | 37 | 75 | 12 |
| S52116.0XR1.0 | 6706683 | 16 | 1.0 | 17 | 43 | 90 | 16 |
| S52116.0XR2.0 | 6706684 | 16 | 2.0 | 17 | 43 | 90 | 16 |
| S52116.0XR3.0 | 16 | 3.0 | 17 | 43 | 90 | 16 |
All sizes: 4 flutes, 45° helix, -10° rake angle, TiSiN coating, DIN 6535 HA shank.
Shape and dimensions of the S521 corner radius end mill, from tool tip to shank end:
- Cutting head: 4 helical flutes (45° helix, right-hand cutting) with a corner radius RE on each outer corner of the end face.
- Cutting diameter DC with an extra short length of cut APMX (maximum axial depth of cut).
- Neck: a relieved section with a diameter smaller than DC behind the cutting edges, giving the usable length (reach) LU measured from the tool tip.
- Shank: plain cylindrical shank of diameter DMM to DIN 6535 HA, tolerance h6.
- Overall length OAL measured from the tool tip to the end of the shank.
Example S52110.0XR1.0: DC 10 mm, RE 1.0 mm, APMX 11 mm, LU 31 mm, OAL 70 mm, DMM 10 mm.
How to choose the right S521 size
- Corner radius: match RE to the fillet radius required on the part. A larger radius (2.0 or 3.0 mm) gives a stronger cutting corner; a smaller radius (0.3 or 0.5 mm) leaves a corner closer to sharp.
- Diameter: choose the largest diameter the feature allows for the highest rigidity. The series covers 3 to 16 mm.
- Reach: check that the reach LU (14 to 43 mm) is longer than the depth of the feature to be machined.
- Workpiece material: S521 is intended for hardened steels (ISO H). For general steels, stainless steel or non-ferrous metals, choose a Dormer end mill designed for those material groups.
- Need more reach: Dormer series S524 is a related extra short corner radius end mill with a longer neck (for example Ø10 mm with 40 mm reach), 40° helix and -6° rake angle.