CORNER RADIUS END MILL_S262

Caution
Product Description
Dormer Pramet S262 is a short-series corner radius end mill made of solid carbide with 4 flutes, AlCrN coating, a 40° helix and differential pitch. It is designed for shoulder milling, plunging, ramping and helical milling in stainless steel, high-temperature alloys, hardened cast iron and hardened steel below 55 HRC.
General information
- Manufacturer: Dormer Pramet
- Tool standard: Dormer Pramet standard, shank to DIN 6535 HA
- Tolerances: cutting diameter h9, shank h6
- Possible feed directions: radial, diagonal and axial
- Primary use: shallow shoulder milling, plunge milling, ramping, progressive plunging and helical interpolation
- Possible use: face milling, deep shoulder milling and shallow slot milling
- Coolant delivery: external
- Workpiece materials: stainless steel, high-temperature alloys, chilled and hardened cast iron, and hardened steel below 55 HRC (ISO P, M, S, H)
Cautions
- Select cutting speed and feed from Dormer Pramet cutting data according to the workpiece material and hardness.
- Do not use on hardened steel of 55 HRC or above.
- Use a rigid machine and a tool holder with low runout to protect the carbide cutting edges.
- Carbide cutting edges are sharp and brittle. Wear safety glasses and handle the tool with care.
The Dormer Pramet S262 is a short-series corner radius end mill made of solid carbide (HM) with an AlCrN (aluminium chromium nitride) coating. Its 4 flutes have a 40° helix with differential (unequal) pitch, which reduces vibration and improves surface finish on CNC machines. The corner radius at the end of each flute produces the fillet radius required in profile and shoulder milling.
The premium carbide substrate and the AlCrN coating extend tool life and improve performance when milling difficult-to-machine materials.
Key features
- Solid carbide (HM) with AlCrN coating
- 4 flutes, 40° helix angle and differential pitch to reduce vibration
- 4° radial rake angle
- Short length of cut
- General purpose cutter type (N) for low to high resistance materials
- Cylindrical plain shank to DIN 6535 HA
- Cutting diameter tolerance h9
Applications
Shoulder milling, plunging, progressive plunge milling, ramping and helical milling in martensitic, austenitic and super-austenitic, Duplex or precipitation hardening stainless steel, high-temperature alloys, chilled and hardened cast iron, and hardened steel below 55 HRC.
| Series | S262 |
|---|---|
| Product type | Corner radius end mill, short series |
| Tool material | Solid carbide (HM) |
| Coating | AlCrN |
| Number of flutes | 4, differential pitch |
| Helix angle | 40° |
| Radial rake angle | 4° |
| Cutting diameter (d1) | 3 mm to 20 mm |
| Corner radius (R) | 0.3 mm to 4 mm |
| Length of cut (l2) | 9 mm to 38 mm |
| Overall length (l1) | 50 mm to 104 mm |
| Shank diameter (d2) | 6 mm to 20 mm |
| Cutting diameter tolerance | h9 |
| Shank | Cylindrical plain shank DIN 6535 HA, tolerance h6 |
| Cutting direction | Right hand |
| Coolant delivery | External |
| Workpiece materials (ISO) | P, M, S, H |
| Tool standard | Dormer Pramet standard |
| Cutting diameter d1 (mm) | Shank diameter d2 (mm) | Length of cut l2 (mm) | Overall length l1 (mm) |
|---|---|---|---|
| 3 | 6 | 9 | 50 |
| 4 | 6 | 12 | 57 |
| 5 | 6 | 15 | 57 |
| 6 | 6 | 16 | 57 |
| 8 | 8 | 20 | 64 |
| 10 | 10 | 22 | 72 |
| 12 | 12 | 26 | 83 |
| 14 | 14 | 32 | 83 |
| 16 | 16 | 32 | 92 |
| 18 | 18 | 38 | 92 |
| 20 | 20 | 38 | 104 |
Corner radius options range from 0.3 mm to 4 mm depending on the diameter. Product code format: S262 + cutting diameter + X + R + corner radius. Example: S26210.0XR0.3 = cutting diameter 10.0 mm, corner radius 0.3 mm (shank 10 mm, length of cut 22 mm, overall length 72 mm).
Straight solid carbide end mill with a plain cylindrical shank (DIN 6535 HA) and a short 4-flute helical cutting section. The end of each flute has a corner radius (R) that joins the peripheral cutting edge to the end cutting edge.
- d1: cutting diameter, tolerance h9
- d2: shank diameter, tolerance h6
- l2: length of cut
- l1: overall length
- R: corner radius
- Helix: 40°, right-hand cut
On the 3 mm, 4 mm and 5 mm sizes the 6 mm shank is larger than the cutting diameter. From 6 mm upward the shank diameter equals the cutting diameter.
How to choose the right S262 end mill
- Corner radius: match R to the fillet radius specified on the part drawing.
- Diameter and length: the length of cut increases with diameter, from 9 mm on the 3 mm size to 38 mm on the 18 mm and 20 mm sizes. Choose the largest diameter the feature allows for the best tool rigidity.
- Workpiece material: S262 is aimed at stainless steels (martensitic, austenitic, super-austenitic, Duplex and precipitation hardening grades), high-temperature alloys and hardened materials below 55 HRC. Steel (ISO P) is also listed as an application.
- Operation: best suited to shallow shoulder milling, plunging, ramping, progressive plunging and helical milling. Face milling, deep shoulder milling and shallow slot milling are listed as possible uses only.