CORNER RADIUS END MILL_S223HB

Caution
Product Description
Dormer S223HB is a regular length, 4-flute solid carbide corner radius end mill with AlTiN coating, an unequal helix and a DIN 6535 HB Weldon shank. Available from 1/8 to 1 inch with corner radii from .015 to .090 inch, it is designed for shoulder milling, plunging, ramping and helical milling in steel, stainless steel, cast iron, high-temperature alloys and hardened steel below 55 HRC.
Standards
- Shank: DIN 6535 HB (Weldon shank).
- Tool design: according to Dormer Pramet standard.
- Workpiece material classification: Dormer Pramet workpiece material groups (WMG), based on ISO groups P, M, K, N, S and H.
Operations
| Operation | Suitability |
|---|---|
| Face milling | Possible use |
| Shallow shoulder milling | Primary use |
| Deep shoulder milling | Possible use |
| Plunge milling | Primary use |
| Shallow slot milling | Possible use |
| Ramping | Primary use |
| Progressive plunging | Primary use |
| Helical interpolation | Primary use |
Cautions and usage
- The 5/8 inch size with .090 inch radius (7648714) and all 1 inch sizes (7648717, 7648718) require a reduction of 30% - 60% in cutting speed.
- Hardened steel applications are covered below 55 HRC; check the cutting data for the H material group before machining hardened parts.
- Use a rigid machine and a Weldon (side-lock) holder that matches the shank diameter, and check tool runout after clamping.
- Cutting data in the manufacturer catalog are starting values; adjust them to the machine, setup, coolant and depth of cut.
- Solid carbide is hard but brittle: avoid impact on the cutting edges and wear safety glasses when handling the tool and during machining.
Dormer S223HB Solid Carbide Corner Radius End Mill
The S223HB is part of the Dormer Pramet solid carbide end mill range. It is a regular length, 4-flute corner radius end mill made from premium micrograin carbide and coated with multi-layer AlTiN (aluminium titanium nitride). The unequal helix design with radius corners gives increased stability and lower harmonics during milling, which reduces vibration and lowers the risk of chipping at the cutting edges and corners. The S223HB has a DIN 6535 HB Weldon shank; the same geometry with a plain cylindrical shank is available as S223HA.
Key features
- Premium micrograin carbide: a combination of hardness and toughness for high wear resistance and long, consistent tool life.
- Multi-layer AlTiN coating: improved cutting edge stability, wear protection and hot hardness, allowing higher metal removal rates.
- Unequal (variable) helix: reduces vibration and harmonics to give a superior workpiece surface finish.
- Corner radius: stronger cutting corners than a sharp-corner end mill, designed for higher speeds and deeper cuts.
- 4 flutes with a medium length of cut for rigidity in shoulder milling and profiling.
- DIN 6535 HB Weldon shank for secure clamping in Weldon (side-lock) holders.
Applications
General purpose cutter for low to high resistance materials. Primary uses: shallow shoulder milling, plunge milling, ramping, progressive plunging and helical interpolation. Possible uses: face milling, deep shoulder milling and shallow slot milling. Also suitable for trochoidal milling. Workpiece materials include steel and cast steel, stainless steel, cast iron, high-temperature alloys, chilled and hardened cast iron, and hardened steel below 55 HRC. The manufacturer describes it as excellent for milling tough alloys and hardened steels.
| Brand | Dormer Pramet (Dormer) |
|---|---|
| Series | S223HB |
| Tool type | Corner radius end mill, regular length |
| Tool material | Solid carbide (premium micrograin) |
| Coating | AlTiN (multi-layer aluminium titanium nitride) |
| Number of flutes | 4 |
| Helix | Unequal (variable) helix |
| Length of cut | Medium |
| Shank | DIN 6535 HB Weldon shank |
| Cutting diameter range | 1/8 to 1 inch |
| Corner radius range | .015 to .090 inch |
| Overall length range | 1-1/2 to 5 inch |
| Workpiece materials (ISO) | P, M, K, S, H |
| Reference model | S223HB1/2XR.030: d1 1/2 inch, d2 1/2 inch, l2 1-1/4 inch, l1 3 inch, R .030 inch, EDP 7648709 |
| Product code | Cutting dia. d1 (inch) | d1 decimal (inch) | Shank dia. d2 (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Corner radius R (inch) | Flutes | EDP No. |
|---|---|---|---|---|---|---|---|---|
| S223HB1/8XR.015 | 1/8 | 0.1250 | 1/8 | 3/8 | 1-1/2 | .015 | 4 | 7648697 |
| S223HB1/8XR.030 | 1/8 | 0.1250 | 1/8 | 3/8 | 1-1/2 | .030 | 4 | 7648698 |
| S223HB3/16XR.015 | 3/16 | 0.1875 | 3/16 | 7/16 | 2 | .015 | 4 | 7648699 |
| S223HB3/16XR.030 | 3/16 | 0.1875 | 3/16 | 7/16 | 2 | .030 | 4 | 7648700 |
| S223HB1/4XR.015 | 1/4 | 0.2500 | 1/4 | 5/8 | 2-1/2 | .015 | 4 | 7648701 |
| S223HB1/4XR.030 | 1/4 | 0.2500 | 1/4 | 5/8 | 2-1/2 | .030 | 4 | 7648702 |
| S223HB5/16XR.015 | 5/16 | 0.3125 | 5/16 | 1/2 | 2 | .015 | 4 | 7648703 |
| S223HB5/16XR.030 | 5/16 | 0.3125 | 5/16 | 1/2 | 2 | .030 | 4 | 7648704 |
| S223HB3/8XR.015 | 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | .015 | 4 | 7648705 |
| S223HB3/8XR.030 | 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | .030 | 4 | 7648706 |
| S223HB7/16XR.020 | 7/16 | 0.4375 | 7/16 | 5/8 | 2-1/2 | .020 | 4 | 7648707 |
| S223HB7/16XR.045 | 7/16 | 0.4375 | 7/16 | 5/8 | 2-1/2 | .045 | 4 | 7648708 |
| S223HB1/2XR.030 | 1/2 | 0.5000 | 1/2 | 1-1/4 | 3 | .030 | 4 | 7648709 |
| S223HB1/2XR.060 | 1/2 | 0.5000 | 1/2 | 1-1/4 | 3 | .060 | 4 | 7648710 |
| S223HB9/16XR.045 | 9/16 | 0.5625 | 9/16 | 1-1/8 | 3-1/2 | .045 | 4 | 7648711 |
| S223HB9/16XR.060 | 9/16 | 0.5625 | 9/16 | 1-1/8 | 3-1/2 | .060 | 4 | 7648712 |
| S223HB5/8XR.060 | 5/8 | 0.6250 | 5/8 | 1-1/4 | 3-1/2 | .060 | 4 | 7648713 |
| S223HB5/8XR.090 | 5/8 | 0.6250 | 5/8 | 1-1/4 | 5 | .090 | 4 | 7648714 * |
| S223HB3/4XR.030 | 3/4 | 0.7500 | 3/4 | 1-1/2 | 4 | .030 | 4 | 7648715 |
| S223HB3/4XR.060 | 3/4 | 0.7500 | 3/4 | 1-1/2 | 4 | .060 | 4 | 7648716 |
| S223HB1XR.030 | 1 | 1.0000 | 1 | 2-1/4 | 5 | .030 | 4 | 7648717 * |
| S223HB1XR.090 | 1 | 1.0000 | 1 | 2-1/4 | 5 | .090 | 4 | 7648718 * |
* These sizes require a reduction of 30% - 60% in cutting speed (manufacturer note).
Shape (described in words; dimension symbols follow the Dormer catalog):
- Straight cylindrical shank of diameter d2 with a Weldon clamping flat to DIN 6535 HB.
- Cutting part of diameter d1 with 4 helical flutes of unequal helix over the length of cut l2.
- Each outer cutting corner at the end face is ground to corner radius R.
- Overall length l1 is measured from the end face to the end of the shank.
Dimensions of S223HB1/2XR.030: d1 = 1/2 inch (12.70 mm), d2 = 1/2 inch, l2 = 1-1/4 inch, l1 = 3 inch (76.20 mm), R = .030 inch (0.76 mm).
How to choose
- S223HB or S223HA: choose S223HB (Weldon shank) for side-lock holders; choose S223HA (plain cylindrical shank, DIN 6535 HA) for collet, hydraulic or shrink-fit holders.
- Corner radius: a smaller radius (.015 or .030 inch) leaves a near-square internal corner on the part, while a larger radius (.060 or .090 inch) gives a stronger corner for heavier cuts and hard materials. Match R to the corner radius required on the drawing.
- Non-ferrous materials (ISO N) are not listed in the manufacturer cutting data for this series; for aluminium, Dormer offers dedicated 2-flute cutters with ZrN coating.
Starting cutting speed by workpiece material (S223HA / S223HB)
| WMG | Workpiece material | Hardness | Cutting speed (SFM) | Feed code |
|---|---|---|---|---|
| P1.1 | Free machining steel, sulfurized | under 240 HB | 696 | J |
| P2.1 | Low carbon steel | under 180 HB | 594 | J |
| P2.2 | Medium carbon steel | under 240 HB | 522 | J |
| P3.2 | Alloy steel, hardened and tempered | 180 - 260 HB | 387 | I |
| P4.2 | Tool steel, hardened and tempered | 26 - 39 HRC | 243 | I |
| M3.1 | Austenitic stainless steel | under 200 HB | 400 | I |
| M4.1 | Duplex or super-austenitic stainless steel | under 300 HB | 302 | I |
| K1.2 | Grey cast iron | 180 - 240 HB | 571 | J |
| K3.2 | Ductile iron | 180 - 220 HB | 538 | J |
| S1.2 | Titanium alloys | 200 - 280 HB | 463 | I |
| S3.1 | Ni-based high-temperature alloys | under 280 HB | 269 | I |
| H1.1 | Chilled cast iron | under 440 HB | 348 | I |
| H3.1 | Hardened steel | under 51 HRC | 230 | G |
| H3.2 | Hardened steel | 51 - 55 HRC | 187 | G |
Values are the manufacturer starting cutting speeds in SFM. The feed code letter refers to the feed per tooth table in the Dormer Pramet catalog, read at the cutter diameter. Reduce the speed by 30% - 60% for the sizes marked * in the Specification Table.