BALL-NOSED END MILL_S535

Caution
Product Description
DORMER PRAMET S535 is a solid carbide 4-flute ball-nosed end mill with TiSiN coating, 30° helix and -10° rake angle, designed for copy milling of contoured surfaces in hardened materials. It combines an extra short length of cut with a relieved neck for extended reach and is available from Ø3 mm to Ø16 mm.
General information
- Manufacturer: DORMER PRAMET, solid milling range for finishing and copy milling.
- Design standard: Dormer Pramet standard; shank to DIN 6535 HA.
- Tolerances: cutting diameter h9, shank h6.
- Coolant delivery: external.
- Workpiece materials: hardened materials (ISO H group); distributors also list alloy steel as an applicable material.
Usage guidance and cautions
- Clamp the tool in a rigid, high-precision holder such as a shrink-fit or hydraulic chuck, and keep the overhang as short as possible to limit runout and vibration.
- In hardened materials, use the light radial and axial depths of cut typical of finishing and semi-finishing passes.
- Take starting cutting speed and feed from the manufacturer cutting data for the workpiece material group being machined.
- Inspect the ball nose regularly; edge wear directly affects surface finish and profile accuracy.
- Carbide is hard but brittle: avoid impact, handle with care and always wear eye protection during machining.
The DORMER PRAMET S535 series is a range of solid carbide ball-nosed end mills with 4 flutes and TiSiN coating, made for copy milling of contoured surfaces in hardened materials. The ball nose has a full profile radius equal to half of the cutting diameter, while the extra short length of cut and relieved neck give a rigid tool that can still reach into deeper areas of dies and moulds.
Key features
- Solid carbide body for high rigidity and wear resistance
- TiSiN (Titanium Silicon Nitride) coating for high hot hardness when machining hardened and difficult-to-machine materials
- 4-flute ball nose with 30° helix and -10° radial rake angle for a strong, stable cutting edge
- Extra short length of cut with neck relief, reducing vibration in hard-to-reach areas
- Right-hand cut, centre cutting
- Plain cylindrical shank to DIN 6535 HA (h6); cutting diameter tolerance h9
Applications
- Copy milling and finishing of 3D contoured surfaces in hardened steels (ISO H group)
- Die, mould and tool making, including high speed machining of hardened tool steels up to 63 HRC
- Turn-milling as a possible secondary operation
| Brand | DORMER PRAMET |
|---|---|
| Series | S535 |
| Tool type | Ball-nosed end mill, extra short length of cut with neck relief |
| Tool material | Solid carbide (HM) |
| Coating | TiSiN (Titanium Silicon Nitride) |
| Number of flutes | 4 |
| Helix angle | 30° |
| Radial rake angle | -10° |
| Cutting direction | Right hand, centre cutting |
| Cutting diameter range | 3 mm to 16 mm |
| Cutting diameter tolerance | h9 |
| Shank | Plain cylindrical shank, DIN 6535 HA, h6 tolerance, Ø6 mm to Ø16 mm |
| Overall length | 75 mm to 125 mm |
| Workpiece material group | ISO H (hardened materials) |
| Primary operation | Copy milling of contoured surfaces |
| Product code | Material ID | Cutting diameter DC (mm) | Ball radius R (mm) | Length of cut (mm) | Overall length (mm) | Shank diameter (mm) | Flutes |
|---|---|---|---|---|---|---|---|
| S5353.0 | 6706566 | 3 | 1.5 | 5 | 75 | 6 | 4 |
| S5354.0 | 6706567 | 4 | 2 | 8 | 75 | 6 | 4 |
| S5355.0 | 6706568 | 5 | 2.5 | 9 | 75 | 6 | 4 |
| S5356.0 | 6706569 | 6 | 3 | 10 | 75 | 6 | 4 |
| S5358.0 | 6706570 | 8 | 4 | 12 | 75 | 8 | 4 |
| S53510.0 | 6706571 | 10 | 5 | 14 | 75 | 10 | 4 |
| S53512.0 | 6706572 | 12 | 6 | 16 | 100 | 12 | 4 |
| S53514.0 | 6706573 | 14 | 7 | 32 | 125 | 14 | 4 |
| S53516.0 | 6706574 | 16 | 8 | 32 | 125 | 16 | 4 |
The S535 is a solid carbide end mill with a plain cylindrical shank, a relieved neck and a full-profile ball nose at the cutting end.
- Cutting end: hemispherical ball nose with 4 helical flutes at a 30° helix; ball radius R is equal to half of the cutting diameter DC.
- Length of cut: extra short flute length, from 5 mm on the Ø3 mm size up to 32 mm on the Ø14 mm and Ø16 mm sizes.
- Neck: reduced-diameter neck behind the flutes for additional reach; for example S53514.0 has a 13 mm neck diameter and 80 mm reach, and S53510.0 has a 40 mm usable length.
- Shank: plain cylindrical shank to DIN 6535 HA (h6); the shank diameter equals the cutting diameter from Ø6 mm upward, while the Ø3 mm, Ø4 mm and Ø5 mm sizes use a 6 mm shank.
- Overall length: 75 mm for Ø3 mm to Ø10 mm, 100 mm for Ø12 mm, and 125 mm for Ø14 mm and Ø16 mm.
How to choose a Dormer Pramet carbide ball-nosed end mill
- S535 (this series): 4 flutes, TiSiN coating, -10° rake, longer overall length with neck relief. Choose it for copy milling deeper contours in hardened materials.
- S534: the same 4-flute TiSiN geometry with -10° rake in a shorter length (for example S5346.0 has 50 mm overall length and 20 mm reach). Choose it when the cavity is shallow and maximum rigidity is wanted.
- S529: 2-flute TiSiN ball-nosed end mill with -10° rake, also intended for copy milling in hardened materials.
- S231: 2-flute TiSiN ball-nosed end mill with 3° rake, intended for stainless steels such as martensitic, austenitic, super-austenitic and Duplex grades.
- S629: 2-flute uncoated, polished ball-nosed end mill for non-ferrous materials such as aluminium.
Choosing the size
- Select a ball radius equal to or smaller than the smallest internal radius on the part.
- Use the shortest tool and reach that clears the deepest wall, to keep the setup as rigid as possible.
- A smaller step-over between passes gives a lower scallop height and a better surface finish on contoured surfaces.