BALL-NOSED END MILL_S534

Caution
Product Description
Dormer Pramet S534 is a 4-flute solid carbide ball-nosed end mill in extra short length, TiSiN coated, with a 30° helix and -10° rake angle. It is designed for copy milling and finishing of contoured surfaces in hardened steels up to 63 HRC, and has a relieved neck and a DIN 6535 HA plain shank.
Standards and tolerances
- Made to Dormer Pramet standard.
- Shank: DIN 6535 HA plain cylindrical, tolerance h6.
- Cutting diameter tolerance: h9.
- Cutting direction: right hand. Coolant supply: external.
Recommended workpiece materials
- Hardened alloy steel 49 – 55 HRC (above 1620 N/mm²).
- Hardened alloy steel 55 – 63 HRC (above 1980 N/mm²).
Usage guidance and cautions
- Primary operation: copy milling of contoured surfaces. Suitable feed directions: radial and diagonal (ramping).
- Clamp the tool in a rigid, low-runout holder such as a shrink-fit or hydraulic chuck, and keep the stick-out as short as possible.
- Set cutting speed and feed according to Dormer Pramet recommendations for hardened materials, and reduce them for longer overhangs or less stable setups.
- Carbide is hard but brittle: avoid impact when handling, and wear safety glasses during machining.
Dormer Pramet S534 Ball-Nosed End Mill – 4 Flutes, Extra Short, TiSiN
The Dormer Pramet S534 series is a range of solid carbide ball-nosed end mills with 4 flutes and an extra short length of cut. The full-profile ball end is made for high performance contouring of complex surfaces, and the series is intended for high speed machining of hardened tool steels up to 63 HRC. The short, rigid 4-flute design increases tool strength and reduces vibration, while the TiSiN coating extends tool life when milling difficult-to-machine materials.
Key features
- Solid carbide (HM) with TiSiN (titanium silicon nitride) coating.
- 4 flutes with an extra short length of cut for high rigidity.
- Full-profile ball radius equal to half the cutting diameter, for 3D contours and internal radii.
- 30° helix angle and -10° radial rake angle for a strong cutting edge in hard materials.
- Neck relief behind the cutting section gives clearance over the full reach.
- DIN 6535 HA plain cylindrical shank with h6 tolerance; cutting diameter tolerance h9.
- Cutting diameters from 3 to 16 mm.
Applications
- Copy milling of contoured surfaces (primary use); turn milling (possible use).
- Radial and diagonal (ramping) feed directions.
- Hardened alloy steels of 49 – 55 HRC and 55 – 63 HRC, such as hardened tool steels.
| Brand | Dormer Pramet |
|---|---|
| Series | S534 |
| Type | Ball-nosed end mill, extra short length |
| Tool material | Solid carbide (HM) |
| Coating | TiSiN |
| Number of flutes | 4 |
| Helix angle | 30° |
| Radial rake angle | -10° |
| End form | Full-profile ball radius with neck relief |
| Cutting diameter range | 3 – 16 mm |
| Cutting diameter tolerance | h9 |
| Shank | DIN 6535 HA plain cylindrical, tolerance h6 |
| Cutting direction | Right hand |
| Coolant supply | External |
| Workpiece material | Hardened steels 49 – 63 HRC |
| Standard | Dormer Pramet standard |
| Product code | Cutting diameter DC (mm) | Ball radius RE (mm) | Length of cut APMX (mm) | Reach with neck relief (mm) | Neck diameter DN (mm) | Overall length OAL (mm) | Shank diameter DCON (mm) |
|---|---|---|---|---|---|---|---|
| S5345.0 | 5 | 2.5 | 9 | 20 | 50 | 6 | |
| S5346.0 | 6 | 3 | 10 | 20 | 5.5 | 50 | 6 |
| S5348.0 | 8 | 4 | 12 | 64 | 8 | ||
| S53410.0 | 10 | 5 | 14 | 32 | 9.2 | 70 | 10 |
| S53412.0 | 12 | 6 | 16 | 38 | 11 | 75 | 12 |
| S53414.0 | 14 | 7 | 32 | 44 | 13 | 90 | 14 |
| S53416.0 | 16 | 8 | 32 | 46 | 15 | 90 | 16 |
All sizes: 4 flutes, TiSiN coating, 30° helix, -10° radial rake angle, cutting diameter tolerance h9, shank tolerance h6. The series also covers smaller diameters down to 3 mm; refer to the product code list for their dimensions.
Shape overview, from the shank end to the tip:
- Shank: plain cylindrical shank to DIN 6535 HA (no clamping flat), diameter DCON, tolerance h6.
- Neck: relieved neck of diameter DN, slightly smaller than the cutting diameter, providing the reach behind the cutting edges.
- Cutting section: 4 helical flutes with a 30° helix and an extra short length of cut APMX.
- Tip: full-profile hemispherical ball end; ball radius RE equals half the cutting diameter DC.
- Overall length OAL is measured from the shank end face to the tip of the ball.
Example S53410.0: DC 10 mm, RE 5 mm, APMX 14 mm, neck diameter DN 9.2 mm, reach 32 mm, OAL 70 mm, shank DCON 10 mm.
How to choose the right size
- Ball radius: choose a ball radius equal to or smaller than the smallest concave radius on the part.
- Reach: check that the reach with neck relief covers the depth of the deepest feature; S534 is the extra short option for maximum rigidity.
- Diameter: use the largest diameter the geometry allows; a larger ball is stiffer and leaves a lower scallop height at the same stepover.
Choosing between Dormer Pramet carbide ball-nosed end mills
- S534: 4 flutes, extra short, TiSiN, for rigid contour finishing of hardened steels up to 63 HRC.
- S535: 4 flutes, long reach, TiSiN, for deeper areas in hardened tool steels up to 63 HRC.
- S533: 2 flutes with a long reach neck, TiSiN, for hardened steels where extra clearance is needed.
- S529: 2 flutes, extra short ball-nosed slot drill, TiSiN.
- S231: 2 flutes, 3° rake angle, TiSiN, for stainless steels and high-temperature alloys rather than hardened steel.