BALL-NOSED END MILL_S629

Caution
Product Description
Dormer Pramet S629 is an extra short series, 2-flute solid carbide ball-nosed end mill with neck relief, designed for copy milling and contouring of complex surfaces in aluminium and other non-ferrous metals. The uncoated, ground polished flutes help prevent work material from sticking to the cutting edges. Available from Ø1 to Ø20 mm.
Standards
- Shank: DIN 6535 HA plain cylindrical shank
- Cutting diameter tolerance: h9 (ISO tolerance zone based on diameter range)
- Dimensions: Dormer Pramet standard
- Workpiece material group: ISO N (non-ferrous metals)
Usage guidance
- Designed primarily for copy milling (3D contouring) of non-ferrous metals such as aluminium. The tool is uncoated and not intended for steels or hardened materials.
- Clamp the plain shank in a holder with good concentricity, such as a collet chuck, shrink fit holder or hydraulic chuck, to keep runout low. This is especially important for the Ø1–2 mm sizes.
- Apply coolant or air blast to clear chips and help prevent material from building up on the cutting edges.
- Use the cutting data recommended by Dormer Pramet for the specific diameter and workpiece material.
Cautions
- Carbide is hard but brittle: avoid impact, dropping the tool, or sudden overloads.
- Cutting edges are sharp; handle with care and wear safety glasses during machining.
Overview
The Dormer Pramet S629 series is a 2-flute solid carbide ball-nosed end mill (ball nose slot drill) with an extra short length of cut and a relieved neck. The short flute length combined with the neck recess reduces vibration and gives high rigidity, while the reduced neck diameter lets the tool reach into cavities and along walls without the body rubbing against the workpiece. The full radius ball end makes it suited to high performance contouring of complex 3D surfaces in non-ferrous materials.
Key features
- Micrograin carbide for high hardness and wear resistance, giving longer tool life
- Full radius ball end geometry for machining complex contours and surfaces
- Uncoated (bright), ground polished finish that prevents work material from sticking to the cutting edges
- Geometry designed for slot milling and ramping; cutting directions: radial, diagonal (ramping) and axial (plunging)
- 30° helix angle with a positive rake angle for free cutting in soft, malleable materials
- Extra short length of cut with neck relief for reduced vibration and high rigidity
- Plain cylindrical shank to DIN 6535 HA; cutting diameter tolerance h9
Applications
- Primary use: copy milling of contoured surfaces (3D profiling)
- Possible use: turn milling
- Workpiece materials: aluminium, aluminium alloys and other non-ferrous metals (ISO N)
- Typical industries: precision and high-speed machining of aluminium parts in airframe assembly, automotive, and die and mould, particularly for prototyping
| Brand | Dormer Pramet (Dormer) |
|---|---|
| Series | S629 |
| Type | Ball-nosed end mill, extra short series, with neck relief |
| Tool material | Solid carbide (micrograin) |
| Coating / finish | Uncoated, bright / ground polished |
| Number of flutes | 2 |
| Helix angle | 30° |
| Rake angle | 11° (Ø1–2 mm), 15° (Ø3–20 mm) |
| End form | Full radius ball (r = d1/2) |
| Cutting diameter range | Ø1 – 20 mm |
| Cutting diameter tolerance | h9 |
| Shank | Plain cylindrical shank, DIN 6535 HA, Ø4 – 20 mm |
| Overall length | 50 – 100 mm |
| Cutting directions | Radial, diagonal (ramping), axial (plunging) |
| Workpiece material | Non-ferrous metals, aluminium (ISO N) |
| Standard | Dormer Pramet standard |
| Order code | EDP no. | d1 Cutting dia. (mm) | r Ball radius (mm) | d2 Shank dia. (mm) | d3 Neck dia. (mm) | l2 Length of cut (mm) | l3 Reach (mm) | l1 Overall length (mm) |
|---|---|---|---|---|---|---|---|---|
| S6291.0 | 8030276 | 1 | 0.5 | 4 | 0.9 | 0.8 | 10 | 50 |
| S6291.5 | 8030277 | 1.5 | 0.75 | 4 | 1.4 | 1.2 | 12 | 50 |
| S6292.0 | 8030278 | 2 | 1 | 4 | 1.9 | 1.6 | 18 | 60 |
| S6293.0 | 6706530 | 3 | 1.5 | 6 | 2.8 | 5 | 20 | 57 |
| S6294.0 | 6706531 | 4 | 2 | 6 | 6 | 20 | 57 | |
| S6295.0 | 6706532 | 5 | 2.5 | 6 | 4.6 | 7 | 20 | 57 |
| S6296.0 | 6706533 | 6 | 3 | 6 | 5.5 | 8 | 20 | 57 |
| S6298.0 | 6706534 | 8 | 4 | 8 | 7.4 | 10 | 25 | 64 |
| S62910.0 | 6706535 | 10 | 5 | 10 | 9.2 | 12 | 35 | 75 |
| S62912.0 | 6706536 | 12 | 6 | 12 | 11 | 14 | 35 | 75 |
| S62916.0 | 6706537 | 16 | 8 | 16 | 15 | 18 | 45 | 90 |
| S62920.0 | 6706538 | 20 | 10 | 20 | 19 | 22 | 50 | 100 |
Solid carbide ball-nosed end mill, described from the tip to the shank end:
- Cutting head: full radius (hemispherical) ball end with radius r equal to half the cutting diameter d1, followed by 2 helical flutes with a 30° helix over the extra short length of cut l2.
- Neck: behind the flutes the body is relieved to a neck diameter d3 slightly smaller than d1; the reach l3 (usable length with neck relief) gives clearance when machining in cavities and along walls.
- Shank: plain cylindrical shank of diameter d2 to DIN 6535 HA (no clamping flat). Sizes Ø1–2 mm use a Ø4 mm shank, which is larger than the cutting diameter; sizes Ø3–6 mm use a Ø6 mm shank; from Ø8 mm upward the shank diameter equals the cutting diameter.
- Overall length: l1, from 50 mm to 100 mm depending on diameter.
Dimension symbols: d1 = cutting diameter, r = ball radius, d2 = shank diameter, d3 = neck diameter, l2 = length of cut, l3 = reach, l1 = overall length. See the Specification Table for the values of each size.
How to choose the right S629 size
- Ball radius: the ball radius r is half of the cutting diameter. Choose a radius no larger than the smallest concave (internal) radius on the part. A larger diameter gives a stronger tool and a smoother surface at the same step-over.
- Reach: check that the reach l3 covers the depth of the pocket or wall to be machined. The neck relief helps keep the tool body clear of the wall.
- Shank: sizes Ø1–2 mm use a Ø4 mm shank, sizes Ø3–6 mm use a Ø6 mm shank, and sizes Ø8–20 mm have a shank equal to the cutting diameter. Make sure a matching collet or holder is available.
Workpiece material guide
- Aluminium and non-ferrous metals (ISO N): recommended. The polished flutes and positive rake angle are designed to cut soft, malleable materials and resist material sticking.
- Steels, stainless steels, cast iron and hardened materials: not the intended application. Choose a coated carbide ball-nose end mill designed for those materials instead.