BALL-NOSED END MILL_S533

Caution
Product Description
Solid carbide 2-flute ball-nosed end mill with an extra short length of cut, a long relieved neck and TiSiN coating, designed for copy milling of hardened steel from 49 to 63 HRC. Cutting diameter 2 – 16 mm, reach up to 110 mm.
Standards and tolerances
- Dimensions according to Dormer Pramet standard
- Shank: DIN 6535 HA plain cylindrical shank
- Cutting diameter tolerance: h9 · Shank diameter tolerance: h6
Ordering code
- S533 followed by the cutting diameter in mm, e.g. S53310.0 = 10 mm diameter
- Suffix XD4 / XD5 / XD6 on small diameters indicates a 4 mm / 5 mm / 6 mm shank, e.g. S5332.0XD6 = 2 mm diameter with 6 mm shank
Usage guidance
- Intended for hardened steel 49 – 63 HRC; the primary operation is copy milling of contoured surfaces
- Coolant delivery: external
- Long reach lowers tool rigidity: select the shortest reach that clears the workpiece and adjust cutting data to the overhang
- Use a rigid, low-runout tool holder suited to the plain cylindrical shank
- Take cutting speeds and feeds from Dormer Pramet cutting data
- Carbide tools are hard but brittle; wear eye protection and handle the cutting edges with care
The Dormer S533 is a solid carbide, 2-flute ball-nosed end mill with an extra short length of cut and a long relieved neck, made for copy milling of contoured surfaces in hardened materials. Its TiSiN coating, 30° helix and -10° radial rake angle give a strong, heat-resistant cutting edge for hardened steel.
Key features
- Full profile radius ball nose (RE = DC/2) for 3D contours, cavities and free-form surfaces
- Extra short length of cut with neck relief behind the flutes, giving reach from 20 mm up to 110 mm while keeping the fluted section short and rigid
- TiSiN (titanium silicon nitride) coating for heat and wear resistance in hardened steel
- 30° helix and -10° radial rake angle for a strong cutting edge
- Solid carbide body, cutting diameter tolerance h9
- DIN 6535 HA plain cylindrical shank, tolerance h6; small diameters offered with 4 mm, 5 mm or 6 mm shank (XD4 / XD5 / XD6)
Applications
- Copy milling of contoured surfaces (primary use)
- Turn milling (possible use)
- Hardened alloy steel 49 – 55 HRC and 55 – 63 HRC, such as die and mould components
| Type | Ball-nosed end mill, full profile radius |
|---|---|
| Tool material | Solid carbide |
| Coating | TiSiN |
| Number of flutes | 2 |
| Helix angle | 30° |
| Radial rake angle | -10° |
| Cutting diameter (DC) | 2 – 16 mm |
| Diameter tolerance | h9 |
| Length of cut (APMX) | 4 – 32 mm (extra short) |
| Reach / usable length (LU) | 20 – 110 mm, with neck relief |
| Overall length (OAL) | 100 / 125 / 150 mm |
| Shank | DIN 6535 HA plain cylindrical, 4 – 16 mm, h6 |
| Cutting direction | Right hand |
| Coolant delivery | External |
| Workpiece material | Hardened steel 49 – 63 HRC |
| Product Code | Dormer Item No. | DC (mm) | RE (mm) | APMX (mm) | LU (mm) | DN (mm) | DCON (mm) | OAL (mm) |
|---|---|---|---|---|---|---|---|---|
| S5332.0XD4 | 6706539 | 2 | 1 | 4 | 20 | 1.9 | 4 | 100 |
| S5332.0XD6 | 6706540 | 2 | 1 | 4 | 20 | 1.9 | 6 | 100 |
| S5333.0XD4 | 6734333 | 3 | 1.5 | 5 | 4 | 100 | ||
| S5333.0XD6 | 6706542 | 3 | 1.5 | 5 | 30 | 2.9 | 6 | 100 |
| S5334.0XD4 | 6706543 | 4 | 2 | 8 | 40 | 4 | 100 | |
| S5334.0XD6 | 6706544 | 4 | 2 | 8 | 40 | 3.7 | 6 | 100 |
| S5335.0XD5 | 6706545 | 5 | 2.5 | 9 | 4.6 | 5 | 100 | |
| S5335.0XD6 | 6706546 | 5 | 2.5 | 9 | 50 | 4.6 | 6 | 100 |
| S5336.0 | 6706547 | 6 | 3 | 10 | 60 | 5.5 | 6 | 100 |
| S5338.0 | 6706548 | 8 | 4 | 12 | 60 | 7.4 | 8 | 100 |
| S53310.0 | 6706549 | 10 | 5 | 14 | 85 | 9.2 | 10 | 125 |
| S53312.0 | 6706550 | 12 | 6 | 16 | 85 | 11 | 12 | 125 |
| S53314.0 | 6706551 | 14 | 7 | 32 | 110 | 13 | 14 | 150 |
| S53316.0 | 6706552 | 16 | 8 | 32 | 110 | 15 | 16 | 150 |
DC = cutting diameter · RE = ball radius · APMX = length of cut · LU = reach (usable length) · DN = neck diameter · DCON = shank diameter · OAL = overall length
Solid carbide ball-nosed end mill with 2 right-hand helical flutes (30° helix). From the tip: a full-radius ball nose and a short fluted section, followed by a relieved neck of reduced diameter, then a plain cylindrical shank.
- DC – cutting diameter: 2 – 16 mm
- RE – ball nose radius, full profile: RE = DC/2
- APMX – length of cut (fluted section): 4 – 32 mm
- DN – neck diameter, slightly smaller than DC: 1.9 – 15 mm
- LU – reach (usable length) measured from the ball tip: 20 – 110 mm
- DCON – shank diameter, DIN 6535 HA, h6: 4 – 16 mm
- OAL – overall length: 100, 125 or 150 mm
How to choose the right S533 size
- Ball radius: choose RE equal to or smaller than the smallest concave radius on the part.
- Reach: choose the shortest LU that clears the deepest wall, from 20 mm (2 mm diameter) up to 110 mm (14 mm and 16 mm diameters).
- Shank: for 2 – 5 mm diameters, choose the XD4, XD5 or XD6 version that matches your collet or shrink-fit holder.
- Workpiece: S533 is intended for hardened steel 49 – 63 HRC.
Related Dormer series
- S531 – 2-flute TiSiN ball-nosed end mill with shorter overall length and reach
- S534 – 4-flute TiSiN extra short ball-nosed end mill