BALL-NOSED END MILL_S531

Caution
Product Description
Dormer S531 is a 2-flute solid carbide ball-nosed end mill with TiSiN coating, an extra short cutting length and a long relieved neck for reaching deep features. Its 30° helix and -10° rake angle are designed for high speed copy milling of hardened steels from 49 to 63 HRC.
Standards and classification
- Manufactured to the Dormer Pramet standard, with a cylindrical shank to DIN 6535 HA.
- Workpiece group ISO H (hardened materials). Recommended for hardened alloy steel of 49–55 HRC (over 1620 N/mm²) and 55–63 HRC (over 1980 N/mm²).
- Primary use: copy milling of contoured surfaces. Possible use: turn milling.
- Tolerances: cutting diameter h9, shank h6.
Usage guidance
- Take cutting speed and feed from the Dormer Pramet cutting data for the S531 series, matched to the actual hardness of the workpiece.
- Use a rigid machine set-up and a precision tool holder such as a shrink-fit or hydraulic chuck, and keep runout as low as possible, because small-diameter carbide tools are sensitive to runout and vibration.
- Coolant is supplied externally; the tool has no through-tool coolant channel.
- Select the shortest reach that clears the part to keep deflection low and maintain surface accuracy.
- The milling directions specified for this tool are radial and diagonal (ramping), so enter the material by ramping rather than by straight axial plunging.
Cautions
- Solid carbide is very hard but brittle. Avoid impact and do not drop the tool.
- Wear safety glasses during machining and handle the cutting edges with care.
- Replace the tool when wear increases the cutting load or degrades the surface finish.
Overview
The Dormer S531 ball-nosed end mill is a solid carbide (HM) cutter made to the Dormer Pramet standard for copy milling of contoured surfaces in hardened materials. It combines a 2-flute ball nose geometry with an extra short cutting length and a long relieved neck, so the tool can reach deep cavities and steep walls while the cutting section stays short and rigid.
Key features
- Ball nose with a full profile radius for high performance contouring of complex 3D surfaces.
- Long reach 2-flute design with neck relief, giving high rigidity for increased strength and reduced vibration in areas that are difficult to reach.
- TiSiN (titanium silicon nitride) coating that increases tool life and improves performance when milling difficult-to-machine materials.
- 30° helix angle and -10° radial rake angle for a strong cutting edge in hardened steel.
- Premium carbide substrate, specifically made for high speed machining of hardened tool steels up to 63 HRC.
- Plain cylindrical shank to DIN 6535 HA with h6 tolerance.
Typical applications
- Copy milling of contoured surfaces (primary use) and turn milling (possible use).
- Finishing and semi-finishing of hardened alloy and tool steels in the 49–63 HRC range, such as die and mould cavities, cores and inserts.
- Small radii, fillets and narrow pockets where a long reach is needed behind a short cutting edge.
| Tool type | Ball-nosed end mill, extra short cutting length with long reach (neck relief) |
|---|---|
| Tool material | Solid carbide (HM) |
| Coating | TiSiN (titanium silicon nitride) |
| Number of flutes | 2 |
| Helix angle | 30° |
| Radial rake angle | -10° |
| Cutting diameter tolerance | h9 |
| Shank | Plain cylindrical shank to DIN 6535 HA, tolerance h6 |
| Cutting direction | Right hand |
| Coolant supply | External |
| Milling direction | Radial and diagonal (ramping) |
| Workpiece material | ISO H – hardened steels, 49–63 HRC |
| Primary operation | Copy milling of contoured surfaces |
| Series diameter range | 1.5 mm to 16 mm |
| Standard | Dormer Pramet standard |
| Product code | Material ID | EAN | Cutting diameter D1 (mm) | Ball radius R (mm) | Length of cut L2 (mm) | Reach / neck length L3 (mm) | Neck diameter D3 (mm) | Shank diameter D2 h6 (mm) | Overall length L1 (mm) | Flutes |
|---|---|---|---|---|---|---|---|---|---|---|
| S5311.5 | 6706471 | 7320760680209 | 1.5 | 0.75 | 3 | 10 | 1.4 | 6 | 75 | 2 |
The S531 is a solid carbide ball-nosed end mill with 2 helical flutes at a 30° helix angle. From the tip toward the shank, the tool consists of the following sections:
- Ball end: a full profile radius R equal to half of the cutting diameter D1.
- Cutting section: a short fluted length L2 (extra short series).
- Neck: behind the flutes the body is relieved to a neck diameter D3, slightly smaller than D1, giving a long reach L3.
- Shank: plain cylindrical shank of diameter D2 to DIN 6535 HA (tolerance h6); the neck joins the larger shank through a transition section, and L1 is the overall length.
Dimensions of S5311.5: D1 = 1.5 mm, R = 0.75 mm, L2 = 3 mm, D3 = 1.4 mm, L3 = 10 mm, D2 = 6 mm, L1 = 75 mm.
Choosing a Dormer ball-nosed end mill for hardened steel
Dormer Pramet offers several solid carbide, TiSiN-coated ball-nosed end mill series for hardened materials. Choose by flute count and reach:
| Series | Flutes | Reach | Best suited to |
|---|---|---|---|
| S529 | 2 | Short | Shallow features where maximum rigidity is needed |
| S531 | 2 | Long | Deeper cavities, steep walls and small radii (this series) |
| S533 | 2 | Extra long | Very deep features, e.g. S5334.0XD4 with 100 mm overall length and 40 mm reach |
| S534 | 4 | Short | More cutting edges for contouring shallow areas |
| S535 | 4 | Long | More cutting edges for contouring deeper areas |
Selection tips
- Match the ball radius to the smallest concave radius on the part; the S5311.5 has a 0.75 mm radius.
- Check that the reach L3 is longer than the deepest wall to be machined (10 mm for the S5311.5), but avoid excess reach, which lowers rigidity.
- For stainless steel and high-temperature alloys rather than hardened steel, consider the Dormer S231 series, a 2-flute TiSiN ball-nosed end mill with a 3° rake angle.