BALL-NOSED END MILL_S529

Caution
Product Description
Dormer Pramet S529 is a solid carbide 2-flute ball-nosed end mill in extra short series with TiSiN coating, 30° helix and -10° rake angle. It is designed for copy milling of contoured surfaces in hardened steels from 49 to 63 HRC.
Standards and tolerances
- Manufacturer standard: Dormer Pramet
- Shank: cylindrical shank DIN 6535 HA
- Cutting diameter tolerance: h9; shank diameter tolerance: h6
- Material application: ISO H – hardened materials
- Mill profile: N – general purpose cutter type for low to high resistance materials
- Coolant delivery: external
- Cutting direction: right hand
Usage guidance
- Use rigid machines and tool holders with minimal runout, and keep the tool overhang as short as possible.
- Choose the shortest reach (LU) that clears the part to maximise rigidity and surface quality.
- Set cutting speed and feed according to the cutting data recommended by Dormer Pramet for the workpiece hardness.
- Carbide is hard but brittle: avoid impact, handle with care and wear eye protection during machining.
Dormer Pramet S529 Solid Carbide Ball-Nosed End Mill
The S529 is an extra short series, 2-flute ball-nosed end mill from Dormer Pramet, made from solid carbide and coated with TiSiN (titanium silicon nitride). Its full-radius ball nose, 30° helix and -10° rake angle provide a strong cutting edge for copy milling of contoured surfaces in hardened materials.
Key features
- Solid carbide with TiSiN coating for increased surface hardness and longer tool life when machining hardened steel
- 2-flute full-radius ball nose for profiling and 3D contouring of complex surfaces
- Extra short length of cut and short overhang for high rigidity and reduced vibration
- 30° helix angle and -10° radial rake angle for a strong cutting edge in hard materials
- Relieved neck behind the cutting head on sizes with extended reach, to clear walls when copy milling
- Plain cylindrical shank to DIN 6535 HA with h6 tolerance; cutting diameter tolerance h9
Applications
- Copy milling of contoured surfaces (primary use), with radial and diagonal (ramping) feed
- Turn milling (possible use)
- Hardened alloyed steel 49 – 55 HRC and 55 – 63 HRC
- High speed machining of hardened tool steels up to 63 HRC
| Brand | Dormer Pramet |
|---|---|
| Series | S529 |
| Type | Ball-nosed end mill, extra short series |
| Tool material | Solid carbide |
| Coating | TiSiN (titanium silicon nitride) |
| Number of flutes | 2 |
| Helix angle | 30° |
| Radial rake angle | -10° |
| Ball radius | Full radius, RE = DC/2 |
| Cutting diameter range | 1.5 – 12 mm (see specification table) |
| Cutting diameter tolerance | h9 |
| Shank | Plain cylindrical, DIN 6535 HA, tolerance h6 |
| Cutting direction | Right hand |
| Coolant | External |
| Workpiece material | ISO H – hardened steel 49 – 63 HRC |
| Main application | Copy milling of contoured surfaces |
| Ordering No. | Product Code | Cutting Dia. DC (mm) | Ball Radius RE (mm) | Length of Cut APMX (mm) | Reach LU (mm) | Neck Dia. DN (mm) | Shank Dia. DCON (mm) | Overall Length OAL (mm) |
|---|---|---|---|---|---|---|---|---|
| 6706499 | S5291.5 | 1.5 | 0.75 | 3 | 6 | 50 | ||
| 6706500 | S5292.0XD4 | 2 | 1 | 4 | 4 | |||
| 6706501 | S5292.0XD6 | 2 | 1 | 4 | 6 | 50 | ||
| 6706502 | 3 | 1.5 | 5 | 3 | 40 | |||
| 6706503 | S5293.0XD6 | 3 | 1.5 | 5 | 14 | 2.8 | 6 | 50 |
| 6706506 | S5295.0XD5 | 5 | 2.5 | 9 | 20 | 4.6 | 5 | 50 |
| 6706507 | S5295.0XD6 | 5 | 2.5 | 9 | 20 | 4.6 | 6 | 50 |
| 6706508 | 6 | 3 | 10 | 20 | 5.5 | 6 | 50 | |
| 6706509 | S5298.0 | 8 | 4 | 12 | 8 | 64 | ||
| 6706510 | S52910.0 | 10 | 5 | 14 | 32 | 9.2 | 10 | 70 |
| 6706511 | S52912.0 | 12 | 6 | 16 | 38 | 11 | 12 | 75 |
Solid carbide ball-nosed end mill with a full-radius ball nose and 2 helical flutes with a 30° helix. From the tip: the cutting head with ball radius RE (equal to DC/2) and length of cut APMX; on sizes with a reach value, a relieved neck of diameter DN up to the usable length LU; then a plain cylindrical shank of diameter DCON to DIN 6535 HA. OAL is the overall length.
- DC – cutting diameter
- RE – ball radius (DC/2)
- APMX – length of cut (maximum depth of cut)
- LU – usable length (reach)
- DN – neck diameter
- DCON – shank diameter
- OAL – overall length
How to choose the right S529 size
- Ball radius: RE is half the cutting diameter (for example, Ø6 mm gives R3 mm). Choose a radius equal to or smaller than the smallest concave radius on the part.
- Shank: the suffix XD4, XD5 or XD6 in the product code shows the shank diameter (4 mm, 5 mm or 6 mm). Choose the version that fits your collet or holder.
- Reach: for deep cavities, check the reach LU and neck diameter DN in the specification table so that the neck clears the wall.
- Workpiece: the S529 is intended for hardened steels from 49 to 63 HRC. For softer steels, non-ferrous metals or plastics, select a ball-nosed end mill designed for that material group.