BALL-NOSED END MILL_S511

Caution
Product Description
Dormer Pramet S511 is a short-series 4-flute solid carbide ball-nosed end mill with X-CEED coating, a 30° helix and a plain cylindrical shank. It is designed for copy milling and 3D profiling in steel, cast steel, stainless steel, cast iron and copper alloys, with cutting diameters from 3 mm to 16 mm.
Standards and tolerances
- Manufactured to Dormer Pramet standard
- Shank: DIN 6535 HA plain cylindrical shank, tolerance h6
- Cutting diameter tolerance: h9
Suitable workpiece materials
- ISO P: steel and cast steel (alloy content ≤ 10%, hardness below 45 HRC)
- ISO M: stainless steel, ferritic and martensitic
- ISO K: cast iron
- ISO N: copper and copper alloys
Usage notes
- Select cutting speed and feed from Dormer Pramet cutting data for the workpiece material and tool diameter.
- Use a rigid machine set-up and a precision tool holder with low runout to protect the carbide cutting edges.
- Designed for external coolant supply.
- Solid carbide is hard but brittle: avoid impact, and wear safety glasses when handling and machining.
Dormer Pramet S511 Ball-Nosed End Mill
The S511 is a solid carbide ball-nosed end mill from Dormer Pramet with 4 flutes, a full-radius ball nose and a short length of cut for high rigidity. It is a Type N general-purpose cutter for low- to high-resistance materials, intended for copy milling, 3D contouring and finishing of curved surfaces, for example in die and mould making.
Key features
- Solid carbide body with X-CEED coating for machining steel and stainless steel
- 4 flutes with a 30° helix angle and a 10° radial rake angle for a stable, smooth cut
- Full-profile ball radius equal to half the cutting diameter (R = D/2)
- Short series length of cut for maximum rigidity and minimum deflection
- Plain cylindrical shank to DIN 6535 HA with h6 tolerance; cutting diameter tolerance h9
- Cutting diameters from 3 mm to 16 mm, overall length 80 mm or 100 mm
Typical applications
- Copy milling and 3D profiling
- Ball nosing, slotting and ramping
- Machining concave radii and curved surfaces in dies, moulds and machine parts
| Brand | Dormer Pramet |
|---|---|
| Series | S511 |
| Product type | Ball-nosed end mill, short series |
| Cutter type | Type N (general purpose) |
| Tool material | Solid carbide |
| Coating | X-CEED |
| Number of flutes | 4 |
| Helix angle | 30° |
| Radial rake angle | 10° |
| Cutting diameter (D) | 3 mm – 16 mm |
| Ball radius (R) | 1.5 mm – 8 mm (R = D/2) |
| Length of cut | 8 mm – 32 mm |
| Overall length | 80 mm / 100 mm |
| Shank | Plain cylindrical, DIN 6535 HA, 6 mm – 16 mm |
| Shank tolerance | h6 |
| Cutting diameter tolerance | h9 |
| Cutting direction | Right hand |
| Coolant supply | External |
| Product Code | Material No. | D (mm) | R (mm) | Length of Cut (mm) | Overall Length (mm) | Shank Diameter (mm) | Flutes |
|---|---|---|---|---|---|---|---|
| 5982858 | 3 | 1.5 | 8 | 80 | 6 | 4 | |
| S5114.0 | 5982864 | 4 | 2 | 11 | 80 | 6 | 4 |
| S5115.0 | 5982869 | 5 | 2.5 | 13 | 80 | 6 | 4 |
| 5982873 | 6 | 3 | 13 | 80 | 6 | 4 | |
| S5117.0 | 5982878 | 7 | 3.5 | 16 | 100 | 8 | 4 |
| S5118.0 | 5982882 | 8 | 4 | 19 | 100 | 8 | 4 |
| 5982895 | 9 | 4.5 | 19 | 100 | 10 | 4 | |
| S51110.0 | 5982845 | 10 | 5 | 22 | 100 | 10 | 4 |
| S51112.0 | 5982849 | 12 | 6 | 26 | 100 | 12 | 4 |
| S51116.0 | 5982854 | 16 | 8 | 32 | 100 | 16 | 4 |
Shape: solid carbide ball-nosed end mill with a plain cylindrical shank.
- Cutting end: hemispherical full-radius ball nose, ball radius R = D/2
- Cutting section: 4 helical flutes with a 30° helix along the length of cut, right-hand cut
- Shank: plain cylindrical shank to DIN 6535 HA, diameter d (h6)
- On sizes where the cutting diameter is smaller than the shank diameter (D 3 mm, 4 mm, 5 mm, 7 mm and 9 mm), the cutting section transitions to the larger shank diameter
- Main dimensions: D = cutting diameter, R = ball radius, l = length of cut, L = overall length, d = shank diameter (see Specification Table)
How to choose the right size
- Ball radius: choose a ball radius (R = D/2) equal to or smaller than the smallest concave radius on the part.
- Diameter: use the largest diameter the part geometry allows for better rigidity and shorter machining time.
- Step-over: a smaller step-over between passes gives a lower scallop height and a better surface finish.
- Reach: S511 is a short series for maximum rigidity; for deep cavities consider a long-reach ball-nosed end mill such as Dormer S535.
Matching the workpiece material
- Steel and cast steel below 45 HRC, stainless steel, cast iron and copper alloys: S511 with X-CEED coating is suitable.
- Hardened steel above 45 HRC: choose a ball-nosed end mill designed for hard milling.
- Aluminium and soft non-ferrous materials: a polished 2 or 3 flute tool generally gives better chip evacuation.