BALL-NOSED END MILL_S247

Caution
Product Description
Dormer S247 is a solid carbide 4-flute ball-nosed end mill in extra long length, with a 30° helix and AlTiN coating. Inch sizes from 1/8 to 5/8 inch are available for profiling, 3D contouring and machining internal radii in steel, stainless steel and cast iron.
Manufacturer information
- Manufacturer: Dormer Pramet. The S247 is listed in the Dormer solid carbide end mill catalogue as a solid carbide 4-flute end mill with extra long length, ball nose and 30° helix.
- Dormer designs this solid carbide end mill range for common milling operations such as slotting, plunging, side and face milling, ramping and copy milling.
- According to Dormer, high-precision h6 shanks are standard on most cutters in this range, and cylindrical shanks are made to DIN 6535 HA.
- Dormer publishes recommended cutting data by Application Material Group (AMG). Check the current Dormer Pramet catalogue or online data for speeds and feeds before use.
- All dimensions of this series are in inch.
Usage guidance
- Extra long tools are less rigid than shorter tools. Keep overhang as short as possible and use a rigid, accurate holder such as a shrink-fit, hydraulic or high-precision collet chuck.
- If vibration or chatter occurs, reduce feed and depth of cut compared with shorter tools.
- Cutting speed at the centre of a ball nose is close to zero. Where possible, tilt the tool or workpiece, or cut with the side of the ball, to improve surface finish and tool life.
- Use coolant or compressed air to clear chips from deep cavities.
- Carbide is hard but brittle. Handle tools with care, avoid impacts, and wear eye protection during machining.
The Dormer S247 is a solid carbide ball-nosed end mill from the Dormer Pramet solid carbide end mill range. It combines a ball nose, 4 flutes, a 30° helix and an extra long flute length. This lets it reach deep into pockets and cavities and along high walls while producing internal part radii and smooth 3D contours.
Key features
- Ball nose for cutting internal part radii and contouring complex surfaces.
- AlTiN (aluminium titanium nitride) coating increases surface hardness and improves chip flow and tool life, allowing higher metal removal rates.
- 4-flute design with a 30° helix for stable cutting in profiling, ramping and plunging.
- Extra long length for deep-reach milling.
- Premium micrograin carbide offers a good balance of hardness and toughness for high wear resistance and consistent tool life.
- Plain cylindrical shank with the same diameter as the cutter.
Typical applications
- Profile and copy milling of 3D surfaces in dies, moulds and machine parts.
- Plunging and ramping into pockets and cavities.
- Machining fillets and internal radii in steel, stainless steel and cast iron.
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S247 |
| Tool type | Ball-nosed end mill, extra long length |
| Tool material | Solid carbide (micrograin) |
| Coating | AlTiN |
| Number of flutes | 4 |
| Helix angle | 30° |
| End form | Ball nose, radius = 1/2 of cutting diameter |
| Cutting diameter range | 1/8 – 5/8 inch |
| Flute length range | 1 – 3 inch |
| Overall length range | 3 – 6 inch |
| Shank | Plain cylindrical shank, diameter equal to cutting diameter |
| Dimension unit | inch |
| Pack quantity | 1 piece |
Dimensions according to the Dormer Pramet solid carbide end mill catalogue. d1 = cutting diameter, d2 = shank diameter, l2 = flute length, l1 = overall length. All dimensions in inch.
| Product code | d1 (inch) | d1 decimal (inch) | d2 (inch) | l2 (inch) | l1 (inch) | Flutes | EDP No. |
|---|---|---|---|---|---|---|---|
| S2471/8 | 1/8 | 0.1250 | 1/8 | 1 | 3 | 4 | 7648901 |
| S2473/16 | 3/16 | 0.1875 | 3/16 | 1-1/8 | 3 | 4 | 7648902 |
| S2471/4 | 1/4 | 0.2500 | 1/4 | 1-1/2 | 4 | 4 | 7648903 |
| S2475/16 | 5/16 | 0.3125 | 5/16 | 1-5/8 | 4 | 4 | 7648904 |
| S2473/8 | 3/8 | 0.3750 | 3/8 | 1-3/4 | 4 | 4 | 7648905 |
| S2471/2 | 1/2 | 0.5000 | 1/2 | 3 | 6 | 4 | 7648906 |
| S2475/8 | 5/8 | 0.6250 | 5/8 | 3 | 6 | 4 | 7648907 |
One-piece solid carbide tool made up of a plain cylindrical shank and a fluted cutting section that ends in a hemispherical ball nose.
- d1: cutting diameter. The ball nose radius equals d1/2.
- d2: shank diameter, equal to d1 for every size in the series.
- l2: flute length, carrying 4 helical flutes with a 30° helix that run from the ball nose towards the shank.
- l1: overall length, from the tip of the ball nose to the end of the shank.
Example S2471/2: d1 = 1/2 inch, d2 = 1/2 inch, l2 = 3 inch, l1 = 6 inch.
How to choose the right size
- Select the diameter from the smallest internal radius on the part. The ball radius is half of d1, so it must be equal to or smaller than that radius.
- Choose the shortest flute and overall length that still reaches the required depth. S247 is intended for deep-reach work; for shallower features a shorter series gives higher rigidity.
Related Dormer solid carbide ball-nosed series
| Series | Flutes | Length | Finish | Diameter range | Suited for |
|---|---|---|---|---|---|
| S247 | 4 | Extra long | AlTiN | 1/8 – 5/8 inch | Deep-reach contouring in steel, stainless steel and cast iron |
| S147 | 4 | Extra long | Bright | 1/8 – 5/8 inch | Soft and non-ferrous materials, where a bright finish improves chip flow |
| S246 | 4 | Long | AlTiN | 1/4 – 5/8 inch | Shorter reach with higher rigidity |
| S238 | 4 | Regular | AlTiN | 1/16 – 3/4 inch | Shallow features where maximum rigidity is needed |
| S215 | 2 | Extra long | AlTiN | 1/8 – 1/2 inch | Deep slotting and pocketing that needs more chip space |