BALL-NOSED END MILL_S246

Caution
Product Description
Dormer S246 is a solid carbide 4-flute ball-nosed end mill with a long cut length, 30° helix and AlTiN coating, available in inch sizes from 1/4 to 5/8 inch. It is designed for profiling, copy milling and cutting internal radii in steel, stainless steel, cast iron and high-temperature alloys.
Shank standard
In Dormer's solid carbide end mill range, high-precision h6 shanks are standard on most cutters, and cylindrical shanks are made to DIN 6535 HA. S246 has a straight plain shank.
Workpiece material suitability
Dormer's cutting data recommends S246 for ISO material groups P (steel and cast steel), M (stainless steel), K (cast iron) and S (high-temperature alloys, including titanium alloys). It is not listed for group N (non-ferrous metals) or group H (hardened materials); for non-ferrous work, the bright-finish S146 is the matching choice.
Usage notes
- Dormer publishes starting cutting speeds in SFM for each workpiece material group (WMG); feed per tooth is read from Dormer's feed table using the feed code and the tool diameter.
- When milling with less than 50% radial immersion, apply Dormer's correction factors to the cutting speed and feed per tooth.
- The long cut length increases tool overhang; use rigid tool holding and a stable set-up, and reduce cutting parameters if vibration occurs.
Dormer S246 Solid Carbide 4-Flute Ball-Nosed End Mill – Long Length
S246 is part of Dormer's solid carbide end mill range, developed for the most common milling operations such as slotting, plunging, side and face milling, as well as ramping and copy milling in a wide range of materials. It combines a ball nose for cutting internal part radii with a 4-flute, 30° helix geometry and a long cut length for reaching deeper pockets and contours.
Key features
- Premium micrograin carbide provides an excellent combination of hardness and toughness, giving high wear resistance and long, consistent tool life.
- AlTiN coating increases surface hardness and improves chip flow and tool life, allowing higher metal removal rates.
- Ball nose for cutting internal part radii and for copy milling of contoured surfaces.
- 4 flutes with a 30° helix angle for general-purpose milling.
- Long cut length for deeper pockets, walls and contours.
- Straight plain shank with the same diameter as the cutter.
- Consistent performance and repeatability across a wide range of materials, machines and conditions.
Typical applications
Profiling and copy milling of contoured surfaces, cutting internal radii, slotting and ramping in steels, stainless steels, cast irons and high-temperature alloys, covering ISO material groups P, M, K and S.
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S246 |
| Tool type | Ball-nosed end mill, long cut length |
| Tool material | Solid carbide (premium micrograin) |
| Coating | AlTiN |
| End form | Ball nose |
| Number of flutes | 4 |
| Helix angle | 30° |
| Cutting direction | Right hand |
| Cutting diameter range | 1/4 to 5/8 inch |
| Length of cut | 1-1/8 to 2-1/4 inch |
| Overall length | 3 to 5 inch |
| Shank | Straight plain shank, diameter equal to cutting diameter |
| Workpiece material groups | ISO P, M, K, S |
| Pack quantity | 1 piece |
| Order code | EDP No. | Cutting diameter d1 (inch) | d1 decimal (inch) | Shank diameter d2 (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Flutes |
|---|---|---|---|---|---|---|---|
| S2461/4 | 7648890 | 1/4 | 0.2500 | 1/4 | 1-1/8 | 3 | 4 |
| S2463/8 | 7648891 | 3/8 | 0.3750 | 3/8 | 1-1/8 | 3 | 4 |
| S2461/2 | 7648892 | 1/2 | 0.5000 | 1/2 | 2 | 4 | 4 |
| S2465/8 | 7648893 | 5/8 | 0.6250 | 5/8 | 2-1/4 | 5 | 4 |
Pack quantity: 1 piece per code. Data from the Dormer end mill catalogue.
Solid carbide ball-nosed end mill with a straight plain shank and a long helical cutting section.
- Cutting end: full ball nose (hemispherical tip) for cutting internal radii; ball radius = d1/2.
- Flutes: 4 helical flutes, 30° helix, right-hand cut.
- d1: cutting diameter, 1/4 to 5/8 inch.
- d2: shank diameter, equal to d1 on every size.
- l2: length of cut, 1-1/8 to 2-1/4 inch.
- l1: overall length, 3 to 5 inch.
Choosing the right Dormer inch ball-nosed end mill
S246 shares its sizes with S146, so choose by workpiece material and by how deep the tool must reach.
| Series | Flutes | Cut length | Finish | Size range (inch) | Recommended for |
|---|---|---|---|---|---|
| S246 | 4 | Long | AlTiN | 1/4 - 5/8 | Steel, stainless steel, cast iron and high-temperature alloys |
| S146 | 4 | Long | Bright | 1/4 - 5/8 | Non-ferrous and soft materials, as well as steel, stainless steel and cast iron |
| S238 | 4 | Regular | AlTiN | 1/16 - 3/4 | Same materials as S246 when a regular cut length is enough |
| S247 | 4 | Extra long | AlTiN | 1/8 - 5/8 | Same materials as S246 for deeper features |
Starting cutting speeds for S246
| WMG | Workpiece material | Hardness | Cutting speed (SFM) | Feed code |
|---|---|---|---|---|
| P1.1 | Free-machining steel, sulfurized | under 240 HB | 371 | E |
| P2.2 | Plain carbon steel, under 0.55% C | under 240 HB | 279 | E |
| P3.2 | Alloy steel, hardened and tempered | 180 - 260 HB | 253 | E |
| P4.2 | Tool steel, hardened and tempered | 26 - 39 HRC | 157 | E |
| M1.1 | Ferritic stainless steel | under 160 HB | 413 | E |
| M3.1 | Austenitic stainless steel | under 200 HB | 240 | E |
| M4.1 | Duplex or super-austenitic stainless steel | under 300 HB | 161 | D |
| K1.2 | Grey cast iron | 180 - 240 HB | 377 | E |
| K3.2 | Ductile cast iron | 180 - 220 HB | 407 | E |
| S1.2 | Titanium alloys | 200 - 280 HB | 187 | E |
| S3.1 | Ni-based high-temperature alloys | under 280 HB | 151 | D |
Values are Dormer catalogue starting points. Feed codes refer to Dormer's solid carbide milling feed table (feed per tooth by tool diameter). Adjust to your machine, set-up and coolant.