BALL-NOSED END MILL_S239

Caution
Product Description
DORMER PRAMET S239 is a regular-length, 4-flute solid carbide ball-nosed end mill with a 30° helix and AlTiN coating, available in metric sizes from 2.00 to 12.00 mm. The ball nose is designed for cutting internal part radii and contours. The AlTiN coating increases surface hardness and improves chip flow and tool life, allowing higher metal removal rates.
Standards and tolerances
- Manufactured to the Dormer Pramet standard.
- Dormer states that high-precision h6 shanks are standard on most cutters in its solid carbide end mill range, with cylindrical shanks made to DIN 6535 HA.
- Recommended Dormer workpiece material groups are P (steel and cast steel), M (stainless steel), K (cast iron) and S (titanium and heat-resistant alloys). Group P includes pre-hardened tool steels up to 45 HRC (group P4.3).
Usage guidance
- Dormer publishes starting cutting speeds and feed codes for each workpiece material group. Adjust them to the machine, tool overhang, holding method and coolant conditions.
- With a ball nose at a shallow axial depth of cut, the effective cutting diameter is smaller than the nominal diameter. The spindle speed may need to be increased to reach the recommended surface speed.
- Use a rigid set-up and accurate tool holding to limit runout and vibration, which can chip carbide cutting edges.
- For aluminium, copper alloys and other non-ferrous materials, Dormer lists the bright-finish S139 instead of S239.
- Carbide tools are hard but brittle. Handle them with care, avoid impact and wear eye protection during use.
Overview
The DORMER PRAMET S239 is a solid carbide ball-nosed end mill from Dormer's carbide end mill range. Dormer designed this range for the most common milling operations, including side milling, plunging, ramping and copy milling, in a wide range of materials. S239 combines a regular length of cut, 4 flutes and a 30° helix with a full ball nose and an AlTiN coating. This makes it a versatile tool for finishing and copy milling of contoured parts.
Key features
- Ball nose geometry: for cutting internal part radii, contours and 3D surfaces.
- 4 flutes with 30° helix: a general-purpose geometry suited to a wide variety of materials.
- AlTiN coating: increases surface hardness, improves chip flow and extends tool life, allowing higher metal removal rates. Dormer also credits it with improved cutting edge stability, wear protection and higher hot hardness.
- Premium micrograin carbide: combines hardness and toughness for high wear resistance and long, consistent tool life.
- Regular length, metric range: 8 sizes from 2.00 to 12.00 mm with a plain cylindrical shank.
Typical applications
Copy milling and contouring of 3D surfaces, machining internal radii and fillets, and profiling in steel and cast steel, stainless steel, cast iron, titanium alloys and heat-resistant alloys.
| Series | S239 |
|---|---|
| Brand | DORMER PRAMET |
| Tool type | Ball-nosed end mill, regular length |
| Tool material | Solid carbide (premium micrograin) |
| Coating | AlTiN |
| Number of flutes | 4 |
| Helix angle | 30° |
| End form | Full ball nose, radius equal to half the cutting diameter |
| Cutting diameter range | 2.00 – 12.00 mm (8 sizes) |
| Length of cut | 6.0 – 25.0 mm |
| Overall length | 38.0 – 75.0 mm |
| Shank | Plain cylindrical straight shank, 3.0 – 12.0 mm |
| Workpiece material groups | ISO P, M, K, S |
| Sister series | S139 (same dimensions, bright finish) |
| Product code | Cutting diameter d1 (mm) | Shank diameter d2 (mm) | Length of cut l2 (mm) | Overall length l1 (mm) | Flutes | EDP no. |
|---|---|---|---|---|---|---|
| S2392.0 | 2.00 | 3.0 | 6.0 | 38.0 | 4 | 7648878 |
| S2393.0 | 3.00 | 3.0 | 12.0 | 38.0 | 4 | 7648879 |
| S2394.0 | 4.00 | 4.0 | 14.0 | 50.0 | 4 | 7648880 |
| S2395.0 | 5.00 | 5.0 | 16.0 | 50.0 | 4 | 7648881 |
| S2396.0 | 6.00 | 6.0 | 19.0 | 63.0 | 4 | 7648882 |
| S2398.0 | 8.00 | 8.0 | 19.0 | 63.0 | 4 | 7648883 |
| S23910.0 | 10.00 | 10.0 | 22.0 | 70.0 | 4 | 7648884 |
| S23912.0 | 12.00 | 12.0 | 25.0 | 75.0 | 4 | 7648885 |
Solid carbide ball-nosed end mill, described from the shank end to the cutting tip:
- Shank (d2): plain cylindrical straight shank. On the 3.00 to 12.00 mm sizes the shank diameter equals the cutting diameter. The 2.00 mm size has a 3.0 mm shank.
- Fluted section (l2): 4 helical flutes with a 30° helix and AlTiN coating. The length of cut is 6.0 mm to 25.0 mm depending on size.
- Cutting tip (d1): full hemispherical ball end with a radius equal to half the cutting diameter, for example a 5 mm radius on the 10.00 mm size.
- Overall length (l1): 38.0 mm to 75.0 mm depending on size.
Dimension symbols follow the Dormer catalogue: d1 = cutting diameter, d2 = shank diameter, l2 = length of cut, l1 = overall length.
Choosing between S239 and S139
S239 and S139 share the same dimensions and ball-nose geometry; the difference is the finish. Dormer's catalogue lists them for the following ISO workpiece material groups:
| ISO material group | S239 (AlTiN) | S139 (bright) |
|---|---|---|
| P – Steel and cast steel | Suitable | Suitable |
| M – Stainless steel | Suitable | Suitable |
| K – Cast iron | Suitable | Suitable |
| N – Non-ferrous metals (aluminium, copper alloys) | — | Suitable |
| S – Titanium and heat-resistant alloys | Suitable | — |
Choose S239 for steels, stainless steels, cast irons, titanium, and nickel-, iron- or cobalt-based heat-resistant alloys. Choose S139 when machining aluminium, copper and other non-ferrous materials.
Starting cutting speeds for S239
| ISO material group | Cutting speed range (SFM) |
|---|---|
| P – Steel and cast steel | 141 – 459 |
| M – Stainless steel | 151 – 446 |
| K – Cast iron | 210 – 646 |
| S – Titanium and heat-resistant alloys | 79 – 230 |
These are the catalogue starting speeds across all subgroups in each group. Softer subgroups take the higher values and harder subgroups take the lower values.
Selecting the size
- Choose a ball diameter whose radius is no larger than the smallest internal radius to be machined.
- Use the largest diameter the part geometry allows for better rigidity. Note that the 2.00 mm size uses a 3.0 mm shank.
- Pick a length of cut that covers the required depth without unnecessary tool overhang.