BALL-NOSED END MILL_S238

Caution
Product Description
Dormer S238 is a regular-length, 4-flute solid carbide ball-nosed end mill with a 30° helix and AlTiN coating, supplied in inch sizes from 1/16 to 3/4 inch. The ball nose cuts internal part radii and is used for contouring, profile milling, ramping and plunging in steels, stainless steels, cast irons and high-temperature alloys.
Standards and general data
- Basic standard: DORMER (manufacturer standard)
- Dormer supplies high-precision h6 shanks as standard on most cutters in its solid carbide end mill range; cylindrical shanks are made to DIN 6535 HA.
- Ordering codes combine the series and the nominal diameter, e.g. S2381/16; each size also carries an EDP number from 7648857 to 7648868.
- Country of origin: United States
- Pack quantity: 1 piece per size
Usage guidance
- Dormer publishes starting cutting speeds (SFM) for S238 per workpiece material group (WMG), each with an alpha code used to read the feed per tooth (IPT) from the solid carbide (HM) feed table.
- The catalogue feed values apply to at least 50% radial immersion; Dormer provides correction factors for lighter radial engagement and for slot milling at different depths of cut.
- When plunging into solid material, Dormer specifies that the table feed value be read as feed per revolution (IPR) instead of feed per tooth.
- The cutting data covers ISO P, M, K and S materials; no data is published for non-ferrous (N) or hardened (H) materials.
The Dormer S238 belongs to Dormer Pramet's solid carbide end mill range, designed for consistent performance and repeatability across a wide range of materials, machines and conditions. It is the AlTiN-coated, regular-length, 4-flute ball-nosed style with a 30° helix, classified as a general-purpose (Type N) cutter for low to high resistance materials.
Key features
- Ball nose for cutting internal part radii and for contouring complex surfaces
- 4 flutes and a 30° helix angle for ramping, plunging and profile milling
- Multi-layer AlTiN coating increases surface hardness, improves chip flow and tool life, and allows higher metal removal rates
- The coating also gives improved cutting edge stability, wear protection and higher hot hardness
- Premium micrograin carbide combines hardness and toughness for high wear resistance and long, consistent tool life
- Regular (medium) cut length with a plain cylindrical shank
Applications
Contouring, copy milling and profile milling of 3D surfaces, plus ramping and plunging, in steel and cast steel, stainless steel, cast iron, titanium alloys and high-temperature alloys.
| Series | S238 |
|---|---|
| Brand | Dormer (Dormer Pramet) |
| Tool type | Ball-nosed end mill, regular length (medium cut length) |
| Tool material | Solid carbide (HM), premium micrograin |
| Coating | AlTiN, multi-layer |
| Number of flutes | 4 |
| Helix angle | 30° |
| End form | Ball nose, radius equal to half the cutting diameter |
| Cutting direction | Right hand |
| Cutting diameter range | 1/16 – 3/4 inch (12 sizes) |
| Shank diameter range | 1/8 – 3/4 inch |
| Flute length range | 1/4 – 1-1/2 inch |
| Overall length range | 1-1/2 – 4 inch |
| Shank type | Plain cylindrical (straight) shank |
| Cutting diameter tolerance | +0.000 / -0.002 inch (ANSI) |
| Workpiece material groups | ISO P, M, K, S |
Dimensions per Dormer catalogue. d1 = cutting diameter, d2 = shank diameter, l2 = flute length (maximum depth of cut), l1 = overall length. All sizes have 4 flutes.
| Ordering code | d1 (inch) | d1 decimal (inch) | d2 (inch) | l2 (inch) | l1 (inch) | EDP No. |
|---|---|---|---|---|---|---|
| S2381/16 | 1/16 | 0.0625 | 1/8 | 1/4 | 1-1/2 | 7648857 |
| S2383/32 | 3/32 | 0.0938 | 1/8 | 3/8 | 1-1/2 | 7648858 |
| S2381/8 | 1/8 | 0.1250 | 1/8 | 1/2 | 1-1/2 | 7648859 |
| S2385/32 | 5/32 | 0.1562 | 3/16 | 9/16 | 2 | 7648860 |
| S2383/16 | 3/16 | 0.1875 | 3/16 | 5/8 | 2 | 7648861 |
| S2381/4 | 1/4 | 0.2500 | 1/4 | 3/4 | 2-1/2 | 7648862 |
| S2385/16 | 5/16 | 0.3125 | 5/16 | 7/8 | 2-1/2 | 7648863 |
| S2383/8 | 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | 7648864 |
| S2387/16 | 7/16 | 0.4375 | 7/16 | 1 | 2-1/2 | 7648865 |
| S2381/2 | 1/2 | 0.5000 | 1/2 | 1 | 3 | 7648866 |
| S2385/8 | 5/8 | 0.6250 | 5/8 | 1-1/4 | 3-1/2 | 7648867 |
| S2383/4 | 3/4 | 0.7500 | 3/4 | 1-1/2 | 4 | 7648868 |
Solid carbide end mill with a plain cylindrical shank and a fully rounded ball-nose cutting end. Dimension symbols follow the Dormer catalogue:
- d1 – cutting (ball) diameter; the ball radius is half of d1, for example 5/16 inch on the 5/8 inch size
- d2 – shank diameter; equal to d1 on most sizes, while the 1/16 and 3/32 inch sizes use a 1/8 inch shank and the 5/32 inch size a 3/16 inch shank
- l2 – flute length, which is also the maximum depth of cut
- l1 – overall length
- Cutting portion: 4 helical flutes at a 30° helix angle, starting at the ball nose and running along l2
Choosing S238 by workpiece material
Starting cutting speeds published by Dormer for S238, in SFM (surface feet per minute). Within each group, the lower speeds apply to the harder or higher-strength sub-groups.
| ISO group | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| P | Steel and cast steel, from free machining steel to tool steel up to 45 HRC | 141 – 459 | E |
| M | Stainless steel: ferritic, martensitic, austenitic, duplex and precipitation hardening | 151 – 446 | D – E |
| K | Cast iron: gray, malleable, ductile, austempered and compacted graphite (CGI) | 210 – 646 | D – E |
| S | Titanium alloys and Fe-, Ni- and Co-based high-temperature alloys | 79 – 230 | D – E |
Related Dormer ball-nosed end mills
- S138 – the same sizes with a bright (uncoated) finish, which improves chip flow in soft and non-ferrous materials; choose it for aluminium and copper alloys, for which S238 has no published cutting data.
- S239 – AlTiN-coated metric version, 2.00 – 12.00 mm.
- S246 (long length, 1/4 – 5/8 inch) and S247 (extra long length, 1/8 – 5/8 inch) – AlTiN-coated 4-flute ball-nosed end mills for deeper reach.