BALL-NOSED END MILL_S147

Caution
Product Description
Dormer S147 is a solid carbide 4-flute ball-nosed end mill in extra long length, with a 30° helix angle and a bright (uncoated) finish, available in inch sizes from 1/8 to 5/8 inch. The ball nose cuts internal part radii and contours complex surfaces, while the bright finish improves chip flow in soft and non-ferrous materials.
Tool material and finish
Premium micrograin carbide provides an excellent combination of hardness and toughness, resulting in high wear resistance and long, consistent tool life. The bright (uncoated) finish improves chip flow in soft and non-ferrous materials.
Shank and standard
Dormer solid carbide end mills have high-precision h6 shanks as standard on most cutters, and cylindrical shanks are made to DIN 6535 HA. Basic standard: Dormer manufacturer standard.
Suitable workpiece materials
Dormer publishes S147 cutting data for ISO workpiece groups P (steel and cast steel), M (stainless steel), K (cast iron) and N (aluminum and copper alloys). Dormer does not list S147 cutting data for group S (titanium and high-temperature alloys) or group H (hardened materials); for group S, the AlTiN-coated S247 is listed instead.
Using the catalog cutting data
- Cutting speeds are given in SFM together with a letter code; the letter refers to the Dormer feed-per-tooth (IPT) table for solid carbide end mills, read at the closest tool diameter.
- Catalog feeds apply at a radial immersion of 50% or more; apply the Dormer correction factors for lighter radial engagement and for slot milling at greater depths of cut.
- Catalog values are starting values; adjust them to suit the machine, tool holding and set-up.
The Dormer S147 is a 4-flute solid carbide ball-nosed end mill from the Dormer Pramet solid carbide end mill range. It combines an extra long length of cut with a 30° helix angle and a bright (uncoated) finish, and is supplied in fractional inch diameters from 1/8 to 5/8 inch.
Key features
- Ball nose geometry for cutting internal part radii and for high-performance contouring of complex surfaces.
- Extra long length of cut, up to 3 inch on the 1/2 and 5/8 inch sizes, for reaching deep pockets and cavities.
- 4-flute design with a 30° helix angle for general-purpose milling.
- Bright finish improves chip flow in soft and non-ferrous materials.
- Premium micrograin carbide offers an excellent combination of hardness and toughness, giving high wear resistance and long, consistent tool life.
- Consistent performance and repeatability in many materials across a diverse range of machines and conditions.
Applications
Dormer designs this solid carbide range for slotting, plunging, side and face milling, ramping and copy milling. With its ball nose and long reach, S147 is especially suited to copy milling and profiling of contoured shapes in steel, stainless steel, cast iron, aluminum and copper alloys (ISO P, M, K and N workpiece groups).
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S147 |
| Type | Ball-nosed end mill, extra long length |
| Tool material | Solid carbide, premium micrograin |
| Coating / finish | Bright (uncoated) |
| Number of flutes | 4 |
| Helix angle | 30° |
| End form | Ball nose, R = d1/2 |
| Cutting diameter d1 | 1/8 – 5/8 inch |
| Length of cut l2 | 1 – 3 inch |
| Overall length l1 | 3 – 6 inch |
| Shank | Cylindrical straight shank, d2 = d1 |
| Pack quantity | 1 |
| Ecode | EDP No. | d1 Cutting diameter (inch) | d1 Decimal (inch) | d2 Shank diameter (inch) | l2 Length of cut (inch) | l1 Overall length (inch) | Flutes |
|---|---|---|---|---|---|---|---|
| S1471/8 | 7648894 | 1/8 | 0.1250 | 1/8 | 1 | 3 | 4 |
| S1473/16 | 7648895 | 3/16 | 0.1875 | 3/16 | 1-1/8 | 3 | 4 |
| S1471/4 | 7648896 | 1/4 | 0.2500 | 1/4 | 1-1/2 | 4 | 4 |
| S1475/16 | 7648897 | 5/16 | 0.3125 | 5/16 | 1-5/8 | 4 | 4 |
| S1473/8 | 7648898 | 3/8 | 0.3750 | 3/8 | 1-3/4 | 4 | 4 |
| S1471/2 | 7648899 | 1/2 | 0.5000 | 1/2 | 3 | 6 | 4 |
| S1475/8 | 7648900 | 5/8 | 0.6250 | 5/8 | 3 | 6 | 4 |
Solid carbide ball-nosed end mill with a plain cylindrical shank, 4 helical flutes and a ball-shaped cutting end.
- d1: cutting diameter; the ball radius R = d1/2.
- d2: shank diameter, equal to d1 on every size in the series.
- l2: length of cut (flute length), with 4 flutes at a 30° helix angle.
- l1: overall length from the ball tip to the end of the shank.
Example S1471/2: d1 = 1/2 inch, d2 = 1/2 inch, l2 = 3 inch, l1 = 6 inch.
Choosing within the Dormer 4-flute carbide ball-nosed range
| Series | Length | Finish | Size range (inch) |
|---|---|---|---|
| S138 | Regular | Bright | 1/16 – 3/4 |
| S238 | Regular | AlTiN | 1/16 – 3/4 |
| S146 | Long | Bright | 1/4 – 5/8 |
| S246 | Long | AlTiN | 1/4 – 5/8 |
| S147 | Extra long | Bright | 1/8 – 5/8 |
| S247 | Extra long | AlTiN | 1/8 – 5/8 |
Choose the bright S147 for aluminum, copper alloys and other soft or non-ferrous materials, as well as for general work in steel, stainless steel and cast iron. For higher metal removal rates and longer tool life, or for titanium and high-temperature alloys, choose the AlTiN-coated S247 in the same sizes. Select the shortest length that reaches the required depth for the best rigidity.
Starting cutting speeds for S147 by workpiece material
Values from the Dormer end mill catalog: cutting speed in SFM, followed by the feed code.
| ISO group | Workpiece material | Subgroup: SFM and feed code |
|---|---|---|
| P1 | Free machining steel | P1.1: 276 E; P1.2: 308 E; P1.3: 322 E |
| P2 | Plain carbon steel | P2.1: 236 E; P2.2: 207 E; P2.3: 184 E |
| P3 | Alloy steel | P3.1: 220 E; P3.2: 177 E; P3.3: 151 E |
| P4 | Tool steel | P4.1: 131 E; P4.2: 112 E; P4.3: 92 E |
| M1 | Ferritic stainless steel | M1.1: 256 E; M1.2: 217 E |
| M2 | Martensitic stainless steel | M2.1: 230 E; M2.2: 187 E |
| M3 | Austenitic stainless steel | M3.1: 154 E; M3.2: 131 E; M3.3: 118 D |
| M4 | Duplex or super-austenitic stainless steel | M4.1: 102 D |
| K1 | Gray iron | K1.1: 348 E; K1.2: 256 E; K1.3: 194 E |
| K2 | Malleable iron | K2.1: 364 E; K2.2: 295 E; K2.3: 236 E |
| K3 | Ductile iron | K3.1: 325 E; K3.2: 246 E; K3.3: 197 E |
| K4 | Austenitic iron and austempered ductile iron | K4.1: 299 E; K4.2: 226 E; K4.3: 164 E; K4.4: 141 D; K4.5: 118 D |
| K5 | Compacted graphite iron | K5.1: 338 E; K5.2: 253 E; K5.3: 197 E |
| N1 | Wrought aluminum and aluminum alloys | N1.1: 1394 F; N1.2: 1047 F; N1.3: 699 F |
| N2 | Cast aluminum alloys | N2.1: 932 E; N2.2: 837 E; N2.3: 604 E |
| N3 | Copper alloys | N3.1: 784 E; N3.2: 463 E; N3.3: 233 E |