BALL-NOSED END MILL_S146

Caution
Product Description
Dormer S146 is a long-length, 4-flute solid carbide ball-nosed end mill with a 30° helix and a bright (uncoated) finish, available in inch sizes from 1/4 to 5/8 inch. The ball nose cuts internal part radii and contoured surfaces in steel, stainless steel, cast iron and non-ferrous metals.
General information
- Manufacturer: Dormer Pramet, made to the Dormer Pramet standard
- Tool material: premium micrograin solid carbide
- Shank: Dormer states that high-precision h6 shanks are standard on most cutters in its solid carbide end mill range, and that cylindrical shanks are made to DIN 6535 HA
- All dimensions are in inch (fractional sizes)
- Workpiece suitability follows the Dormer Pramet Workpiece Material Groups (WMG): steel and cast steel (P), stainless steel (M), cast iron (K) and non-ferrous metals (N)
- Coated alternative: S246 offers the same dimensions with an AlTiN coating
Usage guidance
- Use a rigid machine set-up and a precision holder such as a collet chuck, hydraulic chuck or shrink-fit holder, and keep runout as low as possible
- Because of the long cut length, keep tool overhang as short as the job allows; if chatter appears, reduce the radial step-over or the depth of cut
- The cutting speed at the center of a ball nose is close to zero; for shallow finishing passes, base the spindle speed on the effective diameter at the actual depth of cut
- Treat the catalogue cutting data as starting values and adjust them to the machine, holder and workpiece conditions
- Apply coolant or an air blast to clear chips from the flutes, especially in deep cavities
Cautions
- Dormer does not list this uncoated series for heat-resistant alloys and titanium (ISO S) or hardened materials (ISO H)
- Carbide is very hard but brittle; avoid impact, do not drop the tool and handle the cutting edges with care
- Always wear eye protection and use machine guards when milling
The Dormer S146 is a solid carbide ball-nosed end mill from the Dormer Pramet inch end mill range. It combines 4 flutes, a 30° helix angle and a long cut length, so a single tool can reach deeper cavities and pockets while still producing a smooth finish on contoured surfaces. The bright, uncoated finish improves chip flow in soft and non-ferrous materials.
Key features
- Ball nose geometry for cutting internal part radii, contours and complex surfaces
- Long cut length for deeper pockets and cavities than regular-length ball-nosed end mills
- 4 flutes with a 30° helix for general purpose milling in a wide range of materials
- Premium micrograin carbide that combines hardness and toughness for high wear resistance and long, consistent tool life
- Bright (uncoated) finish that improves chip flow in soft and non-ferrous materials
- Straight cylindrical shank with the same diameter as the cutter, right-hand cutting
Typical applications
- Copy milling and profile milling of contoured or curved surfaces
- Machining internal radii and fillets in cavities and pockets
- Ramping into material during pocketing and contouring
- Workpiece materials: steel and cast steel (ISO P), stainless steel (ISO M), cast iron (ISO K) and non-ferrous metals such as aluminium and copper alloys (ISO N)
| Series | S146 |
|---|---|
| Product type | Ball-nosed end mill, long length |
| Tool material | Solid carbide (premium micrograin) |
| Finish / coating | Bright (uncoated) |
| End form | Ball nose (full radius) |
| Number of flutes | 4 |
| Helix angle | 30° |
| Cutting direction | Right hand |
| Cutting diameter range | 1/4 to 5/8 inch |
| Length of cut | 1-1/8 to 2-1/4 inch |
| Overall length | 3 to 5 inch |
| Shank | Straight cylindrical shank, shank diameter equal to cutting diameter |
| Workpiece materials | ISO P, M, K, N |
| Standard | Dormer Pramet standard |
| Ordering code | EDP No. | Cutting diameter d1 (inch) | d1 decimal (inch) | Shank diameter d2 (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Flutes |
|---|---|---|---|---|---|---|---|
| S1461/4 | 7648886 | 1/4 | 0.2500 | 1/4 | 1-1/8 | 3 | 4 |
| S1463/8 | 7648887 | 3/8 | 0.3750 | 3/8 | 1-1/8 | 3 | 4 |
| S1461/2 | 7648888 | 1/2 | 0.5000 | 1/2 | 2 | 4 | 4 |
| S1465/8 | 7648889 | 5/8 | 0.6250 | 5/8 | 2-1/4 | 5 | 4 |
All sizes: 30° helix, bright finish, pack quantity 1.
The S146 consists of a fluted cutting section and a plain cylindrical shank.
- Cutting end: hemispherical ball nose with a full radius equal to half of the cutting diameter d1
- Fluted section: 4 helical flutes with a 30° helix, running along the length of cut l2, right-hand cutting
- Shank: straight cylindrical shank of diameter d2, equal to the cutting diameter d1
- Overall length l1: measured from the tip of the ball nose to the end of the shank
Symbols used in the specification table: d1 = cutting diameter, d2 = shank diameter, l2 = length of cut, l1 = overall length.
How to choose the right Dormer ball-nosed end mill
- S138 (bright) / S238 (AlTiN): 4 flutes, regular length, 1/16 to 3/4 inch
- S146 (bright) / S246 (AlTiN): 4 flutes, long length, 1/4 to 5/8 inch
- S147 (bright) / S247 (AlTiN): 4 flutes, extra long length, 1/8 to 5/8 inch
- S114 (bright): 2 flutes, long length, 1/8 to 5/8 inch
Choose the shortest length that reaches the required depth: a shorter tool is more rigid and gives better accuracy and surface finish. Choose the bright S146 for steel, stainless steel, cast iron and non-ferrous metals; choose the AlTiN-coated S246 when higher metal removal rates are needed or when milling heat-resistant alloys and titanium (ISO S). A 2-flute ball nose offers more chip space, while a 4-flute ball nose gives a stronger core and a finer finish.
Starting cutting speeds (SFM) from the Dormer catalogue
| ISO group | WMG subgroup: cutting speed (SFM) | Feed code |
|---|---|---|
| P - Steel and cast steel | P1.1: 276, P1.2: 308, P1.3: 322, P2.1: 236, P2.2: 207, P2.3: 184, P3.1: 220, P3.2: 177, P3.3: 151, P4.1: 131, P4.2: 112, P4.3: 92 | E |
| M - Stainless steel | M1.1: 256, M1.2: 217, M2.1: 230, M2.2: 187, M3.1: 154, M3.2: 131, M3.3: 118, M4.1: 102 | E (M3.3 and M4.1: D) |
| K - Cast iron | K1.1: 348, K1.2: 256, K1.3: 194, K2.1: 364, K2.2: 295, K2.3: 236, K3.1: 325, K3.2: 246, K3.3: 197, K4.1: 299, K4.2: 226, K4.3: 164, K4.4: 141, K4.5: 118, K5.1: 338, K5.2: 253, K5.3: 197 | E (K4.4 and K4.5: D) |
| N - Non-ferrous metals | N1.1: 1394, N1.2: 1047, N1.3: 699, N2.1: 932, N2.2: 837, N2.3: 604, N3.1: 784, N3.2: 463, N3.3: 233 | F (N1.1 to N1.3), E (N2.1 to N3.3) |
Feed per tooth (IPT) by feed code
| Size (inch) | Code D | Code E | Code F |
|---|---|---|---|
| 1/4 | 0.0003 | 0.0005 | 0.0006 |
| 3/8 | 0.0005 | 0.0006 | 0.0009 |
| 1/2 | 0.0006 | 0.0007 | 0.0010 |
| 5/8 | 0.0007 | 0.0009 | 0.0013 |
Feed values are taken from the closest diameter row of the Dormer solid carbide feed table for radial engagement of 50% or more. Dormer applies correction factors for lower radial engagement, and when plunging into solid material with a center-cutting end mill the values are read as IPR. Examples of WMG subgroups: P1 free machining steel, P2 plain carbon steel, P3 alloy steel, P4 tool steel.