BALL-NOSED END MILL_S139

Caution
Product Description
DORMER PRAMET S139 is a regular-length, 4-flute solid carbide ball-nosed end mill with a 30° helix and a bright (uncoated) finish, offered in metric diameters from 2.00 to 12.00 mm. It is designed for cutting internal radii and for copy milling of 3D contours in steel, stainless steel, cast iron and non-ferrous metals.
Standards and identification
- Manufactured to Dormer Pramet standard. Order codes consist of the series number followed by the diameter, e.g. S13910.0 for the 10.00 mm size.
- Previous Dormer designation: EB3304M (for example, EB3304M10.0 is now S13910.0, EDP 7648870).
- Cutting data is organised by Dormer Pramet workpiece material groups (WMG), which subdivide the ISO groups P, M, K, N, S and H. Values for S139 are published for groups P, M, K and N.
Usage guidance
- Clamp the tool in a rigid, high-accuracy holder (for example a shrink-fit, hydraulic or precision collet chuck) and keep runout to a minimum to protect the carbide cutting edges.
- Catalogue cutting speeds are given in SFM together with a feed code; take the feed per tooth from the Dormer Pramet solid carbide feed table for the tool diameter, and apply the correction factors when radial engagement is below 50%.
- At shallow axial depths the effective cutting diameter of a ball nose is smaller than d1, so recalculate spindle speed for the effective diameter in finishing passes.
- The bright finish suits soft and non-ferrous materials; for higher metal removal rates, longer tool life, or titanium and heat-resistant alloys, use the AlTiN-coated S239.
- Carbide is hard but brittle: avoid impacts, store tools in their packaging and wear eye protection while machining.
The DORMER PRAMET S139 is a solid carbide ball-nosed end mill from the Dormer solid carbide end mill programme. It combines 4 flutes, a 30° helix and a bright (uncoated) finish in a regular-length design, and is supplied in metric sizes from 2.00 to 12.00 mm. The full-radius ball nose makes it a natural choice for producing internal radii, fillets and freeform 3D surfaces by copy milling.
Key features
- Premium micrograin solid carbide gives an excellent balance of hardness and toughness, for high wear resistance and long, consistent tool life.
- Full-radius ball nose for machining internal part radii, round-bottom grooves and contoured surfaces.
- 4-flute geometry with a 30° helix angle for general-purpose milling and copy milling in a wide range of materials.
- Bright finish supports smooth chip flow, particularly in soft and non-ferrous materials.
- Regular (medium) length of cut on a plain cylindrical shank; on most sizes the shank diameter equals the cutting diameter.
Typical applications
- Copy milling and profiling of 3D contours in dies, moulds and machined parts
- Machining internal radii and fillets on CNC machining centres
- Semi-finishing and finishing passes with small step-overs
- Steel, stainless steel, cast iron, aluminium and copper alloys (Dormer Pramet cutting data covers ISO groups P, M, K and N)
| Brand | DORMER PRAMET (Dormer) |
|---|---|
| Series | S139 |
| Tool type | Ball-nosed end mill, regular length |
| Tool material | Solid carbide (premium micrograin) |
| Finish / coating | Bright (uncoated) |
| Number of flutes | 4 |
| Helix angle | 30° |
| End form | Full-radius ball nose |
| Cutting diameter range | 2.00 to 12.00 mm (metric) |
| Shank diameter range | 3.0 to 12.0 mm |
| Length of cut | 6.0 to 25.0 mm |
| Overall length | 38.0 to 75.0 mm |
| Shank type | Plain cylindrical (straight) shank |
| Previous designation | EB3304M |
| Coated equivalent | S239 (AlTiN) |
| Order code | d1 Cutting diameter (mm) | d1 (inch, decimal) | d2 Shank diameter (mm) | l2 Length of cut (mm) | l1 Overall length (mm) | Flutes | EDP No. |
|---|---|---|---|---|---|---|---|
| S1392.0 | 2.00 | 0.0787 | 3.0 | 6.0 | 38.0 | 4 | 7648877 |
| S1393.0 | 3.00 | 0.1181 | 3.0 | 12.0 | 38.0 | 4 | 7648876 |
| S1394.0 | 4.00 | 0.1575 | 4.0 | 14.0 | 50.0 | 4 | 7648875 |
| S1394.5 | 4.50 | 0.1772 | 5.0 | 14.0 | 50.0 | 4 | 7648874 |
| S1395.0 | 5.00 | 0.1969 | 5.0 | 16.0 | 50.0 | 4 | 7648873 |
| S1396.0 | 6.00 | 0.2362 | 6.0 | 19.0 | 63.0 | 4 | 7648872 |
| S1398.0 | 8.00 | 0.3150 | 8.0 | 19.0 | 63.0 | 4 | 7648871 |
| S13910.0 | 10.00 | 0.3937 | 10.0 | 22.0 | 70.0 | 4 | 7648870 |
| S13912.0 | 12.00 | 0.4724 | 12.0 | 25.0 | 75.0 | 4 | 7648869 |
Pack quantity: 1 piece per order code. Source: Dormer Pramet End Mill Catalogue, series S139.
One-piece solid carbide ball-nosed end mill. Dimensions follow the designations used in the Dormer Pramet catalogue:
- d1: cutting diameter. The cutting end is a full hemispherical ball whose radius is half of d1.
- d2: diameter of the plain cylindrical shank.
- l2: length of cut (fluted length).
- l1: overall length of the tool.
4 helical flutes with a 30° helix run along l2 and continue over the ball end. On S1392.0 (3.0 mm shank) and S1394.5 (5.0 mm shank) the shank is larger than the cutting diameter; on all other sizes d2 equals d1. Example S13910.0: d1 10.00 mm, d2 10.0 mm, l2 22.0 mm, l1 70.0 mm.
Choosing between Dormer Pramet regular-length solid carbide ball-nose series
| Series | Flutes | Finish | Size range | Best suited to |
|---|---|---|---|---|
| S139 | 4 | Bright | 2.00 to 12.00 mm | Metric sizes; steel, stainless steel, cast iron and non-ferrous metals |
| S239 | 4 | AlTiN | 2.00 to 12.00 mm | Metric sizes; higher removal rates, also titanium and heat-resistant alloys |
| S113 | 2 | Bright | 2.00 to 20.00 mm | Metric sizes; more chip space for soft and non-ferrous materials |
| S138 | 4 | Bright | 1/16 to 3/4 inch | Inch sizes equivalent to S139 |
Starting cutting speeds for S139 (Dormer Pramet catalogue)
| WMG | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| P1.1 | Free-machining steel, sulfurized | 295 | E |
| P2.1 | Plain carbon steel, under 0.25% C | 253 | E |
| P2.2 | Plain carbon steel, under 0.55% C | 223 | E |
| P3.1 | Alloy steel, annealed | 236 | E |
| P3.2 | Alloy steel, hardened and tempered, 180 - 260 HB | 190 | E |
| P4.1 | Tool steel, annealed | 141 | E |
| M1.1 | Ferritic stainless steel | 276 | E |
| M3.1 | Austenitic stainless steel | 164 | E |
| K1.1 | Grey cast iron | 374 | E |
| K3.1 | Ductile cast iron, ferritic | 348 | E |
| N1.1 | Commercially pure wrought aluminium | 1499 | F |
| N2.1 | Cast aluminium alloys | 1001 | E |
| N3.1 | Free-cutting copper alloys | 843 | E |
Feed code letters refer to the Dormer Pramet solid carbide feed table, read against the tool diameter. For example, code E at 10.00 mm diameter gives 0.0006 inch per tooth at 50% radial engagement or more. Treat all values as starting points and adjust them to the machine, holder and workpiece conditions.