BALL-NOSED END MILL_S138

Caution
Product Description
Dormer S138 is a solid carbide, 4-flute, regular length ball-nosed end mill with a bright (uncoated) finish and a 30° helix, offered in inch sizes from 1/16 to 3/4 inch. It is designed for copy milling and contouring of complex surfaces and internal radii in steel, stainless steel, cast iron and non-ferrous metals.
Standards and classification
- Manufactured to the Dormer Pramet company standard.
- Tool material: solid carbide (HM), premium micrograin grade.
- Mill profile N: general purpose cutter type for low to high resistance materials.
- Workpiece material groups: P (steel and cast steel), M (stainless steel), K (cast iron) and N (non-ferrous metals).
- Coated version: S238 has the same 4-flute ball nose design and the same 1/16 – 3/4 inch sizes with an AlTiN coating.
Usage guidance
- Primary use is copy milling of contoured surfaces; plunging, ramping and profile milling are also possible.
- Use a rigid setup and a precision tool holder (collet, hydraulic or shrink-fit chuck) with minimum runout, especially for small diameters.
- With a ball nose at shallow depths of cut, the effective cutting diameter is smaller than the nominal diameter; take this into account when setting spindle speed.
- Begin with the manufacturer's starting cutting data (see the cutting data table in the additional information section) and adjust for machine, setup and coolant conditions.
- The bright finish suits soft and non-ferrous materials; for higher cutting speeds or high-temperature alloys, the AlTiN-coated S238 is the recommended choice.
Cautions
- Carbide is hard but brittle: avoid impact, chatter and dropping the tool.
- Wear safety glasses and do not touch the cutting edges with bare hands.
- Replace the tool when edge wear or chipping appears to prevent breakage.
The Dormer S138 series is a 4-flute ball-nosed end mill from the Dormer Pramet solid carbide end mill range. Its full-radius ball nose cuts internal part radii and is designed for high-performance contouring of complex surfaces, while the 30° helix and 4-flute design give a smooth cutting action for finishing and copy milling.
Key features
- Premium micrograin carbide offers an excellent combination of hardness and toughness for high wear resistance and long, consistent tool life.
- Bright (uncoated) finish helps prevent workpiece material from sticking to the cutting edges and improves chip flow in soft and non-ferrous materials.
- Regular (medium) length of cut provides the rigidity needed for strength and reduced vibration.
- 4 flutes, right-hand cut, 30° helix angle and a plain cylindrical (straight) shank.
- 12 sizes in inch, from 1/16 to 3/4 inch cutting diameter.
Applications
- Copy milling and profiling of contoured surfaces and internal radii.
- Plunging, ramping and profile milling.
- Steel and cast steel, stainless steel, malleable, ductile and compacted graphite cast iron, and copper or copper alloys (ISO P, M, K and N groups).
| Series | S138 |
|---|---|
| Brand | Dormer (Dormer Pramet) |
| Product type | Ball-nosed end mill, regular length (medium cut length) |
| Tool material | Solid carbide (HM), premium micrograin grade |
| Coating / finish | Bright (uncoated) |
| Number of flutes | 4 |
| Helix angle | 30° |
| Cutting direction | Right hand |
| End form | Ball nose, full profile radius |
| Cutting diameter range | 1/16 – 3/4 inch |
| Shank | Plain cylindrical (straight) shank, 1/8 – 3/4 inch |
| Length of cut | 1/4 – 1.1/2 inch |
| Overall length | 1.1/2 – 4 inch |
| Workpiece material groups | ISO P, M, K, N |
| Standard | Dormer Pramet standard |
| Ordering code | Cutting diameter (inch) | Decimal (inch) | Shank diameter (inch) | Length of cut (inch) | Overall length (inch) | Flutes | EDP No. |
|---|---|---|---|---|---|---|---|
| S1381/16 | 1/16 | 0.0625 | 1/8 | 1/4 | 1.1/2 | 4 | 7648845 |
| S1383/32 | 3/32 | 0.0938 | 1/8 | 3/8 | 1.1/2 | 4 | 7648846 |
| S1381/8 | 1/8 | 0.1250 | 1/8 | 1/2 | 1.1/2 | 4 | 7648847 |
| S1385/32 | 5/32 | 0.1562 | 3/16 | 9/16 | 2 | 4 | 7648848 |
| S1383/16 | 3/16 | 0.1875 | 3/16 | 5/8 | 2 | 4 | 7648849 |
| S1381/4 | 1/4 | 0.2500 | 1/4 | 3/4 | 2.1/2 | 4 | 7648850 |
| S1385/16 | 5/16 | 0.3125 | 5/16 | 7/8 | 2.1/2 | 4 | 7648851 |
| S1383/8 | 3/8 | 0.3750 | 3/8 | 7/8 | 2.1/2 | 4 | 7648852 |
| S1387/16 | 7/16 | 0.4375 | 7/16 | 1 | 2.1/2 | 4 | 7648853 |
| S1381/2 | 1/2 | 0.5000 | 1/2 | 1 | 3 | 4 | 7648854 |
| S1385/8 | 5/8 | 0.6250 | 5/8 | 1.1/4 | 3.1/2 | 4 | 7648855 |
| S1383/4 | 3/4 | 0.7500 | 3/4 | 1.1/2 | 4 | 4 | 7648856 |
Solid carbide end mill with a plain cylindrical (straight) shank and 4 helical flutes that end in a full hemispherical ball nose.
- Ball nose: full profile radius equal to half of the cutting diameter (for example, the 1/8 inch size has a 1/16 inch radius).
- Flutes: 4, right-hand cut, 30° helix, regular (medium) length of cut.
- Cutting diameter: 1/16 to 3/4 inch.
- Shank diameter: 1/8 inch for the 1/16, 3/32 and 1/8 inch sizes; 3/16 inch for the 5/32 inch size; equal to the cutting diameter from 3/16 inch upward.
- Length of cut: 1/4 to 1.1/2 inch; overall length: 1.1/2 to 4 inch (see the Specification Table for each size).
Starting cutting speeds for S138 (Dormer Pramet catalogue data)
| ISO group | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| P1 | Free machining steel | 295 – 344 | E |
| P2 | Plain carbon steel | 197 – 253 | E |
| P3 | Alloy steel | 161 – 236 | E |
| P4 | Tool steel | 98 – 141 | E |
| M1 | Ferritic stainless steel | 233 – 276 | E |
| M2 | Martensitic stainless steel | 167 – 246 | E |
| M3 | Austenitic stainless steel | 128 – 164 | E / D |
| M4 | Duplex / precipitation hardening stainless steel | 92 – 108 | D |
| K1 | Gray cast iron | 207 – 374 | E |
| K2 | Malleable cast iron | 253 – 390 | E |
| K3 | Ductile cast iron | 213 – 348 | E |
| K4 | Austenitic / austempered ductile iron | 128 – 322 | E / D |
| K5 | Compacted graphite iron | 210 – 364 | E |
| N1 | Wrought aluminum | 751 – 1499 | F |
| N2 | Cast aluminum alloys | 650 – 1001 | E |
| N3 | Copper and copper alloys | 249 – 843 | E |
Cutting speeds are given in SFM. Spindle speed (rpm) = SFM × 3.82 ÷ cutting diameter (inch). The feed code (D, E, F) refers to the Dormer Pramet feed table for solid carbide end mills, where the feed per tooth is read against the cutting diameter. These are starting values; adjust them to the machine, setup, depth of cut and coolant.
How to choose
- Pick a ball radius equal to or smaller than the smallest concave radius on the part; the S138 ball radius is half of the cutting diameter.
- Use the shortest length of cut that reaches the required depth; the regular length S138 is more rigid than the long and extra long series.
- S138 (bright, 4 flutes, inch): general-purpose finishing and copy milling in steel, stainless steel, cast iron and non-ferrous metals.
- S238 (AlTiN, 4 flutes, inch): same dimensions with a coating for higher cutting speeds; its cutting data also covers high-temperature alloys (ISO S).
- S139 / S239: metric 4-flute ball nose versions in 2.00 – 12.00 mm.
- S146 / S246 (long length) and S147 / S247 (extra long length): for deeper cavities and walls.
- S112 / S212: 2-flute ball nose versions with more chip space.