BALL-NOSED END MILL_S501

Caution
Product Description
Dormer S501 is a short-series, 2-flute solid carbide ball-nosed end mill with X-CEED coating, a 30° helix and a full-radius ball nose for high-performance contour and copy milling of complex 3D surfaces. Available in Ø1 – 16 mm with a DIN 6535 HA plain shank.
Standards and tolerances
- Shank: cylindrical plain shank to DIN 6535 HA.
- Cutting diameter tolerance: h9.
- Manufactured to the Dormer Pramet standard; cutter type N (general purpose for low to high resistance materials).
Usage guidance
- Designed for contour (copy) milling of complex surfaces; slotting and ramping are also possible.
- Coolant is supplied externally; the tool has no internal coolant channels.
- Clamp the plain shank in a rigid, low-runout holder such as a collet, hydraulic or shrink-fit chuck.
- The cutting speed at the very centre of the ball nose approaches zero. For finishing, tilt the tool or workpiece where possible so that cutting takes place away from the tip.
- With shallow axial depths of cut, calculate spindle speed from the effective cutting diameter at that depth rather than the nominal diameter.
- Take recommended cutting speeds and feeds for each material group from the Dormer Pramet catalogue or online cutting data.
Cautions
- Solid carbide is very hard but brittle; avoid impact, excessive vibration and dropping the tool.
- Cutting edges are sharp; wear eye protection and handle with care.
- Replace worn tools promptly to prevent edge chipping and poor surface finish.
The Dormer S501 is a solid carbide (HM) ball-nosed end mill with 2 flutes and ball nose geometry for high-performance contouring of complex surfaces. It is part of the Dormer Pramet solid carbide milling range and is classed as a Type N general-purpose cutter for low to high resistance materials.
Key features
- Premium solid carbide; the 2-flute design provides the rigidity needed for increased strength and reduced vibration.
- X-CEED coating improves performance when milling difficult-to-machine materials and extends tool life.
- Full-radius ball nose (ball radius equals half the cutting diameter) for 3D profiles, internal radii and curved surfaces.
- 30° helix angle and 10° radial rake angle.
- Short-series length, for example the Ø1 mm size has a 3 mm length of cut and 38 mm overall length.
- Cutting diameter tolerance h9 and a cylindrical plain shank to DIN 6535 HA.
Typical applications
- Contour (copy) milling, 3D profiling and finishing of curved surfaces
- Machining internal part radii
- Slotting and ramping
- Steel and cast steel, stainless steel and cast iron
| Series | S501 |
|---|---|
| Type | Ball-nosed end mill, short series |
| Tool material | Solid carbide (HM) |
| Coating | X-CEED |
| Number of flutes | 2 |
| End form | Ball nose, full profile radius (R = D/2) |
| Helix angle | 30° |
| Radial rake angle | 10° |
| Cutting diameter range | 1 – 16 mm (metric) |
| Cutting diameter tolerance | h9 |
| Shank | Cylindrical plain shank, DIN 6535 HA (Ø3 – 16 mm) |
| Cutter type | Type N – general purpose for low to high resistance materials |
| Coolant supply | External |
| Workpiece materials (ISO) | Primary: P (steel, cast steel), K (cast iron). Possible: M (stainless steel), N (non-ferrous metals), S (high-temperature alloys), H (hardened materials) |
| Standard | Dormer Pramet standard |
All sizes: 2 flutes, X-CEED coating, 30° helix, h9 diameter tolerance, DIN 6535 HA plain shank. Metric sizes, dimensions in mm.
| Order code | Cutting diameter D (mm) | Length of cut (mm) | Shank diameter (mm) | Overall length (mm) |
|---|---|---|---|---|
| S5011.0 | 1 | 3 | 3 | 38 |
| S5011.5 | 1.5 | 3 | 3 | 38 |
| S5012.0 | 2 | 6 | 3 | 38 |
| S5012.5 | 2.5 | 7 | 3 | 38 |
| S5014.0 | 4 | 8 | 6 | 57 |
| S5015.0 | 5 | 10 | 6 | 57 |
| S5016.0 | 6 | 10 | 57 | |
| S5017.0 | 7 | 13 | 8 | 63 |
| S5018.0 | 8 | 16 | 8 | 63 |
| S5019.0 | 9 | 16 | 10 | 72 |
| S50110.0 | 10 | 19 | 10 | 72 |
| S50112.0 | 12 | 22 | 12 | 83 |
| S50116.0 | 16 | 26 | 16 | 92 |
One-piece solid carbide ball-nosed end mill. Shape described from the tip to the shank end:
- Ball nose: hemispherical cutting end with a full profile radius R = D/2 (for example R4 mm on the Ø8 mm size).
- Fluted section: 2 helical flutes with a 30° helix; the length of cut ranges from 3 mm (Ø1 mm) to 26 mm (Ø16 mm).
- Shank: cylindrical plain shank to DIN 6535 HA in Ø3, 6, 8, 10, 12 and 16 mm; on small sizes the shank is larger than the cutting diameter (for example a Ø1 mm cutter on a Ø3 mm shank).
- Overall length: from 38 mm (Ø1 – 2.5 mm) to 92 mm (Ø16 mm).
Main dimensions: D = cutting diameter, R = ball radius, length of cut, shank diameter and overall length. See the Specification Table for the values of each size.
How to choose the right size
- Ball radius: select a cutter whose ball radius (D/2) is equal to or smaller than the smallest concave radius on the part.
- Reach: S501 is a short-series tool. For deep cavities or walls, choose a long-reach or necked ball-nosed end mill instead.
- Shank: check the shank diameter of each size in the Specification Table and prepare a matching collet or chuck (Ø3 to 16 mm).
Choosing by workpiece material
| ISO group | Workpiece material | Suitability |
|---|---|---|
| P | Steel and cast steel | Primary application |
| K | Cast iron | Primary application |
| M | Stainless steel | Possible application |
| N | Non-ferrous metals | Possible application |
| S | High-temperature alloys | Possible application |
| H | Hardened materials | Possible application |
Need a 4-flute ball nose with the same X-CEED coating? See the Dormer S511 series.