BALL-NOSED END MILL_S233

Caution
Product Description
DORMER PRAMET S233 is a solid carbide ball-nosed end mill with 2 flutes, TiSiN coating and an extra long reach, designed for high performance contouring of complex surfaces. Suitable for steel, stainless steel and heat resistant alloys, in diameters from 2 mm to 16 mm.
Standards and classification
- Basic standard: DORMER (manufacturer standard)
- Shank: cylindrical shank to DIN 6535 HA
- Cutting diameter tolerance: h9
- Mill profile: Type N, a general purpose cutter type for low to high resistance materials
- ISO application groups: P (steel and cast steel), M (stainless steel), S (heat resistant and high-temperature alloys)
- Coolant supply: external
Usage guidance
- Use a rigid, high-accuracy holder such as a hydraulic or shrink-fit chuck and keep runout as low as possible, because long-reach tools are sensitive to runout and vibration.
- Because of the long overhang, start with reduced cutting speed, feed and depth of cut compared with a standard-length ball-nosed end mill, then increase step by step while watching for chatter.
- Keep the cut within the cutting length (l2); the relieved neck is not designed to cut.
- Follow the cutting data recommended by DORMER PRAMET for the specific workpiece material.
Safety
- Carbide cutting edges are sharp and brittle; handle with care and avoid impact or dropping the tool.
- Wear safety glasses and use machine guards during operation.
DORMER PRAMET S233 Extra Long Reach Ball-Nosed End Mill
The S233 series is a 2-flute solid carbide (HM) ball-nosed end mill designed for high performance contouring of complex surfaces. A short cutting length is combined with a relieved neck and an extra long overall length, so the tool can reach deep cavities and hard to access areas, while the 2-flute design keeps good rigidity for higher strength and reduced vibration.
The TiSiN (titanium silicon nitride) coating improves performance when milling difficult to machine materials and increases tool life. Made from premium carbide, S233 is intended for high speed machining of difficult to machine materials such as heat resistant alloys.
Key features
- Solid carbide ball-nosed end mill with 2 flutes and a 30° helix angle
- TiSiN coating for better performance in difficult materials and longer tool life
- Extra long reach: short flute length plus a relieved neck for deep features
- Cylindrical shank to DIN 6535 HA
- Cutting diameter tolerance h9
- Covers ISO P (steel and cast steel), M (stainless steel) and S (heat resistant alloys)
Typical applications
- 3D contouring and profiling of complex surfaces
- Machining internal radii in deep cavities and pockets
- High speed milling in hard to reach areas
| Brand | DORMER PRAMET |
|---|---|
| Series | S233 |
| Tool type | Ball-nosed end mill, extra long reach |
| Tool material | Solid carbide (HM) |
| Coating | TiSiN |
| Number of flutes | 2 |
| Helix angle | 30° |
| End form | Ball nose, r = d1/2 |
| Cutting diameter (d1) | 2 mm to 16 mm |
| Cutting diameter tolerance | h9 |
| Shank | Cylindrical, DIN 6535 HA |
| Overall length (l1) | 100 mm / 125 mm / 150 mm |
| Cutting direction | Right hand |
| Mill profile | Type N |
| ISO application groups | P, M, S |
| Coolant supply | External |
| Standard | DORMER |
| EDP No. | Ordering code | d1 (mm) | r (mm) | d2 (mm) | l2 (mm) | l1 (mm) | Flutes |
|---|---|---|---|---|---|---|---|
| 6706554 | S2332.0XD4 | 2 | 1 | 4 | 4 | 100 | 2 |
| 6706555 | S2333.0XD3 | 3 | 1.5 | 3 | 5 | 100 | 2 |
| 6706556 | S2333.0XD6 | 3 | 1.5 | 6 | 5 | 100 | 2 |
| 6706557 | S2334.0XD4 | 4 | 2 | 4 | 8 | 100 | 2 |
| 6706558 | 4 | 2 | 6 | 8 | 100 | 2 | |
| 6706559 | S2335.0 | 5 | 2.5 | 5 | 9 | 100 | 2 |
| 6706560 | S2336.0 | 6 | 3 | 6 | 10 | 100 | 2 |
| 6706561 | S2338.0 | 8 | 4 | 8 | 12 | 100 | 2 |
| 6706562 | S23310.0 | 10 | 5 | 10 | 14 | 125 | 2 |
| 6706563 | S23312.0 | 12 | 6 | 12 | 16 | 125 | 2 |
| 6706564 | S23314.0 | 14 | 7 | 14 | 32 | 150 | 2 |
| 6706565 | 16 | 8 | 16 | 32 | 150 | 2 |
d1 = cutting (ball) diameter, r = ball radius, d2 = shank diameter, l2 = cutting length, l1 = overall length. S23310.0 (6706562) additionally has a neck diameter of 9.2 mm, a usable length of 85 mm and a radial rake angle of 3°.
S233 is a solid carbide ball-nosed end mill with a hemispherical cutting end and 2 helical flutes. Starting from the tip, the tool consists of the ball nose and a short fluted section (cutting length l2), a relieved neck slightly smaller than the cutting diameter that provides the extra long usable length, and a cylindrical shank (d2) to DIN 6535 HA. On sizes where d2 is larger than d1, the neck transitions to the larger shank diameter.
- d1: cutting (ball) diameter
- r: ball radius = d1/2
- l2: cutting length (maximum depth of cut)
- d2: shank diameter
- l1: overall length
Example S23310.0: d1 10 mm, r 5 mm, l2 14 mm, neck diameter 9.2 mm, usable length 85 mm, d2 10 mm, l1 125 mm.
How to choose the right S233 size
- Ball diameter: the ball radius (r = d1/2) must be equal to or smaller than the smallest internal radius to be machined on the part.
- Shank size: the 3 mm and 4 mm sizes are offered with a shank equal to d1 or with a larger 6 mm shank. The larger shank adds rigidity and fits common 6 mm holders. The 2 mm size uses a 4 mm shank.
- Reach: S233 is the extra long version for deep features. When extra reach is not needed, a shorter ball-nosed series from DORMER PRAMET, such as S229 or S231, gives more rigidity.
- Workpiece material: S233 covers steel, cast steel, stainless steel and heat resistant alloys (ISO P, M, S).
Tips for ball-nose milling
- Cutting speed is close to zero at the centre of the ball. Where possible, tilt the tool or workpiece so the cut takes place away from the tip for a better surface finish and longer tool life.
- In finishing, the stepover determines the scallop height: a smaller stepover gives a smoother surface but a longer machining time.