BALL-NOSED END MILL_S231

Caution
Product Description
Dormer Pramet S231 solid carbide 2-flute ball-nosed end mill with TiSiN coating, extra short length of cut and neck relief. Designed for copy milling and 3D contouring in stainless steels and high-temperature alloys.
Standards and tolerances
- Tool design: Dormer Pramet standard
- Shank: DIN 6535 HA cylindrical shank, h6 tolerance
- Cutting diameter: h9 tolerance zone (industry standard, based on diameter range)
Recommended workpiece materials
- Stainless steels (ISO M): martensitic, austenitic, super-austenitic, Duplex and precipitation-hardening grades
- High-temperature alloys (ISO S)
- Steel and cast steel (ISO P)
Usage guidance
- Use a rigid, low-runout holder such as a shrink-fit, hydraulic or precision collet chuck, and keep tool overhang as short as the part allows.
- Cutting speed at the very tip of a ball nose approaches zero. Where possible, tilt the tool or choose a toolpath that cuts with the side of the ball rather than its centre.
- Take starting speeds and feeds from Dormer Pramet cutting data for the workpiece material group, and reduce them for longer-reach sizes.
- Designed for external coolant supply.
- Stainless steels and high-temperature alloys work-harden easily: keep a constant chip load and avoid dwelling or rubbing.
Safety
- Carbide is hard but brittle. Avoid impact during handling, and take care with the sharp cutting edges.
- Wear eye protection and keep machine guards closed during operation.
The S231 series from Dormer Pramet is an extra short series ball-nosed end mill made from solid carbide (HM) with a titanium silicon nitride (TiSiN) coating. Its 2-flute design with a 30° helix and 3° rake angle, combined with a short length of cut and a relieved neck, gives a rigid tool with reduced vibration when reaching into deeper areas of the part.
Key features
- Full profile ball nose (radius equal to half the cutting diameter) for contouring complex surfaces and producing internal radii
- TiSiN coating improves performance in difficult-to-machine materials and extends tool life
- Extra short length of cut with neck relief behind the cutting edge for high rigidity with extra reach
- 2 flutes, 30° helix angle, 3° rake angle
- Plain cylindrical shank to DIN 6535 HA with h6 tolerance
- Small diameters are offered with a choice of shank size, shown by the code suffix XD3, XD4 or XD6
Applications
Copy milling, profiling and 3D contouring in martensitic, austenitic and super-austenitic stainless steels, Duplex and precipitation-hardening stainless steels, and high-temperature alloys. Typical tasks include finishing fillets, internal radii and free-form surfaces.
| Brand | Dormer Pramet |
|---|---|
| Series | S231 |
| Type | Ball-nosed end mill, extra short series, with neck relief |
| Tool material | Solid carbide (HM) |
| Coating | TiSiN (titanium silicon nitride) |
| Number of flutes | 2 |
| Helix angle | 30° |
| Rake angle | 3° |
| End form | Full profile ball nose, R = D/2 |
| Cutting direction | Right hand |
| Cutting diameter range | 1.5 – 16 mm |
| Shank | Plain cylindrical, DIN 6535 HA, h6 |
| Cutting diameter tolerance | h9 |
| Coolant | External |
| Design standard | Dormer Pramet standard |
| Product code | Dormer item no. | Cutting dia. D (mm) | Length of cut (mm) | Reach (mm) | Shank dia. (mm) | Overall length (mm) |
|---|---|---|---|---|---|---|
| S2311.5XD4 | 6706515 | 1.5 | 3 | 10 | 4 | 75 |
| S2312.0XD3 | 6706486 | 2 | 4 | 3 | 60 | |
| S2312.0XD4 | 6706487 | 2 | 4 | 4 | 75 | |
| S2313.0XD3 | 6706488 | 3 | 5 | 21 | 3 | 60 |
| S2313.0XD6 | 6706489 | 3 | 5 | 21 | 6 | 75 |
| S2314.0XD4 | 6706490 | 4 | 8 | 28 | 4 | 60 |
| S2314.0XD6 | 6706491 | 4 | 8 | 28 | 6 | 75 |
| S2315.0 | 6706492 | 5 | 9 | 32 | 5 | 60 |
| S2316.0 | 6706493 | 6 | 10 | 6 | 75 | |
| S2318.0 | 6706494 | 8 | 10 | 8 | 75 | |
| S23116.0 | 6706498 | 16 | 32 | 16 | 125 |
All sizes: 2 flutes, TiSiN coated, ball radius R = D/2. Other diameters may also be available in this series.
The S231 is a one-piece solid carbide tool made up of three sections:
- Cutting head: 2 helical flutes with a 30° helix, ending in a full-radius ball nose. Cutting diameter D, ball radius R = D/2. The fluted section has a short length of cut (APMX).
- Neck: behind the flutes the body is relieved to a neck diameter (DN) slightly smaller than D, for example 4.6 mm on the 5 mm tool. The neck provides clearance up to the stated reach (LN).
- Shank: plain cylindrical shank (DCON) to DIN 6535 HA, h6. On small diameters the shank is larger than the cutting diameter, and the code suffix gives its size: XD3 = 3 mm, XD4 = 4 mm, XD6 = 6 mm.
Example, S2311.5XD4: D 1.5 mm · R 0.75 mm · length of cut 3 mm · reach 10 mm · shank 4 mm · overall length 75 mm.
How to choose the right S231
- Radius: the ball radius is half the cutting diameter, so choose a D no larger than twice the smallest internal radius on the part.
- Reach: make sure the reach (neck length) clears the deepest wall or pocket you need to machine; the relieved neck keeps the body off the side walls.
- Shank: for Ø2, Ø3 and Ø4 mm, pick the shank size that fits your holder, for example S2313.0XD3 (3 mm shank) or S2313.0XD6 (6 mm shank).
- Workpiece material: the TiSiN-coated S231 is aimed at stainless steels and high-temperature alloys. For aluminium and other non-ferrous materials, an uncoated, bright-finish ball-nose tool such as Dormer Pramet S629 is the better choice.