BALL-NOSED END MILL_S229

Caution
Product Description
Dormer Pramet S229 is an extra short series solid carbide ball-nosed end mill with 2 flutes, TiSiN coating, 30° helix and neck relief. It is designed for copy milling of contoured surfaces in stainless steels and high-temperature alloys, in cutting diameters from 1.5 mm to 16 mm.
Standards and tolerances
- Manufactured to the Dormer Pramet (DORMER) standard
- Shank: DIN 6535 HA plain cylindrical shank, tolerance h6
- Cutting diameter tolerance: h9
Recommended workpiece materials
- ISO M: martensitic, austenitic, super-austenitic, Duplex and precipitation hardening stainless steels
- ISO S: high-temperature (heat-resistant) alloys
- ISO P: steels, including alloyed and hardened and tempered steels of 1200 to 1600 N/mm²
Usage guidance
- Primary operation is copy milling of contoured surfaces. Radial and diagonal (ramping) feed directions can be used.
- Clamp the tool in a precision collet, hydraulic or shrink-fit chuck and keep runout and overhang to a minimum, especially on the smallest diameters.
- Choose the shortest reach that clears the workpiece to maximise rigidity.
- Take cutting speeds and feeds from Dormer Pramet cutting data for the specific workpiece material, and reduce them if vibration occurs.
- Carbide is hard but brittle. Avoid impact, handle with care and wear eye protection when machining.
Dormer Pramet S229 Ball-Nosed End Mill
The S229 is an extra short series ball-nosed end mill from Dormer Pramet, made from solid carbide (HM) and coated with TiSiN (titanium silicon nitride). It has 2 flutes with a 30° helix, a 3° rake angle and a full profile ball radius equal to half the cutting diameter. A neck relief behind the cutting head extends the usable reach, so the tool can follow walls and cavities without the body rubbing the workpiece.
The series is designed for copy milling of contoured surfaces in martensitic, austenitic, super-austenitic, Duplex and precipitation hardening stainless steels and in high-temperature alloys. The short 2-flute design gives greater rigidity and reduced vibration, which supports high speed machining of these difficult-to-machine materials.
Key features
- Solid carbide (HM) with TiSiN coating for wear resistance in tough workpiece materials
- 2 flutes, 30° helix, 3° rake angle, right-hand cutting, centre cutting
- Full ball radius with cutting diameter tolerance h9
- Extra short length of cut with neck relief for added reach
- Plain cylindrical shank to DIN 6535 HA, shank tolerance h6
- 15 sizes from 1.5 mm to 16 mm cutting diameter
Typical applications
- Copy milling and finishing of contoured and free-form surfaces (primary use)
- Radial and diagonal (ramping) feed directions, including slotting
- Turn milling as a possible use on selected sizes
- Machining internal radii and fillets in stainless steel and high-temperature alloy parts
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Series | S229 |
| Tool type | Ball-nosed end mill, extra short series, type N (general purpose) |
| Tool material | Solid carbide (HM) |
| Coating | TiSiN (titanium silicon nitride) |
| Number of flutes | 2 |
| Helix angle | 30° |
| Rake angle | 3° |
| Cutting direction | Right hand, centre cutting |
| End form | Full ball radius, R = DC/2 |
| Cutting diameter (DC) | 1.5 mm to 16 mm |
| Cutting diameter tolerance | h9 |
| Length of cut | 3 mm to 32 mm |
| Overall length | 50 mm to 90 mm |
| Neck | Neck relief behind the cutting head |
| Shank | Plain cylindrical, DIN 6535 HA, 3 mm to 16 mm |
| Shank tolerance | h6 |
| Workpiece materials | ISO M stainless steel, ISO S high-temperature alloys, ISO P steel |
| Standard | Dormer Pramet (DORMER) standard |
| Model code | Material ID | Cutting dia. DC (mm) | Ball radius R (mm) | Shank dia. d (mm) | Length of cut (mm) | Reach LU (mm) | Neck dia. DN (mm) | Overall length OAL (mm) |
|---|---|---|---|---|---|---|---|---|
| S2291.5XD4 | 6706514 | 1.5 | 0.75 | 4 | 3 | 6 | 1.4 | 50 |
| S2292.0XD3 | 2 | 1 | 3 | 4 | 8 | 1.9 | 50 | |
| S2292.0XD4 | 2 | 1 | 4 | 4 | 8 | 1.9 | 50 | |
| S2293.0XD3 | 3 | 1.5 | 3 | 5 | 14 | 2.8 | 50 | |
| S2293.0XD6 | 6706519 | 3 | 1.5 | 6 | 5 | 14 | 50 | |
| S2294.0XD4 | 6706520 | 4 | 2 | 4 | 8 | 20 | 50 | |
| S2294.0XD6 | 6706521 | 4 | 2 | 6 | 8 | 20 | 3.7 | 50 |
| S2295.0XD5 | 6706522 | 5 | 2.5 | 5 | 9 | 20 | 4.6 | 50 |
| S2295.0XD6 | 6706523 | 5 | 2.5 | 6 | 9 | 20 | 4.6 | 50 |
| S2296.0 | 6 | 3 | 6 | 10 | 20 | 5.5 | 50 | |
| S2298.0 | 6706525 | 8 | 4 | 8 | 12 | 30 | 7.4 | 64 |
| S22910.0 | 6706526 | 10 | 5 | 10 | 14 | 32 | 70 | |
| S22912.0 | 6706527 | 12 | 6 | 12 | 16 | 38 | 11 | 75 |
| S22914.0 | 6706528 | 14 | 7 | 14 | 32 | 44 | 90 | |
| S22916.0 | 6706529 | 16 | 8 | 16 | 32 | 46 | 15 | 90 |
All sizes have 2 flutes, a 30° helix and TiSiN coating.
The S229 is a single-ended solid carbide ball-nosed end mill. Viewed from the tip, it consists of a fluted cutting head, a relieved neck and a plain cylindrical shank.
- Cutting head: 2 right-hand helical flutes with a 30° helix, ending in a full ball nose. The ball radius R is half the cutting diameter DC, for example R 0.75 mm on DC 1.5 mm. The cutting edges run to the centre, so the tool can plunge and ramp.
- Length of cut: the fluted length, measured from the ball tip.
- Neck: behind the flutes the body is reduced to a neck diameter DN slightly smaller than DC, for example DN 1.4 mm on DC 1.5 mm. The reach LU, measured from the tip, is the depth the tool can work to without the shank touching the workpiece.
- Shank: plain cylindrical shank to DIN 6535 HA with diameter d and tolerance h6, without a clamping flat. On the 1.5 mm to 5 mm sizes the shank can be larger than the cutting diameter and is joined to the neck by a transition section.
- Overall length OAL: from the ball tip to the end of the shank.
Dimension symbols used in the specification table: DC = cutting diameter, R = ball radius, d = shank diameter, LU = reach, DN = neck diameter, OAL = overall length.
How to choose the right S229
- Ball radius: select a ball radius R no larger than the smallest internal radius on the part. R is half the cutting diameter, from 0.75 mm to 8 mm across the series.
- Reach: make sure the reach LU is greater than the depth of the wall or cavity to be followed, so that only the cutting head and neck enter the part.
- Shank size: on the 1.5 mm to 5 mm sizes the XD suffix in the code gives the shank diameter (XD3 = 3 mm, XD4 = 4 mm, XD5 = 5 mm, XD6 = 6 mm), so you can match your existing collets or shrink-fit holders. From 6 mm upward the shank diameter equals the cutting diameter.
- Workpiece material: S229 is optimised for stainless steels and high-temperature alloys. For aluminium and other non-ferrous metals, Dormer Pramet offers the bright-finish S629 extra short ball-nosed end mill with an 11° rake angle.