BALL-NOSED END MILL_S215

Caution
Product Description
Dormer Pramet S215 is a solid carbide 2-flute ball-nosed end mill in extra long length, with a 30° helix and TiAlN coating. It comes in 6 sizes from 1/8 to 1/2 inch with a plain cylindrical shank. It is designed for copy milling and for machining internal radii in steel, stainless steel and cast iron.
Standards and tool data
- Made to Dormer Pramet standard in inch dimensions.
- Dormer's end mill catalogue states that high-precision h6 shanks are standard on most cutters in its solid carbide end mill range, and that cylindrical shanks are made to DIN 6535 HA.
- Coating: TiAlN, for higher surface hardness, better chip flow and longer tool life.
- Material suitability follows the Dormer Pramet workpiece material groups (WMG): P steel and cast steel, M stainless steel, K cast iron, N non-ferrous metals, S high-temperature alloys and H hardened materials. The published starting data for S215 covers the P, M, K and S groups.
Usage guidance
- The cutting speeds and feeds in the catalogue are starting values. Adjust them to the machine, the set-up and the tool holding.
- Because the flute length is extra long, keep the tool overhang as short as the job allows and use a rigid, accurate holder to limit deflection and vibration.
- Where the full reach is not needed, a shorter ball nose end mill gives higher rigidity (see the selection guide below).
- Handle carbide cutting edges with care and wear eye protection when machining.
Overview
The S215 is a 2-flute solid carbide ball-nosed end mill from the Dormer Pramet inch range. It combines an extra long length of cut, a full-radius ball nose, a 30° helix and a TiAlN (titanium aluminium nitride) coating. Dormer Pramet classifies it under finishing and copy milling, for use in steel and cast steel, stainless steel and cast iron.
Key features
- The ball nose has a full profile radius equal to half the cutting diameter, for cutting internal part radii and contoured surfaces.
- The extra long length of cut runs from 1 to 3 inch depending on size, so the tool can reach into deeper cavities and pockets and along tall walls.
- The TiAlN coating increases surface hardness and improves chip flow and tool life, which allows higher metal removal rates.
- Premium micrograin carbide combines hardness and toughness for high wear resistance and long, consistent tool life.
- 2 flutes with a 30° helix angle, in a general purpose cutter type for low to high resistance materials.
- Plain cylindrical (straight) shank with the same diameter as the cutter.
Typical applications
- Copy milling and contour finishing of dies, moulds and complex surfaces.
- Machining internal radii, fillets and round-bottom grooves.
- Steel and cast steel, stainless steel and cast iron. Dormer also publishes starting cutting data for titanium and high-temperature alloys.
| Series | S215 |
|---|---|
| Type | Solid carbide ball-nosed end mill, extra long length |
| Tool material | Solid carbide (premium micrograin carbide) |
| Coating | TiAlN (listed as AlTiN in the Dormer end mill catalogue) |
| Number of flutes | 2 |
| Helix angle | 30° |
| End form | Ball nose, with a full profile radius equal to half the cutting diameter |
| Length class | Extra long |
| Size range | 1/8 to 1/2 inch (6 sizes) |
| Length of cut | 1 to 3 inch |
| Overall length | 3 to 6 inch |
| Shank | Plain cylindrical (straight) shank, same diameter as the cutting diameter |
| Standard | Dormer Pramet standard |
| Suitable materials | P steel and cast steel, M stainless steel, K cast iron, S high-temperature alloys (starting values published in the catalogue) |
| Bright-finish version | S115 (same dimensions) |
| Ordering code | EDP No. | Cutting dia. d1 (inch) | Cutting dia. d1 decimal (inch) | Shank dia. d2 (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | No. of flutes |
|---|---|---|---|---|---|---|---|
| S2151/8 | 7648644 | 1/8 | 0.1250 | 1/8 | 1 | 3 | 2 |
| S2153/16 | 7648645 | 3/16 | 0.1875 | 3/16 | 1-1/8 | 3 | 2 |
| S2151/4 | 7648646 | 1/4 | 0.2500 | 1/4 | 1-1/2 | 4 | 2 |
| S2155/16 | 7648647 | 5/16 | 0.3125 | 5/16 | 1-5/8 | 4 | 2 |
| S2153/8 | 7648648 | 3/8 | 0.3750 | 3/8 | 1-3/4 | 4 | 2 |
| S2151/2 | 7648649 | 1/2 | 0.5000 | 1/2 | 3 | 6 | 2 |
Pack quantity: 1 piece. The ball radius equals half the cutting diameter, for example 3/16 inch on S2153/8.
One-piece solid carbide tool, described from the shank end to the cutting end:
- Shank (d2): plain cylindrical (straight) shank with the same nominal diameter as the cutting diameter.
- Fluted section (l2): 2 helical flutes with a 30° helix angle. The extra long length of cut runs from 1 inch on the 1/8 inch size to 3 inch on the 1/2 inch size.
- Cutting end (d1): hemispherical ball nose with a full profile radius equal to half of d1, for example a 3/16 inch radius on the 3/8 inch size.
- Overall length (l1): 3 to 6 inch depending on size.
Dimension symbols as used in the Dormer catalogue: d1 = cutting diameter, d2 = shank diameter, l1 = overall length, l2 = length of cut.
How to choose for your workpiece material
- Steel, stainless steel, cast iron, titanium and high-temperature alloys: choose S215. Dormer publishes starting data for these material groups for this TiAlN-coated version.
- Aluminium and other non-ferrous materials: choose S115, the bright-finish version with the same dimensions. The bright finish improves chip flow in soft and non-ferrous materials, and the catalogue gives non-ferrous cutting data for S115 but not for S215.
- When the extra reach is not needed: a shorter 2-flute carbide ball nose end mill gives higher rigidity and less vibration. Examples are S212 (TiAlN, regular length, 1/16 to 1/2 inch) and S114 (bright finish, long length, 1/8 to 5/8 inch).
- Metric sizes: S213 (TiAlN, regular length, 3.00 to 12.00 mm) or S113 (bright finish, regular length, 2.00 to 20.00 mm).
Starting cutting speeds for S215
These values come from the Dormer end mill catalogue and are cutting speeds in SFM. The letter after each value is Dormer's feed code. Look it up in the catalogue's HM (carbide) milling feed table at the nearest cutter diameter to find the feed per tooth (IPT).
| WMG | Workpiece material | Starting speed (SFM) and feed code |
|---|---|---|
| P1 | Free machining steel | P1.1: 358 F · P1.2: 400 F · P1.3: 413 F |
| P2 | Plain carbon steel | P2.1: 305 F · P2.2: 269 F · P2.3: 240 F |
| P3 | Alloy steel | P3.1: 295 F · P3.2: 236 F · P3.3: 200 F |
| P4 | Tool steel | P4.1: 177 F · P4.2: 148 F · P4.3: 121 F |
| M1 | Ferritic stainless steel | M1.1: 410 F · M1.2: 348 F |
| M2 | Martensitic stainless steel | M2.1: 364 F · M2.2: 299 F · M2.3: 249 F |
| M3 | Austenitic stainless steel | M3.1: 210 F · M3.2: 180 F · M3.3: 164 E |
| M4 | Duplex, super-austenitic and precipitation hardening austenitic stainless steel | M4.1: 171 E · M4.2: 148 E |
| K1 | Gray iron | K1.1: 499 F · K1.2: 371 F · K1.3: 276 F |
| K2 | Malleable iron | K2.1: 492 F · K2.2: 400 F · K2.3: 318 F |
| K3 | Ductile iron | K3.1: 436 F · K3.2: 331 F · K3.3: 269 F |
| K4 | Austenitic gray and ductile iron, austempered ductile iron | K4.1: 404 F · K4.2: 305 F · K4.3: 223 F · K4.4: 190 E · K4.5: 161 E |
| K5 | Compacted graphite iron | K5.1: 456 F · K5.2: 344 F · K5.3: 266 F |
| S1 | Titanium and titanium alloys | S1.1: 200 F · S1.2: 180 F · S1.3: 174 E |
| S2 | Iron-based high-temperature alloys | S2.1: 187 E · S2.2: 121 E |
| S3 | Nickel-based high-temperature alloys | S3.1: 141 E · S3.2: 85 E |
| S4 | Cobalt-based high-temperature alloys | S4.1: 112 E · S4.2: 69 E |