BALL-NOSED END MILL_S213

Caution
Product Description
DORMER PRAMET S213 is a regular-length, 2-flute solid carbide ball-nosed end mill with TiAlN coating and a 30° helix. It is designed for copy milling and for cutting internal radii in steel, cast steel, stainless steel and cast iron, and is available in diameters from 3 mm to 12 mm.
General Information
- Manufacturer: DORMER PRAMET – part of the Dormer solid carbide end mill programme
- Dimensions according to the Dormer Pramet standard
- Primary use: copy milling of contoured surfaces and cutting internal part radii
- Recommended workpiece groups: ISO P, ISO M and ISO K
- Pack quantity: 1 piece
Usage Guidance and Cautions
- Select cutting speed and feed per tooth from the Dormer Pramet application material group (AMG) tables or the manufacturer machining calculator for the workpiece material being cut.
- The effective cutting speed of a ball nose varies with depth of cut and falls towards zero at the tip; where possible, tilt the tool or the workpiece so that the centre of the ball is not doing the cutting.
- Hold the shank in a rigid, accurate holder such as a collet chuck or shrink-fit chuck, and keep the overhang as short as possible to reduce runout and vibration.
- Carbide is very hard but brittle; avoid impacts and excessive deflection, and always wear eye protection when machining.
- Tungsten carbide contains cobalt; avoid inhaling dust when regrinding the tool.
Overview
The DORMER PRAMET S213 is a solid carbide ball-nosed end mill with a full-radius ball nose, 2 flutes, a 30° helix and a regular (medium) cut length. Coated with TiAlN, it is a versatile cutter for copy milling, contouring curved surfaces and machining internal part radii in steel, stainless steel and cast iron.
Key Features
- Solid carbide – premium micrograin carbide combines hardness and toughness for high wear resistance and long, consistent tool life.
- TiAlN coating – increases surface hardness, improves chip flow and extends tool life, allowing higher metal removal rates.
- Full-radius ball nose – designed for cutting internal part radii and for profiling contoured surfaces.
- 2 flutes, 30° helix – general-purpose geometry (cutter type N) for low to high resistance materials.
- Regular cut length – medium flute length that balances reach and rigidity.
- Plain cylindrical shank – fits standard collet chucks and shrink-fit holders.
Applications
- Copy milling and profile milling of contoured surfaces on moulds, dies and machined components
- Machining internal radii, concave corners and radiused grooves
- Steel and cast steel, stainless steel, and malleable, ductile and compacted graphite cast iron
| Product type | Ball-nosed end mill (full-radius ball nose) |
|---|---|
| Brand / Series | DORMER PRAMET / S213 |
| Tool material | Solid carbide |
| Coating | TiAlN (titanium aluminium nitride) |
| Number of flutes | 2 |
| Helix angle | 30° |
| Cut length | Regular (medium) |
| Diameter range (d1) | 3 – 12 mm |
| Shank | Plain cylindrical shank, d2 3 – 12 mm |
| Cutter type | N – general purpose for low to high resistance materials |
| Workpiece materials | ISO P (steel, cast steel), ISO M (stainless steel), ISO K (cast iron) |
| Dimensional standard | Dormer Pramet standard |
| Pack quantity | 1 |
| Product Code | Material No. | Cutting Dia. d1 (mm) | Shank Dia. d2 (mm) | Length of Cut l2 (mm) | Overall Length l1 (mm) | No. of Flutes |
|---|---|---|---|---|---|---|
| S2133.0 | 7648622 | 3.00 | 3.0 | 12.0 | 38.0 | 2 |
| S2134.0 | 7648623 | 4.00 | 4.0 | 14.0 | 50.0 | 2 |
| S2135.0 | 7648624 | 5.00 | 5.0 | 16.0 | 50.0 | 2 |
| S2136.0 | 7648625 | 6.00 | 6.0 | 19.0 | 63.0 | 2 |
| S2137.0 | 7648626 | 7.00 | 8.0 | 19.0 | 63.0 | 2 |
| S2138.0 | 7648627 | 8.00 | 8.0 | 19.0 | 63.0 | 2 |
| S2139.0 | 7648628 | 9.00 | 10.0 | 22.0 | 70.0 | 2 |
| S21310.0 | 7648629 | 10.00 | 10.0 | 22.0 | 70.0 | 2 |
| S21312.0 | 7648630 | 12.00 | 12.0 | 25.0 | 75.0 | 2 |
The S213 is a single-ended solid carbide end mill with a full-radius ball nose at the cutting end and a plain cylindrical shank. The dimensions shown in the Specification Table are defined as follows:
- d1 – cutting diameter; the ball nose radius is half of d1 (full profile radius, e.g. 2.5 mm on the 5 mm size)
- d2 – shank diameter; equal to d1 on most sizes, and larger than d1 on the 7 mm and 9 mm sizes
- l2 – length of cut, measured from the ball tip along the 2 helical flutes (30° helix)
- l1 – overall length of the tool
Choosing the Right Dormer Ball-Nosed End Mill
- S213 – TiAlN coated, 2 flutes, 3 – 12 mm: first choice for steel, cast steel, stainless steel and cast iron, where the coating raises surface hardness and tool life for higher metal removal rates.
- S113 – bright finish, 2 flutes, 2 – 20 mm: the same regular-length 30° helix geometry without coating; the bright finish improves chip flow in soft or non-ferrous materials such as aluminium and copper alloys.
- S239 – coated, 4 flutes, 2 – 12 mm: a 4-flute regular-length ball nose for applications where more cutting edges are preferred.
- Selecting the diameter: the ball radius equals half of the cutting diameter, so choose a size whose radius is equal to or smaller than the smallest concave radius on the part, and use the largest diameter that fits for maximum rigidity.