BALL-NOSED END MILL_S212

Caution
Product Description
Dormer S212 is a solid carbide 2-flute ball-nosed end mill with a 30° helix and AlTiN coating. It is regular length with a cylindrical shank. It is designed for profile milling, 3D contouring, plunging and ramping in steels, stainless steels, cast irons and high-temperature alloys, and comes in inch sizes from 1/16 to 1/2 inch.
General information
- Brand: Dormer Pramet; part of the Dormer solid carbide end mill range
- Basic standard: DORMER; inch (ANSI) ordering codes, for example S2121/16 = EDP 7648601
- Previous Dormer style: EB3302V, now replaced by S212
- Uncoated version with the same dimensions: S112 (bright finish)
- Pack quantity: 1 piece
Usage guidance
- Dormer lists S212 for ISO P (steel and cast steel), M (stainless steel), K (cast iron) and S (high-temperature alloys, including titanium) materials.
- S212 is not listed for non-ferrous metals (N) or hardened materials (H). For aluminium and other non-ferrous metals, the catalogue choice is the bright-finish S112.
- Take starting cutting speed and feed from the Dormer workpiece material group (WMG) data. When radial immersion is below 50%, feed per tooth can be increased using the Dormer correction factors.
- Use a rigid, high-precision collet or shrink-fit holder and keep runout to a minimum, especially on small diameters.
- At shallow depths of cut, the effective cutting diameter of a ball nose is smaller than d1, so base spindle speed on the effective diameter.
The Dormer Pramet S212 is a regular length, solid carbide ball-nosed end mill with 2 flutes and a 30° helix. The ball nose cuts internal part radii and contours complex 3D surfaces. Its short flute length gives high rigidity, which increases strength and reduces vibration.
The tool is made from premium micrograin carbide, which combines hardness and toughness for high wear resistance and long, consistent tool life. The multi-layer AlTiN (aluminium titanium nitride) coating raises surface hardness and hot hardness and improves chip flow. It also keeps workpiece material from sticking to the cutting edges, allowing higher metal removal rates and a clean, accurate finish.
Key features
- Solid carbide 2-flute ball nose geometry with 30° helix
- Multi-layer AlTiN coating for wear protection and longer tool life
- Regular (medium) cut length for rigidity and low vibration
- Cylindrical shank, inch sizes from 1/16 to 1/2 inch
- Versatile: plunging, ramping and profile milling
Typical applications
- 3D contouring and copy milling of complex surfaces, such as mould and die cavities
- Cutting internal radii, fillets and round-bottom grooves
- Machining steels, stainless steels, cast irons and high-temperature alloys (ISO P, M, K, S)
| Brand / series | Dormer Pramet / S212 |
|---|---|
| Tool type | Ball-nosed end mill, regular length |
| Tool material | Solid carbide (HM), premium micrograin |
| Coating | AlTiN (TiAlN), PVD, multi-layer |
| Number of flutes | 2 |
| Helix angle | 30° |
| End form | Full-radius ball nose |
| Cutting direction | Right hand |
| Cut length | Medium (regular length) |
| Mill profile | Type N, general purpose for low to high resistance materials |
| Cutting diameter range (d1) | 1/16 – 1/2 inch (8 sizes) |
| Shank | Cylindrical shank, 1/8 – 1/2 inch |
| Overall length (l1) | 1-1/2 – 3 inch |
| Workpiece materials | ISO P, M, K, S |
| Ordering code (ANSI) | EDP No. | d1 Cutting dia. (inch) | d1 Decimal (inch) | d2 Shank dia. (inch) | l2 Flute length (inch) | l1 Overall length (inch) | Flutes |
|---|---|---|---|---|---|---|---|
| S2121/16 | 7648601 | 1/16 | 0.0625 | 1/8 | 1/4 | 1-1/2 | 2 |
| S2121/8 | 7648602 | 1/8 | 0.1250 | 1/8 | 1/2 | 1-1/2 | 2 |
| S2123/16 | 7648603 | 3/16 | 0.1875 | 3/16 | 5/8 | 2 | 2 |
| S2127/32 | 7648604 | 7/32 | 0.2188 | 1/4 | 5/8 | 2-1/2 | 2 |
| S2121/4 | 7648605 | 1/4 | 0.2500 | 1/4 | 3/4 | 2-1/2 | 2 |
| S2125/16 | 7648606 | 5/16 | 0.3125 | 5/16 | 7/8 | 2-1/2 | 2 |
| S2123/8 | 7648607 | 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | 2 |
| S2121/2 | 7648608 | 1/2 | 0.5000 | 1/2 | 1 | 3 | 2 |
A straight solid carbide end mill with a plain cylindrical shank and a 2-flute helical cutting section that ends in a full-radius ball nose.
- d1: cutting diameter; ball radius = d1/2 (for example 1/32 inch on S2121/16)
- d2: shank diameter (cylindrical shank)
- l2: flute length (maximum depth of cut)
- l1: overall length
On most sizes the shank diameter equals the cutting diameter. On the 1/16 inch size (1/8 inch shank) and the 7/32 inch size (1/4 inch shank), the shank is larger than the cutting diameter, with a transition between the fluted section and the shank.
How to choose the right Dormer ball nose end mill
- S212 (this series): AlTiN coated, 2-flute, regular length, inch sizes; for steels, stainless steels, cast irons and high-temperature alloys.
- S112: uncoated bright-finish version of the same design; better chip flow in soft and non-ferrous materials such as aluminium.
- S213: AlTiN coated 2-flute ball nose in metric sizes 3.00 – 12.00 mm.
- S215: AlTiN coated 2-flute ball nose in extra long length (1/8 – 1/2 inch) for deeper cavities.
- S238: AlTiN coated 4-flute ball nose, regular length (1/16 – 3/4 inch); more flutes for finishing passes at higher feed rates.
2 flutes give larger chip space, which suits plunging, ramping and heavier cuts; 4 flutes are preferred for finishing.
Starting cutting speeds for S212 (Dormer catalogue data)
| WMG | Workpiece material | Cutting speed (SFM) |
|---|---|---|
| P1.1 | Free machining steel, sulfurized, under 240 HB | 397 |
| P2.2 | Plain carbon steel, under 0.55% C, under 240 HB | 299 |
| P3.2 | Alloy steel, hardened and tempered, 180 - 260 HB | 272 |
| P4.2 | Tool steel, hardened and tempered, 26 - 39 HRC | 171 |
| M3.1 | Austenitic stainless steel, under 200 HB | 259 |
| M4.1 | Duplex or super-austenitic stainless steel, under 300 HB | 174 |
| K1.2 | Gray cast iron, 180 - 240 HB | 407 |
| K3.2 | Ductile cast iron, 180 - 220 HB | 436 |
| S1.2 | Titanium alloys, 200 - 280 HB | 200 |
| S3.1 | Ni-based high-temperature alloys, under 280 HB | 161 |
Feed per tooth is read from the Dormer carbide (HM) feed table, using the alpha code given for each material group (mostly code F for S212).