BALL-NOSED END MILL_S115

Caution
Product Description
Dormer Pramet S115 solid carbide 2-flute ball-nosed end mill in extra long length with a 30° helix and bright (uncoated) finish. Designed for copy milling and cutting internal radii in steel, stainless steel, cast iron and non-ferrous metals, in inch sizes from 1/8 to 1/2 inch.
General information
- Brand: Dormer Pramet. Series S115, manufactured to Dormer Pramet standard in inch sizes.
- Previous Dormer style: EB6302. Current product codes follow the S115 format, for example S1151/2.
- Suitable workpiece material groups (Dormer Pramet WMG): P (steel and cast steel), M (stainless steel), K (cast iron) and N1 to N3 (aluminium and copper alloys).
- Twin series: S215 has the same dimensions with a TiAlN coating.
Starting cutting speeds (Dormer catalogue)
| ISO group | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| P | Steel and cast steel (P1.1 to P4.3) | 89 to 308 | F |
| M | Stainless steel (M1.1 to M4.2) | 85 to 246 | F, E |
| K | Cast iron (K1.1 to K5.3) | 98 to 305 | F, E |
| N | Aluminium and copper alloys (N1.1 to N3.3) | 226 to 1348 | G, F |
Higher speeds apply to the softer subgroups and lower speeds to the harder subgroups in each group. Feed codes refer to the feed per tooth (IPT) table for solid carbide end mills in the Dormer catalogue. All values are starting points and should be adjusted to machine rigidity, tool overhang and coolant conditions.
Cautions
- The extra long flute length makes the tool more prone to deflection and vibration; use a rigid set-up, a high-precision holder and the shortest practical overhang.
- S115 is not listed for high-temperature alloys (S group) or hardened materials (H group) in the Dormer suitability chart.
- Carbide cutting edges are sharp and brittle. Handle with care and wear eye protection when machining.
The Dormer Pramet S115 is a solid carbide 2-flute ball-nosed end mill with an extra long length of cut. Its full-radius ball nose is used for cutting internal part radii and for copy milling of contoured surfaces, while the long flutes reach deeper side walls and cavities than regular or long length ball-nosed end mills.
Key features
- Premium micrograin solid carbide that combines hardness and toughness for high wear resistance and long, consistent tool life.
- Bright (uncoated) finish that improves chip flow in soft and non-ferrous materials.
- 2 flutes with a 30° helix angle for general-purpose milling in a wide range of materials.
- Extra long length of cut from 1 inch to 3 inch, with overall lengths from 3 inch to 6 inch.
- Plain cylindrical shank with the same diameter as the cutter.
Applications
- Copy milling and profiling of 3D contoured surfaces.
- Cutting internal radii and fillets.
- Milling of steel and cast steel, stainless steel, cast iron, aluminium and copper alloys.
| Series | S115 |
|---|---|
| Tool type | Ball-nosed end mill, extra long length |
| Tool material | Solid carbide (premium micrograin carbide) |
| Finish / coating | Bright (uncoated) |
| End form | Ball nose, full radius equal to half the cutting diameter |
| Number of flutes | 2 |
| Helix angle | 30° |
| Cutting diameter range | 1/8 to 1/2 inch (6 sizes) |
| Length of cut | 1 to 3 inch |
| Overall length | 3 to 6 inch |
| Shank | Plain cylindrical (straight) shank, diameter equal to cutting diameter |
| Standard | Dormer Pramet standard |
| Workpiece groups | ISO P, M, K, N |
| Main application | Copy milling, profiling, cutting internal radii |
| Product Code | Cutting Dia. d1 (inch) | d1 Decimal (inch) | Shank Dia. d2 (inch) | Length of Cut l2 (inch) | Overall Length l1 (inch) | Flutes | EDP No. |
|---|---|---|---|---|---|---|---|
| S1151/8 | 1/8 | 0.1250 | 1/8 | 1 | 3 | 2 | 7648638 |
| S1153/16 | 3/16 | 0.1875 | 3/16 | 1-1/8 | 3 | 2 | 7648639 |
| S1151/4 | 1/4 | 0.2500 | 1/4 | 1-1/2 | 4 | 2 | 7648640 |
| S1155/16 | 5/16 | 0.3125 | 5/16 | 1-5/8 | 4 | 2 | 7648641 |
| S1153/8 | 3/8 | 0.3750 | 3/8 | 1-3/4 | 4 | 2 | 7648642 |
| S1151/2 | 1/2 | 0.5000 | 1/2 | 3 | 6 | 2 | 7648643 |
Solid carbide ball-nosed end mill with a plain cylindrical shank and 2 helical flutes that run into a full-radius ball end. The shank diameter is the same as the cutting diameter.
- d1: cutting diameter, which is also the ball diameter; the ball radius is half of d1.
- d2: shank diameter, equal to d1 on every size.
- l2: length of cut (flute length), measured from the ball tip.
- l1: overall length of the tool.
- Flute helix angle: 30°.
Values of d1, d2, l2 and l1 for each size are listed in the Specification Table.
How to choose the right Dormer ball-nosed end mill
| Requirement | Recommended series |
|---|---|
| Aluminium, copper alloys and general steels where good chip flow is needed | S115 (bright, 2 flutes, extra long) |
| Higher metal removal rates, longer tool life, or titanium and high-temperature alloys | S215 (TiAlN coated, same sizes as S115) |
| Extra reach not needed and more rigidity wanted | S114 (long length) or S112 (regular length) |
| 4-flute ball nose in extra long length | S147 (bright) or S247 (coated) |
Tips
- Choose the shortest length of cut that still reaches the required depth; a shorter tool deflects less and gives better accuracy.
- To finish an internal radius completely, choose a ball radius equal to or smaller than that radius.
- Bright tools reduce material build-up on the cutting edges in aluminium; coated tools are preferred for higher cutting speeds in steels.