BALL-NOSED END MILL_S114

Caution
Product Description
Dormer Pramet S114 is a long-length, 2-flute solid carbide ball-nosed end mill. It has a bright (uncoated) finish and a 30° helix, and comes in inch sizes from 1/8 to 5/8 inch. The full-radius ball nose is designed for copy milling of contoured surfaces and internal radii in steel, stainless steel, cast iron and non-ferrous metals.
General information
- Manufacturer: Dormer Pramet (brand DORMER)
- Made to Dormer Pramet standard; ordering codes use the inch ANSI format, e.g. S1141/2 (EDP 7648636)
- Tool material HM (solid carbide), bright finish – no coating
- Pack quantity: 1 piece
- ISO workpiece material groups: P (steel and cast steel), M (stainless steel), K (cast iron), N (non-ferrous metals)
Usage guidance
- Use Dormer Pramet's workpiece material group (WMG) cutting data as starting values, then optimise them for the machine, holder and set-up.
- Catalogue feed values apply at 50% or more radial immersion. When radial engagement is lower, apply Dormer Pramet's correction factors.
- When plunging into solid material with a centre-cutting end mill, read the catalogue feed values as feed per revolution (IPR) instead of feed per tooth.
- At shallow axial depths, a ball nose cuts at an effective diameter smaller than its nominal diameter. Calculate spindle speed (rpm) from the effective diameter to reach the intended cutting speed.
- Because the length of cut is long, use a rigid machine and tool holder, keep tool overhang as short as the job allows, and minimise runout to reduce vibration and edge chipping.
- Carbide is hard but brittle: avoid impact loads, and use suitable coolant or air blast to clear chips.
Safety
- Wear eye protection when machining and handle the cutter with care – the cutting edges are sharp.
Dormer Pramet S114 Solid Carbide Ball-Nosed End Mill, 2 Flutes, Long Length
The S114 series belongs to Dormer Pramet's solid carbide end mill range for general milling. Each of these 2-flute cutters has a long length of cut and a full-profile ball nose. The long cut gives the reach needed for deeper contours, and the ball nose produces accurate internal radii. The cutters are made from premium micrograin carbide, which balances hardness and toughness for high wear resistance and long, consistent tool life.
Key features
- Solid carbide (HM) construction for rigidity, wear resistance and long tool life
- Full-profile ball nose (radius equal to half the cutting diameter) for cutting internal part radii and complex 3D surfaces
- 2 flutes with a 30° helix angle and a 10° radial rake angle
- Long length of cut for deeper contours and pockets
- Bright (uncoated) finish improves chip flow and helps stop workpiece material from sticking to the cutting edges, especially in soft and non-ferrous materials
- Plain cylindrical shank with the same diameter as the cutter
- Inch sizes from 1/8 to 5/8 inch
Typical applications
- Copy milling and contouring of complex surfaces
- Plunging, ramping and profile milling
- Machining of internal radii and rounded-bottom grooves
Suitable workpiece materials
- P – Steel and cast steel
- M – Ferritic, martensitic and austenitic stainless steel
- K – Cast iron, including malleable, ductile and compacted graphite iron
- N – Non-ferrous metals such as aluminium, copper and copper alloys
| Series | S114 |
|---|---|
| Brand | DORMER PRAMET |
| Product type | Ball-nosed end mill, long length of cut |
| Tool material | Solid carbide (HM) |
| Finish / coating | Bright (uncoated) |
| Number of flutes | 2 |
| End form | Full-profile ball nose, R = d1/2 |
| Helix angle | 30° |
| Radial rake angle | 10° |
| Cutting diameter range | 1/8 – 5/8 inch (7 sizes) |
| Shank | Plain cylindrical shank, shank diameter = cutting diameter |
| Mill profile | Type N – general purpose cutter for low to high resistance materials |
| Workpiece material groups | P, M, K, N |
| Standard | Dormer Pramet standard |
| Order code | EDP No. | Cutting dia. d1 (inch) | d1 decimal (inch) | Ball radius R (inch) | Shank dia. d2 (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Flutes |
|---|---|---|---|---|---|---|---|---|
| S1141/8 | 7648631 | 1/8 | 0.1250 | 1/16 | 1/8 | 3/4 | 2 | 2 |
| S1143/16 | 7648632 | 3/16 | 0.1875 | 3/32 | 3/16 | 3/4 | 2-1/2 | 2 |
| S1141/4 | 7648633 | 1/4 | 0.2500 | 1/8 | 1/4 | 1-1/8 | 3 | 2 |
| S1145/16 | 7648634 | 5/16 | 0.3125 | 5/32 | 5/16 | 1-1/8 | 3 | 2 |
| S1143/8 | 7648635 | 3/8 | 0.3750 | 3/16 | 3/8 | 1-1/8 | 3 | 2 |
| S1141/2 | 7648636 | 1/2 | 0.5000 | 1/4 | 1/2 | 2 | 4 | 2 |
| S1145/8 | 7648637 | 5/8 | 0.6250 | 5/16 | 5/8 | 2-1/4 | 5 | 2 |
A straight solid carbide ball-nosed end mill with a plain cylindrical shank. Its two helical flutes end in a full hemispherical ball nose.
- d1 – cutting diameter; ball nose radius R = d1/2
- d2 – shank diameter (equal to d1 on every S114 size)
- l2 – length of cut (flute length)
- l1 – overall length
- Flute form: 2 flutes, 30° helix
See the Specification Table for the d1, d2, l2 and l1 values of each order code.
How to choose a Dormer solid carbide ball-nosed end mill (inch)
| Series | Flutes | Length of cut | Finish / coating | Diameter range (inch) |
|---|---|---|---|---|
| S112 | 2 | Regular | Bright | 1/16 – 1/2 |
| S212 | 2 | Regular | AlTiN | 1/16 – 1/2 |
| S114 | 2 | Long | Bright | 1/8 – 5/8 |
| S115 | 2 | Extra long | Bright | 1/8 – 1/2 |
| S215 | 2 | Extra long | AlTiN | 1/8 – 1/2 |
| S146 | 4 | Long | Bright | 1/4 – 5/8 |
| S246 | 4 | Long | AlTiN | 1/4 – 5/8 |
- Choose the shortest length of cut that reaches the required depth. Shorter tools are more rigid and give better accuracy and surface finish.
- Bright (uncoated) tools such as S114 suit soft and non-ferrous materials where chips tend to stick to the edge. AlTiN-coated versions add surface hardness and improve chip flow and tool life, which allows higher metal removal rates.
- 2 flutes leave more chip space, which suits plunging, slotting and gummy or non-ferrous materials. 4-flute versions allow higher feeds and are suited to finishing.
- Dormer Pramet does not list S114 for high-temperature alloys (S group) or hardened materials (H group). For S-group materials, choose an AlTiN-coated version such as S212 or S215.
Starting cutting speeds for S114 (Dormer Pramet WMG data)
| WMG | Workpiece material | Hardness | Cutting speed (SFM) | Feed code |
|---|---|---|---|---|
| P1.1 | Free machining steel, sulfurized | < 240 HB | 276 | F |
| P2.1 | Plain carbon steel, under 0.25% C | < 180 HB | 236 | F |
| P3.1 | Alloy steel, annealed | < 180 HB | 220 | F |
| P4.1 | Tool steel, annealed | < 26 HRC | 131 | F |
| M1.1 | Ferritic stainless steel | < 160 HB | 256 | F |
| M2.1 | Martensitic stainless steel, annealed | < 200 HB | 230 | F |
| M3.1 | Austenitic stainless steel | < 200 HB | 154 | F |
| K1.1 | Gray cast iron | < 180 HB | 348 | F |
| K3.1 | Ductile cast iron, ferritic | < 180 HB | 325 | F |
| N1.1 | Commercially pure wrought aluminum | < 60 HB | 1394 | G |
| N2.1 | Cast aluminum alloys | < 75 HB | 932 | F |
| N3.1 | Free-cutting copper alloys | 784 | F |
The feed code letter refers to Dormer Pramet's carbide (HM) milling feed table, which gives feed per tooth (IPT) by cutter diameter. These values are starting points at 50% or more radial immersion; adjust them for your machine, set-up and actual engagement.