BALL-NOSED END MILL_S112

Caution
Product Description
Dormer S112 is a regular-length, 2-flute solid carbide ball-nosed end mill in inch sizes from 1/16 to 1/2 inch, with a 30° helix and a bright (uncoated) finish. Its full-radius ball nose is designed for copy milling, profiling and cutting internal radii in steel, stainless steel, cast iron and non-ferrous materials.
General information
- Made to Dormer Pramet standard in inch dimensions. For metric sizes, see series S113.
- Tool material: premium micrograin solid carbide.
- Finish: bright (uncoated). Series S212 is the AlTiN-coated version with the same dimensions.
- Suitable operations: copy milling, profile milling, plunging and ramping.
- Workpiece material groups listed for S112 in the Dormer catalogue: ISO P (steel and cast steel), ISO M (stainless steel), ISO K (cast iron) and ISO N1–N3 (aluminium and copper alloys).
Usage guidance
- Catalogue cutting speeds (SFM) and feed codes are starting values; adjust them to the machine, workholding, tool holding and coolant conditions.
- When plunging into solid material, read the values from the catalogue feed table as feed per revolution (IPR) instead of feed per tooth.
- Keep tool overhang as short as possible and use an accurate, concentric holder to protect small-diameter cutting edges from chipping.
- Dormer does not list the bright S112 for titanium and heat-resistant alloys (ISO S) or hardened materials (ISO H).
Caution
- Carbide is hard but brittle: avoid impact, vibration and dropping the tool.
- Wear safety glasses and use machine guards; carbide chips and cutting edges are sharp.
Overview
Dormer S112 is a solid carbide 2-flute ball-nosed end mill from the Dormer Pramet inch end mill range. It has a regular (medium) length of cut, a 30° helix angle, a plain cylindrical shank and a bright, uncoated finish. The full-radius ball nose cuts internal part radii and is used for copy milling and contouring of complex curved surfaces.
Key features
- Premium micrograin carbide combines hardness and toughness for high wear resistance and long, consistent tool life.
- 2-flute design with 30° helix: a general-purpose Type N geometry for low to high resistance materials.
- Full-radius ball nose for internal radii, copy milling and profile milling.
- Bright finish helps prevent workpiece material from sticking to the cutting edges and improves chip flow in soft and non-ferrous materials.
- Regular flute length gives high rigidity for strength and reduced vibration.
- Inch sizes from 1/16 to 1/2 inch, supplied in packs of 1.
Applications
Copy milling, profile milling, plunging and ramping in steel and cast steel, stainless steel, cast iron (grey, malleable, ductile and compacted graphite), aluminium alloys and copper or copper alloys. Typical work includes die and mould cavities, fillets, internal radii and contoured surfaces.
| Brand | Dormer Pramet |
|---|---|
| Series | S112 |
| Product type | Ball-nosed end mill, regular length |
| Tool material | Solid carbide (premium micrograin) |
| Coating / finish | Bright (uncoated) |
| Number of flutes | 2 |
| Helix angle | 30° |
| End form | Full-radius ball nose |
| Cutting diameter (d1) | 1/16 – 1/2 inch |
| Shank | Plain cylindrical (straight) shank, 1/8 – 1/2 inch |
| Length of cut (l2) | 1/4 – 1 inch |
| Overall length (l1) | 1-1/2 – 3 inch |
| Cutting direction | Right hand |
| Cutter type | Type N – general purpose for low to high resistance materials |
| Standard | Dormer Pramet standard |
| Previous style code | EB3302 |
| Product code | d1 Cutting diameter (inch) | d1 Decimal (inch) | d2 Shank diameter (inch) | l2 Length of cut (inch) | l1 Overall length (inch) | Flutes | Pack qty | EDP No. |
|---|---|---|---|---|---|---|---|---|
| S1121/16 | 1/16 | 0.0625 | 1/8 | 1/4 | 1-1/2 | 2 | 1 | 7648591 |
| S1123/32 | 3/32 | 0.0938 | 1/8 | 3/8 | 1-1/2 | 2 | 1 | 7648592 |
| S1121/8 | 1/8 | 0.1250 | 1/8 | 1/2 | 1-1/2 | 2 | 1 | 7648593 |
| S1125/32 | 5/32 | 0.1562 | 3/16 | 9/16 | 2 | 2 | 1 | 7648594 |
| S1123/16 | 3/16 | 0.1875 | 3/16 | 5/8 | 2 | 2 | 1 | 7648595 |
| S1127/32 | 7/32 | 0.2188 | 1/4 | 5/8 | 2-1/2 | 2 | 1 | 7648596 |
| S1121/4 | 1/4 | 0.2500 | 1/4 | 3/4 | 2-1/2 | 2 | 1 | 7648597 |
| S1125/16 | 5/16 | 0.3125 | 5/16 | 7/8 | 2-1/2 | 2 | 1 | 7648598 |
| S1123/8 | 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | 2 | 1 | 7648599 |
| S1121/2 | 1/2 | 0.5000 | 1/2 | 1 | 3 | 2 | 1 | 7648600 |
Solid carbide ball-nosed end mill with 2 right-hand spiral flutes, 30° helix and a plain cylindrical shank.
- d1 – cutting diameter. The tip is a full-radius ball whose radius is half of d1 (for example 3/64 inch on the 3/32 inch size).
- d2 – shank diameter. On the 1/16, 3/32, 5/32 and 7/32 inch sizes the shank is larger than the cutting diameter.
- l2 – length of cut (fluted section).
- l1 – overall length from the ball tip to the end of the shank.
Dimensions d1, d2, l2 and l1 for every size are given in the Specification Table.
How to choose for your workpiece material
The Dormer Pramet catalogue gives the following starting cutting speeds for S112 by ISO workpiece material group. The upper end of each range applies to easy-to-machine grades and the lower end to harder or more difficult-to-machine grades.
| ISO group | Workpiece material | Starting cutting speed (SFM) | Feed code |
|---|---|---|---|
| P | Steel and cast steel (P1–P4) | 98 – 344 | F |
| M | Stainless steel (M1–M4) | 92 – 276 | E – F |
| K | Cast iron (K1–K5) | 128 – 390 | E – F |
| N | Aluminium and copper alloys (N1–N3) | 249 – 1499 | F – G |
The feed code letter refers to the carbide milling feed table (feed per tooth by cutter diameter) in the Dormer Pramet end mill catalogue.
Choosing within the Dormer range
- S212 – AlTiN-coated version of S112 for higher metal removal rates, also listed for titanium and heat-resistant alloys (ISO S).
- S113 – metric 2-flute regular-length ball nose end mill, 2.00 – 20.00 mm.
- S114 – long-length 2-flute ball nose end mill, 1/8 – 5/8 inch.
- S115 – extra-long-length 2-flute ball nose end mill, 1/8 – 1/2 inch.
- S138 – 4-flute regular-length ball nose end mill, 1/16 – 3/4 inch, when more cutting edges are preferred.