BALL-NOSED END MILL_C604

Caution
Product Description
Dormer C604 is a regular length, 2-flute HSS ball-nosed end mill with a Weldon shank, 30° helix and bright (uncoated) finish. It is made to ANSI standard in 10 inch sizes from 1/8 to 3/4 inch and is designed for copy milling, contouring and cutting internal radii, primarily in free machining steel.
General information
- Manufacturer: Dormer Pramet, Dormer brand
- Product range: Dormer HSS end mills for general milling operations
- Standard: ANSI, tolerance ANSI +.003/-.000
- Ordering code format: C604 + diameter in inch, e.g. C6041/2 = 1/2 inch
- Replaces the previous Dormer style 905; new EDP numbers are 7647883 to 7647892
Usage guidance and cautions
- Clamp the tool in a Weldon-type holder with the clamping screw seated on the shank flat.
- HSS absorbs shock and vibration better than HSS-E (HSCo), but a stable set-up still gives the best surface finish and tool life.
- Start from the cutting speeds Dormer recommends for each workpiece material group (WMG) and adjust for rigidity, coolant and finish requirements.
- At shallow axial depths the effective cutting diameter of the ball is smaller than d1. Take this into account when calculating spindle speed.
- The cutting edges are sharp: handle with care and use eye protection and machine guards.
The Dormer C604 series is a High Speed Steel (HSS) ball-nosed end mill from the Dormer Pramet general-purpose HSS end mill range. Each tool has 2 helical flutes that end in a full-radius ball nose, a regular (medium) length of cut and a cylindrical Weldon shank. The series is made to ANSI standard in fractional inch sizes.
Key features
- Full profile ball nose, with a radius equal to half the cutting diameter, for copy milling, 3D contouring and cutting internal radii
- 2-flute design with a 30° helix angle for general purpose milling
- Bright (uncoated) finish that improves chip flow in soft or non-ferrous materials
- Premium-grade HSS that flexes slightly under pressure and absorbs shock, an advantage when machine rigidity or tool holding is not optimal
- Weldon shank for secure clamping in Weldon-type holders
- 10 sizes from 1/8 to 3/4 inch, supplied 1 piece per pack
Typical applications
- Copy milling and contouring of curved and complex surfaces on CNC machines
- Milling internal radii, inside rounded corners and slots with a radiused bottom
- Primary use in free machining steel; Dormer also gives cutting data for plain carbon steel, cast iron, aluminium, copper alloys, thermoplastics and, at reduced speeds, titanium and high-temperature alloys
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | C604 |
| Tool type | Ball-nosed end mill |
| Tool material | HSS (High Speed Steel) |
| Coating / finish | Bright (uncoated) |
| Number of flutes | 2 |
| Helix angle | 30° |
| End form | Ball nose, full profile radius |
| Length of cut | Regular length (medium) |
| Cutting diameter range | 1/8 – 3/4 inch (10 sizes) |
| Shank | Weldon shank, 3/8 inch or 1/2 inch diameter |
| Standard | ANSI |
| Tolerance | ANSI +.003/-.000 |
| Pack quantity | 1 |
| Ordering code | EDP No. | Cutting dia. d1 (inch) | d1 decimal (inch) | Flute length l2 (inch) | Overall length l1 (inch) | Shank dia. d2 (inch) | Flutes |
|---|---|---|---|---|---|---|---|
| C6041/8 | 7647883 | 1/8 | 0.1250 | 3/8 | 2-5/16 | 3/8 | 2 |
| C6043/16 | 7647884 | 3/16 | 0.1875 | 1/2 | 2-3/8 | 3/8 | 2 |
| C6041/4 | 7647885 | 1/4 | 0.2500 | 5/8 | 2-7/16 | 3/8 | 2 |
| C6045/16 | 7647886 | 5/16 | 0.3125 | 3/4 | 2-1/2 | 3/8 | 2 |
| C6043/8 | 7647887 | 3/8 | 0.3750 | 3/4 | 2-1/2 | 3/8 | 2 |
| C6047/16 | 7647888 | 7/16 | 0.4375 | 1 | 3-1/4 | 1/2 | 2 |
| C6041/2 | 7647889 | 1/2 | 0.5000 | 1 | 3-1/4 | 1/2 | 2 |
| C6049/16 | 7647890 | 9/16 | 0.5625 | 1-1/8 | 3-3/8 | 1/2 | 2 |
| C6045/8 | 7647891 | 5/8 | 0.6250 | 1-1/8 | 3-3/8 | 1/2 | 2 |
| C6043/4 | 7647892 | 3/4 | 0.7500 | 1-5/16 | 3-5/8 | 1/2 | 2 |
The C604 is a one-piece HSS cutter. Described from the cutting end to the shank end:
- Cutting end: a full hemispherical ball nose whose radius equals half the cutting diameter d1 (for example 1/16 inch on the 1/8 inch size). The 2 cutting edges run from the ball into the flutes.
- Flute section: 2 helical flutes with a 30° helix over the flute length l2, from 3/8 inch (1/8 inch size) to 1-5/16 inch (3/4 inch size).
- Shank: plain cylindrical shank of diameter d2 with a Weldon clamping flat. d2 is 3/8 inch for the 1/8 to 3/8 inch sizes and 1/2 inch for the 7/16 to 3/4 inch sizes.
- Overall length l1: from 2-5/16 inch to 3-5/8 inch depending on size.
Symbols: d1 = cutting diameter, l2 = flute length, l1 = overall length, d2 = shank diameter.
Starting cutting speeds by workpiece material
| Dormer WMG | Workpiece material | Cutting speed (SFM) |
|---|---|---|
| P1.1 / P1.2 / P1.3 | Free machining steel | 105 / 118 / 121 |
| P2.1 / P2.2 | Plain carbon steel | 89 / 79 |
| K1.1 / K1.2 / K1.3 | Gray cast iron | 89 / 66 / 49 |
| K2.1 / K2.2 | Malleable iron | 108 / 89 |
| K3.1 / K3.2 | Ductile (nodular) iron | 95 / 72 |
| K4.1 / K4.2 | Austenitic gray and ductile iron | 89 / 69 |
| K5.1 / K5.2 | Compacted graphite iron (CGI) | 102 / 75 |
| N1.1 / N1.2 / N1.3 | Wrought aluminium and aluminium alloys | 180 / 135 / 92 |
| N2.1 / N2.2 / N2.3 | Cast aluminium alloys | 92 / 82 / 59 |
| N3.1 / N3.2 / N3.3 | Copper and copper alloys | 95 / 56 / 30 |
| N4.1 | Thermoplastic polymers | 95 |
| S1.1 / S1.2 | Titanium and titanium alloys | 62 / 49 |
| S2.1 | Fe-based high-temperature alloys | 26 |
| S3.1 | Ni-based high-temperature alloys | 20 |
| S4.1 | Co-based high-temperature alloys | 16 |
These values are Dormer catalogue starting points for the C604 series. Feed per tooth is taken from the Dormer HSS milling feed table according to cutter diameter.
How to choose the right C604
- Pick a ball radius (half of d1) equal to or smaller than the smallest internal radius on the part.
- C604 is best suited to free machining steel, plain carbon steel, cast iron and non-ferrous materials. Its cutting data does not cover stainless steel or hardened steel.
- For harder materials or higher productivity, a solid carbide ball-nosed end mill is the usual alternative.