BALL-NOSED END MILL_C505

Caution
Product Description
Dormer C505 is a 2-flute short series ball-nosed end mill made from cobalt HSS-E with a bright finish, built to DIN 844 K with a Weldon flatted shank to DIN 1835 B. It is designed for copy milling and 3D contouring of complex surfaces, in sizes from 3 mm to 30 mm.
Standards
- Dimensions: DIN 844 K (short series)
- Shank: DIN 1835 B Weldon flat, shank tolerance h6
- Cutting diameter tolerance: e8
Usage guidance
- Clamp the tool in a Weldon (side-lock) holder with the clamping screw seated on the shank flat to prevent pull-out or slipping under load.
- Keep tool overhang as short as possible to make full use of the rigidity of the short series length.
- The tool is intended for external coolant supply.
- Cutting speed approaches zero at the centre of the ball nose; where possible, tilt the tool or adjust the toolpath so that cutting takes place away from the tip for a better surface finish.
- Select cutting speeds and feeds from the Dormer Pramet cutting data for the workpiece material.
Cautions
- Cutting edges are sharp. Handle with care and wear safety glasses when machining.
- Check the tool for wear or chipping before use and replace worn tools to avoid poor surface finish or breakage.
Overview
The Dormer C505 is a general-purpose ball-nosed end mill from the Dormer Pramet HSS-E solid milling range. Each tool has 2 helical flutes ending in a full-radius ball nose, a short series length of cut to DIN 844 K and a flatted Weldon shank to DIN 1835 B for secure clamping in side-lock holders.
Key features
- Cobalt-alloyed HSS-E tool material offers better wear resistance and hot hardness than conventional HSS, for longer tool life.
- Bright (uncoated) finish helps prevent workpiece material from sticking to the cutting edge.
- 2-flute ball nose geometry with a 30° right-hand helix provides a smooth cutting action and good chip clearance.
- Full-profile ball radius equal to half the cutting diameter, for rounded slots, fillets and blended 3D surfaces.
- Short series length gives high rigidity and reduced vibration.
- Metric range from 3 mm to 30 mm cutting diameter.
Applications
Copy milling, profiling and contouring of complex surfaces on CNC and conventional milling machines, including toolmaking, radius slots, fillets and pockets. Primary workpiece materials are free-machining steel and copper or copper alloys; distributor data also lists suitability for ISO material groups P, M, K, N and S.
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | C505 |
| Tool type | Ball-nosed end mill, short series |
| Tool material | HSS-E (cobalt high speed steel) |
| Finish | Bright (uncoated) |
| Number of flutes | 2 |
| Helix angle | 30°, right-hand |
| End form | Full ball radius, R = d1/2 |
| Cutting diameter range | 3 mm to 30 mm |
| Cutting diameter tolerance | e8 |
| Shank | Weldon flatted shank to DIN 1835 B, tolerance h6 |
| Dimensional standard | DIN 844 K |
| Cutting direction | Right-hand |
| Coolant | External supply |
| Product code | Cutting dia. d1 (mm) | Ball radius R (mm) | Length of cut l2 (mm) | Overall length l1 (mm) | Shank dia. d2 (mm) |
|---|---|---|---|---|---|
| C5053.0 | 3 | 1.5 | 8 | 52 | 6 |
| C5054.0 | 4 | 2 | 11 | 55 | 6 |
| C5055.0 | 5 | 2.5 | 13 | 57 | 6 |
| C5056.0 | 6 | 3 | 13 | 57 | 6 |
| C5058.0 | 8 | 4 | 19 | 69 | 10 |
| C50510.0 | 10 | 5 | 22 | 72 | 10 |
| C50512.0 | 12 | 6 | 26 | 83 | 12 |
| C50514.0 | 14 | 7 | 26 | 83 | 12 |
| C50516.0 | 16 | 8 | 32 | 92 | 16 |
| C50520.0 | 20 | 10 | 38 | 104 | 20 |
| C50522.0 | 22 | 11 | 38 | 104 | 20 |
| C50525.0 | 25 | 12.5 | 45 | 121 | 25 |
| C50530.0 | 30 | 15 | 45 | 121 | 25 |
All sizes: 2 flutes, HSS-E, bright finish, 30° right-hand helix, DIN 844 K.
Solid one-piece ball-nosed end mill with a cylindrical shank and a helical fluted cutting section that ends in a hemispherical ball nose.
- d1: cutting diameter. The ball nose radius R is equal to d1/2.
- l2: length of cut (flute length).
- l1: overall length.
- d2: shank diameter, with a Weldon clamping flat to DIN 1835 B.
- 2 helical flutes with a 30° right-hand helix.
- The shank diameter can differ from the cutting diameter, for example an 8 mm cutter has a 10 mm shank and a 14 mm cutter has a 12 mm shank. See the specification table for each size.
How to choose the right size
- Ball radius: the ball radius is half the cutting diameter. Choose a radius equal to or smaller than the smallest concave radius on the part so the tool can reach every corner.
- Rigidity: where the part geometry allows, choose the largest diameter possible. A larger tool is stiffer and leaves a smaller scallop height for the same step-over.
- Shank: check that your holder matches the shank size. C505 shanks are 6, 10, 12, 16, 20 and 25 mm.
Workpiece materials
The C505 is best suited to free-machining steel and copper or copper alloys. Distributor data also lists steel, stainless steel and cast iron as suitable materials. The bright finish helps prevent material from sticking to the edge.
C505 or C500?
Dormer also offers the C500, an extra short series HSS-E ball-nosed end mill to DIN 327 D. For example, a 12 mm C500 has a 16 mm length of cut and 73 mm overall length, while a 12 mm C505 has a 26 mm length of cut and 83 mm overall length. Choose C505 when more reach is needed and C500 when maximum rigidity is the priority.