BALL-NOSED END MILL_C511

Caution
Product Description
Dormer C511 is a 2-flute ball-nosed end mill made from cobalt high speed steel (HSS-E) with a bright, uncoated finish and a flatted Weldon shank to DIN 1835 B. Its full-radius ball end and long-series overall length make it suitable for slotting, ramping and copy milling of internal radii and curved 3D surfaces.
General information
- Manufacturer: Dormer Pramet (brand Dormer)
- Series: C511, HSS-E 2-flute ball-nosed end mill, long series, metric
- Manufacturing standard: DORMER (manufacturer standard); shank to DIN 1835 B
- Tolerances: diameter e8, ball radius ±0.05 mm, shank h6
- Cutter type N: general purpose type for low to high resistance materials
- Recommended operations: slotting and ramping
- Finish: bright (uncoated)
Usage notes and cautions
- HSS-E is harder and more wear resistant than HSS but absorbs less shock and vibration. Use a rigid machine set-up and secure tool holding to avoid chipping or breakage of the cutting edges.
- Clamp the tool on the Weldon flat with a suitable side-lock holder. Higher-quality tool holding gives better results with HSS-E cutters.
- The cutting speed at the centre of a ball end is close to zero. Where possible, enter the material by ramping or contouring rather than by straight plunging.
- Select cutting speed and feed according to the workpiece material and the cutting data recommended by Dormer Pramet.
- Cutting edges are sharp. Handle with care and wear eye protection during machining.
Overview
The C511 series from Dormer Pramet is a metric HSS-E ball-nosed end mill with 2 flutes. The cutting end is a full ball radius equal to half of the cutting diameter, so the tool reproduces internal radii, fillets and curved 3D surfaces. The series combines a long-series overall length with a short flute length and a flatted Weldon shank for secure clamping.
Key features
- Tool material HSS-E (cobalt high speed steel, HSCo): harder and more wear resistant than conventional HSS
- Bright (uncoated) finish that improves chip flow in soft and non-ferrous materials
- 2 flutes with 30° helix angle and 12° rake angle
- Cutter type N: general purpose geometry for low to high resistance materials
- Diameter tolerance e8 and ball radius tolerance ±0.05 mm
- Flatted Weldon shank to DIN 1835 B with h6 shank tolerance
- Metric range from 3 mm to 20 mm cutting diameter
Typical applications
- Slotting and ramping
- Copy milling and profiling of curved and 3D surfaces
- Machining internal radii and radiused grooves
| Item | Specification |
|---|---|
| Brand | Dormer (Dormer Pramet) |
| Series | C511 |
| Product type | Ball-nosed end mill, 2 flutes |
| Tool material | HSS-E (cobalt high speed steel) |
| Coating / finish | Bright (uncoated) |
| Helix angle | 30° |
| Rake angle | 12° |
| Ball radius | Full radius, r = d1/2, tolerance ±0.05 mm |
| Diameter tolerance | e8 |
| Cutting diameter range | 3 mm to 20 mm |
| Length | Long-series overall length, short flute length |
| Shank | Flatted Weldon shank, DIN 1835 B, tolerance h6 |
| Cutter type | N (general purpose) |
| Standard | DORMER (manufacturer standard) |
| Operations | Slotting, ramping, copy milling |
| Product code | Cutting diameter d1 (mm) | Ball radius r (mm) | Flute length l2 (mm) | Overall length l1 (mm) | Shank diameter d2 (mm) |
|---|---|---|---|---|---|
| C5113.0 | 3 | 1.5 | |||
| C5114.0 | 4 | 2 | |||
| C5115.0 | 5 | 2.5 | |||
| C5116.0 | 6 | 3 | |||
| C5118.0 | 8 | 4 | |||
| C51110.0 | 10 | 5 | 22 | 95 | |
| C51112.0 | 12 | 6 | |||
| C51114.0 | 14 | 7 | 26 | 110 | 12 |
| C51116.0 | 16 | 8 | 32 | 123 | 16 |
| C51118.0 | 18 | 9 | |||
| C51120.0 | 20 | 10 |
All sizes: 2 flutes, HSS-E, bright finish, flatted Weldon shank to DIN 1835 B. For dimensions not shown in the table, please contact MISUMI for confirmation.
Shape
One-piece solid HSS-E tool. The front end is a hemispherical ball with 2 helical cutting edges (30° helix) that cut on the ball and on the periphery. Some sizes (e.g. C51114.0) have a relieved neck of smaller diameter behind the flutes for extra reach. The tool ends in a cylindrical shank with a Weldon clamping flat to DIN 1835 B.
Dimension symbols
- d1: cutting (ball) diameter
- r: ball radius, r = d1/2
- l2: flute length (length of cut)
- l3: reach to the end of the neck
- d3: neck diameter
- l1: overall length
- d2: shank diameter (h6)
Example: C51114.0
Cutting diameter d1 14 mm, ball radius r 7 mm, flute length l2 26 mm, reach l3 64.5 mm, neck diameter d3 11.5 mm, overall length l1 110 mm, shank diameter d2 12 mm.
Workpiece material suitability
| Workpiece material | Suitability |
|---|---|
| Soft magnetic steel, structural and case-hardening steel | Excellent |
| Carbon steel, alloy steel | Good |
| Free-machining stainless steel | Good |
| Grey cast iron, nodular (ductile) cast iron | Good |
| Unalloyed titanium, unalloyed nickel | Excellent |
| Titanium alloys, nickel alloys | Good |
| Copper, brass and bronze | Excellent |
| Aluminium and magnesium (unalloyed and alloyed) | Good |
| Thermoplastics | Good |
How to choose the right size
- Match the ball radius to the smallest internal radius on the part: r = d1/2, so C51112.0 produces an R6 radius.
- Use the shortest reach that clears the workpiece to keep deflection and chatter low.
- For hardened steel or when higher cutting speeds are required, choose a solid carbide ball-nosed end mill instead.