BALL-NOSED END MILL_S113

Caution
Product Description
Dormer Pramet S113 is a regular-length, 2-flute solid carbide ball-nosed end mill with a 30° helix and a bright (uncoated) finish. It comes in metric cutting diameters from 2.00 mm to 20.00 mm with a plain cylindrical shank. It is designed for copy milling and cutting internal radii in steel, stainless steel, cast iron and copper alloys.
Standards and Tolerances
- Manufactured to the Dormer Pramet company standard.
- According to Dormer Pramet's solid carbide end mill catalogue, high-precision h6 shanks are standard on most cutters in this range, and cylindrical shanks are made to DIN 6535 HA.
Product Code and Ordering
- The product code is the series number followed by the cutting diameter in mm, e.g. S11310.0 = S113 series, 10.0 mm diameter.
- S113 replaces the previous Dormer style EB3302M. For example, EB3302M10.0 is now S11310.0 (EDP 7648618).
- Pack quantity: 1 piece.
Usage Guidance
- Hold the tool in a rigid, high-accuracy holder such as a shrink-fit, hydraulic or precision collet chuck, and keep the overhang as short as possible.
- Select cutting speed and feed from Dormer Pramet's application material group (AMG) data for the workpiece material being machined.
- In contour milling, the effective cutting diameter depends on the axial depth of cut, and the cutting speed at the very tip of the ball is close to zero. Tilting the tool or the workpiece where possible improves surface finish and tool life.
- Use coolant or compressed air to clear chips, especially when slotting or ramping.
- Solid carbide is hard but brittle. Avoid impact and vibration, check the cutting edges for chipping before use, and wear safety glasses.
Overview
The Dormer Pramet S113 series is a solid carbide ball-nosed end mill with 2 flutes, a full-profile ball radius and a regular (medium) length of cut. It is made to the Dormer Pramet standard and comes in 13 metric sizes from 2.00 mm to 20.00 mm. S113 replaces the previous Dormer style EB3302M.
Key Features
- Full-radius ball nose for cutting internal part radii and contoured 3D surfaces.
- 2 flutes with a 30° right-hand helix.
- Bright (uncoated) finish improves chip flow in soft and non-ferrous materials.
- Premium micrograin carbide combines hardness and toughness for high wear resistance and long, consistent tool life.
- Plain cylindrical (straight) shank.
- General-purpose cutter type N for low- to high-resistance materials.
- Consistent performance and repeatability across many materials, machines and cutting conditions.
Applications
Typical jobs are copy milling, profiling and finishing of moulds, dies and machined components. Suitable workpiece materials are steel and cast steel, stainless steel, malleable, ductile and compacted graphite cast iron, and copper or copper alloys. The ball-nose geometry can also be used for slotting and ramping.
| Series | S113 |
|---|---|
| Product Type | Ball-nosed end mill, regular length (medium length of cut) |
| Tool Material | Solid carbide (premium micrograin) |
| Finish / Coating | Bright (uncoated) |
| Number of Flutes | 2 |
| Helix Angle | 30° |
| Cutting Direction | Right hand |
| End Form | Full-profile ball radius equal to half the cutting diameter |
| Cutting Diameter (d1) | 2.00 – 20.00 mm (13 sizes) |
| Shank Diameter (d2) | 3.0 – 20.0 mm |
| Length of Cut (l2) | 6.0 – 38.0 mm |
| Overall Length (l1) | 38.0 – 100.0 mm |
| Shank Type | Plain cylindrical (straight) shank |
| Cutter Type | N – general purpose for low- to high-resistance materials |
| Standard | Dormer Pramet standard |
| Workpiece Materials | Steel and cast steel, stainless steel, malleable, ductile and compacted graphite cast iron, copper and copper alloys |
| Product Code | Cutting Dia. d1 (mm) | Cutting Dia. d1 (inch) | Shank Dia. d2 (mm) | Length of Cut l2 (mm) | Overall Length l1 (mm) | No. of Flutes | EDP No. | Previous Code |
|---|---|---|---|---|---|---|---|---|
| S1132.0 | 2.00 | 0.0787 | 3.0 | 6.0 | 38.0 | 2 | 7648609 | EB3302M2.0 |
| S1132.5 | 2.50 | 0.0984 | 3.0 | 6.0 | 38.0 | 2 | 7648610 | EB3302M2.5 |
| S1133.0 | 3.00 | 0.1181 | 3.0 | 12.0 | 38.0 | 2 | 7648611 | EB3302M3.0 |
| S1134.0 | 4.00 | 0.1575 | 4.0 | 14.0 | 50.0 | 2 | 7648612 | EB3302M4.0 |
| S1135.0 | 5.00 | 0.1969 | 5.0 | 16.0 | 50.0 | 2 | 7648613 | EB3302M5.0 |
| S1136.0 | 6.00 | 0.2362 | 6.0 | 19.0 | 63.0 | 2 | 7648614 | EB3302M6.0 |
| S1137.0 | 7.00 | 0.2756 | 8.0 | 19.0 | 63.0 | 2 | 7648615 | EB3302M7.0 |
| S1138.0 | 8.00 | 0.3150 | 8.0 | 19.0 | 63.0 | 2 | 7648616 | EB3302M8.0 |
| S1139.0 | 9.00 | 0.3543 | 10.0 | 22.0 | 70.0 | 2 | 7648617 | EB3302M9.0 |
| S11310.0 | 10.00 | 0.3937 | 10.0 | 22.0 | 70.0 | 2 | 7648618 | EB3302M10.0 |
| S11312.0 | 12.00 | 0.4724 | 12.0 | 25.0 | 75.0 | 2 | 7648619 | EB3302M12.0 |
| S11316.0 | 16.00 | 0.6299 | 16.0 | 32.0 | 88.0 | 2 | 7648620 | EB3302M16.0 |
| S11320.0 | 20.00 | 0.7874 | 20.0 | 38.0 | 100.0 | 2 | 7648621 | EB3302M20.0 |
One-piece solid carbide ball-nosed end mill. The dimensions for each size are listed in the Specification Table.
- Cutting end: hemispherical ball nose with a full-profile radius equal to half the cutting diameter d1.
- Flutes: 2 helical flutes with a 30° right-hand helix, running from the ball tip along the length of cut l2.
- Shank: plain cylindrical shank of diameter d2, without a clamping flat.
- Overall length: l1, measured from the ball tip to the end of the shank.
- Shank-to-cutter relationship: d2 equals d1 on most sizes. The 2.00 mm and 2.50 mm sizes have a 3.0 mm shank, and the 7.00 mm size has an 8.0 mm shank, so on these sizes the shank is larger than the cutting diameter.
How to Choose the Right Ball-Nosed End Mill
- Match the ball radius to the part: the ball radius is half of d1. Choose a diameter whose radius is equal to or smaller than the smallest internal radius on the part.
- Keep it short: choose the shortest length of cut that still reaches the required depth, for maximum rigidity and accuracy.
- Bright S113 or coated S213: the bright S113 finish improves chip flow in soft and non-ferrous materials such as copper alloys. The AlTiN-coated twin series S213 (3.00 – 12.00 mm) increases surface hardness, chip flow and tool life, allowing higher metal removal rates.
- Need inch sizes or a longer reach? Dormer Pramet also offers 2-flute solid carbide ball-nosed end mills in inch sizes: S112 (regular length), S114 (long length) and S115 (extra long length).
- Need more cutting edges? S139 is the 4-flute metric solid carbide ball-nosed end mill (2.00 – 12.00 mm), for finishing when more cutting edges are preferred.