BALL-NOSED END MILL_C503

Caution
Product Description
Dormer Pramet C503 is a 2-flute, short series ball-nosed end mill made from cobalt high speed steel (HSS-E) with TiCN coating. It is made to DIN 327 D with a DIN 1835 B Weldon flatted shank, and is designed for copy milling, profile milling and contouring of complex 3D surfaces.
Standards
- Tool dimensions: DIN 327 D
- Shank: DIN 1835 B Weldon flat, shank tolerance h6
Usage guidance
- Clamp in a Weldon (side-lock) holder or another holder suitable for DIN 1835 B flatted shanks, with the clamping screw seated on the flat.
- Keep tool overhang as short as possible to maintain rigidity, accuracy and surface finish.
- The tool is designed for external coolant supply.
- The cutting speed at the very centre of the ball nose approaches zero. Where possible, tilt the tool or workpiece so that cutting takes place away from the tip for a better surface finish.
- Select cutting speed and feed according to Dormer Pramet recommendations for the workpiece material and tool diameter.
- Check the cutting edges regularly and replace worn tools to avoid poor surface finish and tool overload.
Safety
- Cutting edges are sharp: handle with care, wear eye protection and use machine guards during operation.
The Dormer Pramet C503 is the TiCN-coated version of the C500 ball-nosed end mill. It combines a tough cobalt high speed steel (HSS-E) body with a full-radius ball nose and 2 flutes. This makes it well suited to copy milling, profile milling and contouring of complex surfaces on CNC milling machines.
Key features
- HSS-E (cobalt high speed steel) body for toughness and heat resistance
- TiCN (titanium carbonitride) coating lowers the coefficient of friction and improves wear resistance, giving better chip flow and longer tool life
- 2-flute, centre cutting ball nose with full profile radius (r = d1/2, tolerance ±0.05 mm)
- 30° right-hand helix
- Short series design for high rigidity and reduced vibration
- DIN 1835 B Weldon flatted shank with h6 tolerance for secure clamping
- Made to DIN 327 D
- 14 sizes from 2.00 mm to 25.00 mm cutting diameter
Typical applications
- Copy milling and 3D contouring in die and mould making
- Profile milling of curved and freeform surfaces
- Machining internal radii, fillets and round-bottom slots
| Series | C503 |
|---|---|
| Brand | Dormer Pramet |
| Type | Ball-nosed end mill, short series |
| Tool material | HSS-E (cobalt high speed steel) |
| Coating | TiCN |
| Number of flutes | 2 |
| Helix angle | 30°, right-hand |
| End form | Full radius ball nose, centre cutting |
| Ball radius tolerance | ±0.05 mm |
| Cutting diameter range | 2.00 – 25.00 mm |
| Flute length range | 4 – 26 mm |
| Overall length range | 48 – 102 mm |
| Shank | DIN 1835 B Weldon flatted shank, h6 |
| Shank diameter range | 6 – 25 mm |
| Standard | DIN 327 D |
| Coolant | External |
| Code | Cutting dia. d1 (mm) | Ball radius r ±0.05 (mm) | Shank dia. d2 h6 (mm) | Flute length l2 (mm) | Overall length l1 (mm) | Flutes z | Reach l3 (mm) | Neck dia. d3 (mm) |
|---|---|---|---|---|---|---|---|---|
| C5032.0 | 2.00 | 1.00 | 6 | 4 | 48 | 2 | ||
| C5033.0 | 3.00 | 1.50 | 6 | 5 | 49 | 2 | ||
| C5034.0 | 4.00 | 2.00 | 6 | 7 | 51 | 2 | ||
| C5035.0 | 5.00 | 2.50 | 6 | 8 | 52 | 2 | ||
| C5036.0 | 6.00 | 3.00 | 6 | 8 | 52 | 2 | ||
| C5038.0 | 8.00 | 4.00 | 10 | 11 | 61 | 2 | ||
| C50310.0 | 10.00 | 5.00 | 10 | 13 | 63 | 2 | ||
| C50312.0 | 12.00 | 6.00 | 12 | 16 | 73 | 2 | ||
| C50314.0 | 14.00 | 7.00 | 12 | 16 | 73 | 2 | 27.5 | 11.5 |
| C50315.0 | 15.00 | 7.50 | 12 | 16 | 73 | 2 | 27.5 | 11.5 |
| C50316.0 | 16.00 | 8.00 | 16 | 19 | 79 | 2 | 30.5 | 15.5 |
| C50318.0 | 18.00 | 9.00 | 16 | 19 | 79 | 2 | 30.5 | 15.5 |
| C50320.0 | 20.00 | 10.00 | 20 | 22 | 88 | 2 | 37.5 | 19.5 |
| C50325.0 | 25.00 | 12.50 | 25 | 26 | 102 | 2 | 45.5 | 24.5 |
One-piece solid HSS-E tool with a full-radius ball nose, 2 helical flutes and a cylindrical shank with a Weldon clamping flat to DIN 1835 B. The dimensions for each size are in the specification table:
- d1: cutting (ball) diameter
- r: ball nose radius, equal to d1/2 (tolerance ±0.05 mm)
- l2: flute length (maximum depth of cut)
- l1: overall length
- d2: shank diameter, tolerance h6, with Weldon flat
- z: number of flutes (2)
- l3: reach of the relieved neck section (sizes 14.00 mm and above)
- d3: relieved neck diameter behind the cutting head (sizes 14.00 mm and above)
Example C50325.0: d1 25.00 mm, r 12.50 mm, l2 26 mm, l1 102 mm, d2 25 mm, l3 45.5 mm, d3 24.5 mm.
How to choose the right size
- Choose a ball radius (r = d1/2) no larger than the smallest concave radius on the part to be machined.
- For maximum rigidity, use the largest diameter the part geometry allows and the shortest tool that reaches the required depth.
- Sizes from 14.00 mm upward have a relieved neck (d3) that gives clearance behind the cutting head.
- A smaller step-over between passes, or a larger ball radius, reduces the scallop height left on the finished surface.
C503 or a related Dormer Pramet series?
- C503: TiCN-coated HSS-E, for improved wear resistance and longer tool life
- C500: the same DIN 327 D design with a bright (uncoated) finish
- C505: HSS-E 2-flute ball nosed slot drill to DIN 844 K, with longer flute length