BALL-NOSED END MILL_C500

Caution
Product Description
Dormer Pramet C500 is an extra short series HSS-E ball-nosed end mill with 2 flutes, a full profile radius and a Weldon flatted shank, made to DIN 327 D. Its bright finish, 30° helix and 12° rake angle suit copy milling, slotting and ramping in free machining steel, copper and copper alloys.
Standards
- Tool form and dimensions: DIN 327 D, extra short series
- Shank: DIN 1835 B (Weldon flat), tolerance h6
Workpiece materials
The manufacturer describes the C500 for copy milling in free machining steel and copper or copper alloys, and publishes cutting data for these ISO material groups:
- P: steel and cast steel with alloy content up to 10% and hardness below 45 HRC
- M: stainless steel with at least 11% chromium
- K: cast iron
Usage guidance
- Clamp in a Weldon (side-lock) holder with the clamping screw seated on the flat for slip-free, pull-out resistant holding.
- Use external coolant supply.
- Select cutting speed and feed from Dormer Pramet cutting data for the workpiece material group.
- The bright, uncoated cutting edge stays sharp, which helps reduce built-up edge when milling copper and copper alloys.
- Cutting edges are sharp; handle with care and wear eye protection when machining.
Dormer Pramet C500 HSS-E Ball-Nosed End Mill
The C500 is the extra short series ball-nosed end mill (ball nose slot drill) from Dormer Pramet. It is made from cobalt-based high speed steel (HSS-E) with a bright finish and has 2 helical flutes ending in a full profile radius equal to half the cutting diameter. The tool is manufactured to DIN 327 D and has a cylindrical shank with a Weldon flat to DIN 1835 B for secure clamping.
Key features
- 2-flute ball nose geometry with full profile radius for 3D contours, fillets and radiused grooves
- 30° helix and 12° radial rake angle for a free cutting action and good surface finish
- Extra short length gives high rigidity and reduces tool deflection
- Suitable for plunge feeding into closed slots and for ramping
- Cobalt-based HSS-E for improved wear resistance and toughness
- Weldon flatted shank with h6 tolerance prevents slipping and pull-out
Applications
Designed for copy milling, contouring and slotting in free machining steel, copper and copper alloys. Dormer Pramet also publishes cutting data for steel and cast steel, stainless steel and cast iron. Typical uses include die and mould work, radiused grooves and toolroom machining.
| Brand | Dormer Pramet |
|---|---|
| Series | C500 |
| Tool type | Ball-nosed end mill, extra short series |
| Tool material | HSS-E (cobalt high speed steel) |
| Finish | Bright (uncoated) |
| Number of flutes | 2 |
| End form | Ball nose, full profile radius (R = DC / 2) |
| Helix angle | 30° |
| Radial rake angle | 12° |
| Cutting direction | Right hand |
| Cutting diameter range | 2 mm to 25 mm |
| Cutting diameter tolerance | e8 |
| Shank | Cylindrical with Weldon flat to DIN 1835 B |
| Shank diameter range | 6 mm to 25 mm |
| Shank tolerance | h6 |
| Standard | DIN 327 D |
| Coolant | External |
| Product code | Cutting diameter DC (mm) | Ball radius R (mm) | Length of cut (mm) | Overall length OAL (mm) | Shank diameter (mm) |
|---|---|---|---|---|---|
| C5002.0 | 2 | 1 | 4 | 48 | 6 |
| C5003.0 | 3 | 1.5 | 5 | 49 | 6 |
| C5004.0 | 4 | 2 | 7 | 51 | 6 |
| C5005.0 | 5 | 2.5 | 8 | 52 | 6 |
| C5006.0 | 6 | 3 | 8 | 52 | 6 |
| C5007.0 | 7 | 3.5 | 10 | 60 | 10 |
| C5008.0 | 8 | 4 | 61 | 10 | |
| C50010.0 | 10 | 5 | 13 | 63 | 10 |
| C50012.0 | 12 | 6 | 16 | 73 | 12 |
| C50014.0 | 14 | 7 | 73 | 12 | |
| C50015.0 | 15 | 7.5 | 16 | 73 | 12 |
| C50016.0 | 16 | 8 | 19 | 79 | 16 |
| C50018.0 | 18 | 9 | 19 | 79 | 16 |
| C50020.0 | 20 | 10 | 22 | 88 | 20 |
| C50025.0 | 25 | 12.5 | 26 | 102 | 25 |
Solid one-piece HSS-E tool in the extra short series to DIN 327 D, made up of a ball-nosed cutting head and a cylindrical shank with a Weldon clamping flat.
- Cutting end: 2 right-hand helical flutes with a 30° helix, ending in a hemispherical ball nose. The ball radius R equals half the cutting diameter DC (full profile radius).
- Length of cut: the short fluted section measured from the ball tip.
- Shank: cylindrical shank to DIN 1835 B, tolerance h6, with a Weldon flat for side-lock clamping. On some sizes the shank diameter differs from the cutting diameter (see Specification Table).
- Overall length OAL: measured from the ball tip to the end of the shank.
- Example C50010.0: DC 10 mm, R 5 mm, length of cut 13 mm, OAL 63 mm, shank diameter 10 mm.
How to choose a C500 size
- Match the ball radius to the part: the ball radius R (DC / 2) must not be larger than the smallest internal radius to be machined.
- Use the shortest tool that reaches the feature. The extra short DIN 327 D form of the C500 gives maximum rigidity for accurate copy milling and finishing.
- Check the shank against your holder: 2 mm to 6 mm sizes have a 6 mm shank, 7 mm to 10 mm have 10 mm, 12 mm to 15 mm have 12 mm, 16 mm and 18 mm have 16 mm, 20 mm has 20 mm and 25 mm has 25 mm.
- For deeper cavities that need more reach, the Dormer Pramet C505 standard length ball-nosed end mill to DIN 844 K is the longer alternative.
- For hardened or highly abrasive materials, a coated or solid carbide ball-nosed end mill is usually a better choice than uncoated HSS-E.