1ST STAGE ROTARY BURR FOR BROKEN BOLT REMOVAL, CYLINDER WITH END CUT_P100

Caution
Product Description
Dormer Pramet P100 1st stage rotary burr with a cylinder with end cut head for broken bolt removal. It is used first to grind the fractured bolt surface flat before centring and drilling, helping to protect the threaded hole. Carbide head, bright finish, 6 mm shank, 5 sizes from 4.9 to 10.7 mm.
Standards and classification
- Basic standard: Dormer Pramet Work Norm (manufacturer standard)
- Material application groups: P (steel and cast steel), M (stainless steel)
- Product operation: bolt removal operation 1, primary use
- Country of origin: Ireland
Usage guidance
- Use the P100 before the P101 centring burr, and select the P101 with the same diameter as the P100.
- Insert the 6 mm shank fully into the collet of a suitable die grinder or rotary tool, and hold the tool square to the bolt face so the ground surface is flat.
- Choose the burr size according to the bolt size listed in the specification table so that the threaded hole is not damaged.
- Grind the broken bolt surface in light passes and avoid excessive feed pressure.
Safety cautions
- Always wear eye protection, as carbide burrs produce sharp, hot chips.
- Clamp or secure the workpiece before starting work.
- Do not use a burr that is chipped, cracked or worn.
Overview
The Dormer Pramet P100 is a 1st stage rotary burr designed for removing broken bolts. When a bolt has snapped and must be extracted, the P100 is used first to grind the rough, uneven fracture surface of the bolt flat. This creates a stable starting face for the following operations and helps prevent damage to the threaded hole and the surrounding component.
Key features
- Cylinder with end cut head: the cutting edges on the end face grind the bolt surface flat.
- Single cut flute style with medium spaced edges and a dedicated bolt removal cut geometry.
- Carbide head with a bright (uncoated) finish and a 6 mm shank on every size.
- Suitable for steel, cast steel and ferritic, martensitic and austenitic stainless steel.
- 5 sizes from 4.9 mm to 10.7 mm to suit common metric and imperial bolt sizes.
Applications
Maintenance, repair, production and construction work wherever a broken bolt or screw has to be removed from a threaded hole. The P100 is part of the Dormer Pramet bolt removal system and is used together with the P101 centring burr, the A117 stub drill and a screw extractor.
| Brand | Dormer Pramet |
|---|---|
| Series | P100 |
| Type | 1st stage rotary burr for broken bolt removal (bolt removal operation 1) |
| Head shape | Cylinder with end cut |
| Head material | Carbide (P1004.9: solid carbide; other sizes: carbide tipped head on a toughened and hardened steel shank) |
| Finish | Bright (uncoated) |
| Cut style | Single cut, medium spaced edges, bolt removal cut geometry |
| Cutting diameter range | 4.9 to 10.7 mm (5 sizes) |
| Shank diameter | 6 mm |
| Overall length | 50 to 70 mm |
| Work materials | P: steel and cast steel; M: ferritic, martensitic and austenitic stainless steel |
| Standard | Dormer Pramet Work Norm |
| Order code | EDP number | Cutting diameter DC (mm) | Shank diameter DCON (mm) | Usable length LU (mm) | Overall length OAL (mm) | Bolt size | Net weight (g) |
|---|---|---|---|---|---|---|---|
| P1004.9 | 7806111 | 4.9 | 6 | 20 | 50 | 1/4-20; 24; 28; M6 | 20 |
| P1006.4 | 7806112 | 6.4 | 6 | 5 | 50 | 5/16-18; 24; 32; M8 | 14 |
| P1007.8 | 7806113 | 7.8 | 6 | 19 | 65 | 3/8-16; 24; M10 | 27 |
| P1009.3 | 7806114 | 9.3 | 6 | 19 | 65 | 7/16-14 | 33 |
| P10010.7 | 7806115 | 10.7 | 6 | 25 | 70 | 1/2-13; 20; M14 | 48 |
The P100 consists of a cylindrical carbide cutting head on a straight cylindrical shank. The head has single cut teeth around its circumference and cutting edges across the end face (end cut), so the flat end of the burr grinds the broken bolt surface level.
- DC: cutting diameter of the head, 4.9 to 10.7 mm
- LU: usable length
- DCON: shank diameter, 6 mm on all sizes
- OAL: overall length, 50 to 70 mm
See the specification table for the dimensions of each size.
Dormer Pramet bolt removal process
- Operation 1: P100 burr, grind the broken bolt surface flat.
- Operation 2: P101 burr, cut a centring point in the flattened surface so the drill starts centrally.
- Operation 3: A117 stub drill, drill a hole into the bolt.
- Operation 4: screw extractor, remove the bolt without damaging the threads.
Choosing the right size
Select the P100 by the size of the broken bolt: P1004.9 for M6 and 1/4 inch threads, P1006.4 for M8 and 5/16 inch, P1007.8 for M10 and 3/8 inch, P1009.3 for 7/16 inch and P10010.7 for M14 and 1/2 inch. Dormer Pramet also offers bolt removal kits that combine the P100, the P101, an A117 stub drill and a screw extractor for each bolt size range.