2-FLUTE SOLID CARBIDE END MILL_S982

Brand :
DORMER

Caution

    Product Description

    Dormer Pramet S982 is a long series, 2-flute solid carbide end mill of the slot drill type. Its centre-cutting end teeth allow plunging, making it suitable for milling slots, keyways and pockets where extra reach is required.

    General Information

    • Manufacturer: Dormer Pramet
    • Product family: 2-flute solid carbide slot drill, long series
    • Ordering code format: series number followed by cutting diameter in mm, e.g. S98210.0 = Ø10.0 mm

    Usage Cautions

    • Long series tools deflect and vibrate more than standard-length tools. Use lower radial depth, axial depth and feed than for a standard-length cutter, and keep tool overhang as short as possible.
    • Use a rigid, low-runout holder such as a shrink-fit, hydraulic or high-precision collet chuck.
    • When plunging, use a reduced feed rate and clear chips well with coolant or compressed air.
    • Carbide is hard but brittle. Avoid impacts, shock loads from interrupted cuts, and dropping the tool.
    • Always wear safety glasses when machining, and handle cutting edges with care.
    • Check the official Dormer Pramet cutting data for speeds and feeds that suit your workpiece material.

     

    Overview

    The S982 series from Dormer Pramet is a 2-flute solid carbide end mill in a long series length. It belongs to the Dormer Pramet 2-flute carbide slot drill family and offers longer reach than the standard-length versions of this tool type.

    Key Features

    • Solid carbide construction, more rigid and more wear-resistant than HSS cutters.
    • 2-flute design with large chip space, well suited to full-width slotting.
    • Centre-cutting end teeth (slot drill type) allow axial plunging into the workpiece.
    • Long series length for deeper slots and features that standard-length cutters cannot easily reach.

    Typical Applications

    • Slot and keyway milling
    • Pocket milling started by plunging
    • Side and profile milling where extra reach is needed

     

    BrandDormer Pramet
    SeriesS982
    Tool typeSlot drill (centre-cutting end mill)
    Tool materialSolid carbide
    Number of flutes2
    Length seriesLong series
    Cutting diameter (S98210.0)10.0 mm

     

    How to Choose

    • Choose a 2-flute end mill for full slotting and plunging, because its larger flute space clears chips better than 3- or 4-flute cutters.
    • Choose 3- or 4-flute cutters when side milling and finishing in steel matter most, because more cutting edges allow higher feed rates and a better finish.
    • Choose a long series tool only when the slot depth or part shape needs the reach. For shallow features, a standard-length tool is more rigid and gives better accuracy and tool life.
    • Match the cutter diameter to the slot width. For tight slot tolerances, rough with a smaller diameter and finish the walls in a separate pass.
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
    2-FLUTE SOLID CARBIDE END MILL_S982 | DORMER | MISUMI Thailand