2-FLUTE SOLID CARBIDE END MILL_S962

Caution
Product Description
DORMER PRAMET S962 is a 2-flute solid carbide end mill in inch sizes from 1/16 inch to 1 inch, designed for milling standard slots. Its medium cut length and 28° helix provide high rigidity, while the TiAlN coating offers higher temperature resistance and longer tool life.
General information
- Manufacturer: Dormer Pramet (brand: Dormer).
- Series S962 is the inch-size range; for metric sizes, Dormer offers the S922 2-flute TiAlN-coated solid carbide end mill.
- Suitable for CNC machining centres and conventional milling machines with rigid tool holding.
Usage guidance
- Clamp the tool in a rigid, low-runout holder such as a collet chuck, shrink-fit or hydraulic chuck, and keep the overhang as short as possible.
- For full-width slotting, reduce the depth of cut per pass and clear chips with coolant or compressed air to prevent re-cutting.
- Set cutting speed and feed from Dormer Pramet cutting data for the workpiece material, then adjust to the rigidity of the machine and set-up.
- Check the cutting edges regularly and replace or regrind the tool when wear or chipping appears.
Safety cautions
- Carbide edges are sharp and brittle. Wear gloves when handling and avoid dropping or knocking the tool.
- Wear safety glasses during machining, as hot and sharp chips may be thrown.
- Use guards and do not exceed the spindle speed recommended for the tool diameter.
Overview
The Dormer S962 is a 2-flute solid carbide end mill (slot drill type) from Dormer Pramet. Its medium cut length and 28° helix provide high rigidity for milling standard slots, and the TiAlN coating gives higher temperature resistance and longer tool life. The series is offered in inch sizes from 1/16 inch to 1 inch.
Key features
- 2-flute geometry with generous chip space, well suited to full-width slotting
- 28° helix angle combined with a medium cut length for high rigidity
- TiAlN coating for higher temperature resistance and longer tool life
- Solid carbide body for high hardness and wear resistance
- Slot drill type end teeth that cut to the centre, allowing plunging into solid material
Typical applications
- Milling standard slots and keyways
- Plunging and ramping into solid material
- Side milling and contouring in general machining
| Brand | DORMER PRAMET (Dormer) |
|---|---|
| Series | S962 |
| Tool type | 2-flute end mill (slot drill type) |
| Tool material | Solid carbide |
| Coating | TiAlN |
| Number of flutes | 2 |
| Helix angle | 28° |
| End form | Square end |
| Cut length | Medium |
| Size range | 1/16 inch to 1 inch (17 sizes) |
| Unit system | Inch |
Available cutting diameters of the S962 inch series. Flute length, overall length and shank diameter vary by size; please refer to the selected product code for exact dimensions.
| Cutting diameter (inch) | Decimal equivalent (inch) |
|---|---|
| 1/16 | 0.0625 |
| 3/32 | 0.09375 |
| 1/8 | 0.125 |
| 5/32 | 0.15625 |
| 3/16 | 0.1875 |
| 7/32 | 0.21875 |
| 1/4 | 0.25 |
| 5/16 | 0.3125 |
| 3/8 | 0.375 |
| 7/16 | 0.4375 |
| 1/2 | 0.5 |
| 9/16 | 0.5625 |
| 5/8 | 0.625 |
| 11/16 | 0.6875 |
| 3/4 | 0.75 |
| 7/8 | 0.875 |
| 1 | 1.0 |
Shape description of the S962 (drawing image to be added):
- Single-ended solid carbide end mill with a straight cylindrical body.
- Cutting section: 2 helical flutes with a 28° helix and a medium cut length.
- End face: square end with end teeth that cut to the centre (slot drill type).
- Shank: cylindrical shank following the flute section.
- Main dimensions: D1 = cutting diameter, L2 = flute length, L1 = overall length, D2 = shank diameter. Values depend on the selected size.
Choosing the right Dormer 2-flute carbide end mill
| Series | Feature | Choose when |
|---|---|---|
| S962 | TiAlN coated, inch sizes, medium cut length | Workpiece drawings are dimensioned in inch |
| S922 | TiAlN coated, metric sizes | Workpiece drawings are dimensioned in mm |
| S902 | Bright (uncoated) finish, metric sizes | An uncoated cutter is preferred |
| S972 | With corner radius | A radius is required at the bottom corner of the slot |
| S982 | Long series | Deeper slots or longer reach are required |
| S610 / S611 | Designed for aluminium | Mainly machining aluminium |
Tips by workpiece material and flute count
- Steel and cast iron: the TiAlN coating of the S962 resists the heat generated when cutting these materials.
- Aluminium and non-ferrous metals: 2 flutes give enough chip space; for high-volume aluminium work, a dedicated aluminium series can give better results.
- 2 flutes versus 3 or 4 flutes: choose 2 flutes for slotting and plunging where chip space is critical; choose more flutes for side milling and finishing where higher feed and rigidity matter.