4-FLUTE SOLID CARBIDE CORNER RADIUS END MILL_S974

Caution
Product Description
DORMER PRAMET S974 is a 4-flute solid carbide corner radius end mill with a medium length of cut, 34° helix and TiAlN coating. It is intended for side milling, slotting, contouring and ramping in steel, stainless steel and cast iron where a radius is required in the corner of the part.
Standards and tolerances
- Shank: DIN 6535 HA plain cylindrical shank.
- Cutting diameter tolerance: h10.
- Coating: TiAlN.
Workpiece materials
- Primary: steel, stainless steel and cast iron.
- Optional: non-ferrous materials.
Usage guidance
- Clamp the tool in a rigid, precise holder suitable for plain cylindrical shanks, such as a shrink-fit, hydraulic or collet chuck, and keep runout and overhang to a minimum.
- Select cutting speed and feed from Dormer Pramet cutting data for the actual workpiece material, diameter and operation.
- The corner radius of the tool is reproduced in the workpiece, so choose the RE that matches the radius on the part drawing.
- Carbide cutting edges are sharp and brittle. Handle with care, avoid impact and wear eye protection during machining.
The S974 is part of the Dormer Pramet S9xx solid carbide end mill range, which covers square and corner radius cutters in metric and inch sizes for steel, stainless steel and cast iron, with optional use in non-ferrous materials. The S974 combines a 4-flute design with a choice of corner radius sizes for contour milling where a radius is required in the corner of the workpiece.
Key features
- 4-flute design with a medium length of cut and a choice of corner radius sizes.
- 34° helix angle for an improved surface finish when milling contours.
- TiAlN coating for higher temperature resistance, good wear resistance and longer tool life.
- 9° rake angle, h10 cutting diameter tolerance and DIN 6535 HA plain cylindrical shank.
- Inch sizes from 1/8 inch to 1 inch and metric sizes from 3 mm to 18 mm.
Typical applications
- Side milling, slotting, contouring and ramping.
- Contour and shoulder milling where the part drawing calls for a radius between wall and floor.
- General engineering and automotive subcontract machining.
| Brand | DORMER PRAMET |
|---|---|
| Series | S974 |
| Type | 4-flute corner radius end mill |
| Tool material | Solid carbide |
| Coating | TiAlN |
| Number of flutes | 4 |
| Helix angle | 34° |
| Rake angle | 9° |
| Length of cut | Medium |
| Cutting diameter tolerance | h10 |
| Shank | DIN 6535 HA plain cylindrical shank |
| Inch sizes | DC 1/8 inch to 1 inch, corner radius 0.010 inch to 0.090 inch |
| Metric sizes | DC 3 mm to 18 mm, corner radius 0.3 mm to 3 mm |
| Workpiece materials | Steel, stainless steel, cast iron; non-ferrous materials optional |
| Applications | Side milling, slotting, contouring, ramping |
| Product Code | Cutting Dia. DC (inch) | Cutting Dia. DC (mm) | Corner Radius RE (inch) | Corner Radius RE (mm) | Max. Depth of Cut APMX (inch) | Max. Depth of Cut APMX (mm) | Overall Length OAL (inch) | Overall Length OAL (mm) | Flutes |
|---|---|---|---|---|---|---|---|---|---|
| S9741/2XR.030 | 0.5000 | 12.70 | 0.0300 | 0.76 | 1.000 | 25.40 | 3.000 | 76.2 | 4 |
| S9741/2XR.060 | 0.5000 | 12.70 | 0.0600 | 1.52 | 1.000 | 25.40 | 3.000 | 76.2 | 4 |
| S9749/16XR.045 | 0.5630 | 14.29 | 0.0450 | 1.14 | 1.250 | 31.75 | 3.500 | 88.9 | 4 |
| S9749/16XR.060 | 0.5630 | 14.29 | 0.0600 | 1.52 | 1.250 | 31.75 | 3.500 | 88.9 | 4 |
| S9745/8XR.060 | 0.6250 | 15.88 | 0.0600 | 1.52 | 1.250 | 31.75 | 3.500 | 88.9 | 4 |
| S9743/4XR.030 | 0.7500 | 19.05 | 0.0300 | 0.76 | 1.500 | 38.10 | 4.000 | 101.6 | 4 |
| S9743/4XR.060 | 0.7500 | 19.05 | 0.0600 | 1.52 | 1.500 | 38.10 | 4.000 | 101.6 | 4 |
| S9741XR.030 | 1.0000 | 25.40 | 0.0300 | 0.76 | 1.500 | 38.10 | 4.000 | 101.6 | 4 |
Shank diameter equals the cutting diameter on all sizes listed. Sizes shown are the inch items published in the Dormer Pramet S9xx leaflet; other inch and metric sizes are also available.
Solid carbide end mill with a plain cylindrical shank and 4 helical flutes at the cutting end. Instead of a sharp corner, each end cutting edge blends into the peripheral cutting edge through a corner radius.
- DC: cutting diameter
- RE: corner radius at the outer corner of each cutting edge
- APMX: maximum depth of cut (length of cut)
- OAL: overall length
- DCON MS: shank diameter, DIN 6535 HA plain shank, equal to DC on the listed sizes
Example S9741/2XR.030: DC 1/2 inch (12.70 mm), RE 0.030 inch (0.76 mm), APMX 1.000 inch (25.40 mm), OAL 3.000 inch (76.2 mm), shank diameter 0.500 inch (12.70 mm), 4 flutes, 34° helix.
Choosing the right S974 size
- Corner radius: choose the RE that matches the radius required on the part. A larger radius gives a stronger cutting edge, while a smaller radius leaves a wall-to-floor transition closer to square.
- Length of cut: S974 has a medium length of cut, so select a size whose APMX covers the wall height to be machined.
- Inch or metric: S974 is offered in inch sizes (1/8 inch to 1 inch) and metric sizes (3 mm to 18 mm). Choose the system that matches your drawings and tool holders.
Related S9xx series
- S964: 4-flute square end mill with the same 34° helix, for sharp internal corners.
- S954: 4-flute end mill with chamfered corners.
- S966: 6-flute finishing end mill (45° helix).
Manufacturer test result
In a Dormer Pramet side milling test in stainless steel, a 10 mm S974 cutter with R1.0 corner radius reached 14.8 m of linear cutting length, compared with 9 m for a competitor end mill. This is a 64.4% longer tool life.