4-FLUTE SOLID CARBIDE END MILL_S964

Caution
Product Description
Dormer S964 is a medium cut length, 4-flute solid carbide end mill with a 34° helix and TiAlN coating for side milling, slotting, contouring and ramping in steel, stainless steel and cast iron. Available in metric 2–20 mm and inch 1/16–1 inch diameters.
Standards and classification
- Shank: cylindrical, DIN 6535 HA
- Workpiece material groups: P – steel and cast steel, M – stainless steel, K – cast iron
- Coating: TiAlN
Usage guidance
- Take starting cutting speed and feed from Dormer Pramet cutting data for the workpiece material group, then adjust to the machine and setup.
- Use a rigid, low-runout holder such as a hydraulic, shrink-fit or precision collet chuck to protect the carbide cutting edges.
- Apply coolant when milling stainless steel; the published 304 stainless steel slotting example was run with coolant.
- Keep tool overhang as short as possible to reduce vibration.
Cautions
- Solid carbide is hard but brittle; avoid impact, dropping the tool and shock loads.
- Wear safety glasses and keep machine guards closed, as chips or a broken tool can be ejected at high speed.
- Replace the tool when edge wear or chipping appears to avoid poor surface finish and tool breakage.
Dormer S964 – 4-Flute Solid Carbide End Mill
The S964 is part of the Dormer S9xx solid carbide end mill range from Dormer Pramet. Its medium cut length, 4-flute design and 34° helix provide high rigidity for profile milling, while the TiAlN coating gives higher temperature resistance and longer tool life.
Key features
- Solid carbide body with 4 flutes for high rigidity
- 34° helix angle, designed for profile milling
- TiAlN coating for wear resistance and higher temperature resistance
- Medium cut length for general profile and shoulder milling
- Cylindrical shank to DIN 6535 HA
- Metric diameters 2–20 mm and inch diameters 1/16–1 inch
Applications
Side milling, slotting, contouring and ramping in steel and cast steel (ISO P), stainless steel (ISO M) and cast iron (ISO K). The S9xx range can optionally be used on non-ferrous materials, and suits automotive subcontractors and general engineering.
Application example
In a medical-industry slot milling job in 304 stainless steel with coolant, the S964 reduced machining time per operation from 35 min to 7 min, an 80% reduction.
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S964 (S9xx solid carbide end mill range) |
| Tool material | Solid carbide |
| Coating | TiAlN |
| Number of flutes | 4 |
| Helix angle | 34° |
| End type | Square end |
| Cut length | Medium |
| Shank | Cylindrical, DIN 6535 HA |
| Diameter range | Metric 2–20 mm / Inch 1/16–1 inch |
| Workpiece materials | ISO P steel, ISO M stainless steel, ISO K cast iron |
| Operations | Side milling, slotting, contouring, ramping |
Available diameters
| Size system | Cutting diameter DC |
|---|---|
| Metric (mm) | 2, 2.5, 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 16, 18, 20 |
| Inch | 1/16, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8, 7/16, 1/2, 9/16, 5/8, 3/4, 7/8, 1 |
Dimension examples
| Item | DC | Shank DCON | Length of cut APMX | Overall length OAL | Flutes |
|---|---|---|---|---|---|
| S9646.0 | 6.00 mm | 6.00 mm | 19.00 mm | 57.0 mm | 4 |
| 7/32 inch size | 7/32 inch (5.56 mm) | 0.250 inch (6.35 mm) | 0.625 inch (15.88 mm) | 2.500 inch (63.5 mm) | 4 |
Dimensions for other sizes: refer to the Dormer Pramet catalogue.
Straight cylindrical solid carbide tool. The cutting end is square (flat) with 4 helical flutes at a 34° helix angle along the length of cut. Behind the fluted section is a plain cylindrical shank to DIN 6535 HA for clamping in the tool holder.
- DC – cutting diameter of the fluted section
- APMX – maximum depth of cut (flute length)
- DCON – shank (connection) diameter; on some sizes it is larger than DC
- OAL – overall length
Example: S9646.0 has DC 6 mm, APMX 19 mm, OAL 57 mm and a 6 mm shank.
Choosing within the S9xx range
| Series | Type | When to choose |
|---|---|---|
| S964 | 4-flute end mill, medium cut length | General side milling, slotting, contouring and ramping |
| S954 | 4-flute chamfered end mill | When a chamfered corner edge is preferred |
| S974 | 4-flute end mill with corner radius | When a radius is needed at the corner between wall and floor |
| S984 | 4-flute long series | Deeper walls and pockets that need a longer flute length |
| S966 | 6-flute finishing end mill | Finishing passes |
Workpiece material guide
- Steel and cast steel (ISO P): suitable.
- Stainless steel (ISO M): suitable; use coolant and stable clamping. S964 has a published slotting result in 304 stainless steel.
- Cast iron (ISO K): suitable.
- Non-ferrous metals (ISO N): optional use within the S9xx range; for aluminium, a tool with fewer flutes usually gives better chip evacuation.