4-FLUTE SOLID CARBIDE CHAMFERED END MILL_S954

Caution
Product Description
Dormer Pramet S954 is a 4-flute solid carbide end mill with 45° chamfered corners and TiAlN coating, available in inch sizes from 1/16 inch to 1 inch. The medium cut length and 34° helix give high rigidity for general profile milling and plunge milling in steel, stainless steel and cast iron.
Suitable workpiece materials
- P – steel and cast steel (alloy content up to 10%, hardness below 45 HRC)
- M – stainless steel (corrosion-resistant steels with 11% chromium or more)
- K – cast iron (iron-carbon castings with more than 2% carbon)
Usage notes
- Use a rigid, accurate holder such as a collet chuck, hydraulic chuck or shrink-fit holder, and keep tool overhang as short as possible.
- Set cutting speed and feed according to Dormer Pramet recommendations for the workpiece material, then adjust to the rigidity of the machine and setup.
- Use coolant or compressed air to clear chips, especially when plunge milling or machining deep pockets.
- Solid carbide is hard but brittle: avoid impacts and vibration, and wear safety glasses when handling and machining.
The Dormer Pramet S954 series is a general-purpose 4-flute solid carbide end mill with 45° chamfered corner edges, made in inch (fractional) sizes. The chamfered corners strengthen the cutting edge corners against chipping, and the TiAlN coating provides higher temperature resistance and longer tool life.
Key features
- 4-flute design with medium cut length and 34° helix for high rigidity
- 45° corner chamfer on every cutting edge for a stronger corner
- TiAlN coating for higher temperature resistance and longer tool life
- Cylindrical (plain) shank
- Inch sizes from 1/16 inch to 1 inch
Applications
For general profile milling and plunge milling in steel and cast steel (ISO P), stainless steel (ISO M) and cast iron (ISO K).
| Brand | Dormer Pramet |
|---|---|
| Series | S954 |
| Tool type | Square end mill with 45° corner chamfer |
| Tool material | Solid carbide |
| Coating | TiAlN |
| Number of flutes | 4 |
| Helix angle | 34° |
| Cut length | Medium |
| Shank | Cylindrical (plain) shank |
| Size range | 1/16 inch to 1 inch |
| Workpiece materials | ISO P (steel and cast steel), ISO M (stainless steel), ISO K (cast iron) |
| Order code | Size (inch) | Cutting diameter DC (mm) | Max. depth of cut APMX (mm) | Overall length OAL (mm) | Shank diameter DCON (mm) |
|---|---|---|---|---|---|
| S9541/16 | 1/16 | 1.59 | 6.35 | 38.1 | 3.18 |
| S9543/32 | 3/32 | 2.38 | 9.525 | 38.1 | 3.18 |
| S9541/8 | 1/8 | 3.18 | 12.7 | 38.1 | 3.18 |
| S9545/32 | 5/32 | 3.97 | 14.288 | 50.8 | 4.76 |
All sizes have 4 flutes, a 45° corner chamfer and TiAlN coating. The series also includes 3/16, 7/32, 1/4, 5/16, 3/8, 7/16, 1/2, 9/16, 5/8, 3/4, 7/8 and 1 inch sizes; confirm their dimensions with Dormer Pramet data before ordering.
The tool has a plain cylindrical shank followed by a cutting section with 4 helical flutes (34° helix). The end face is square, and the outer corner of each cutting edge carries a 45° chamfer instead of a sharp corner.
- DC: cutting diameter
- APMX: maximum depth of cut
- OAL: overall length
- DCON: shank diameter
- Corner: 45° chamfer
On small sizes the shank is larger than the cutting diameter; for example, S9541/16 has a 1.59 mm cutting diameter on a 3.18 mm shank.
How to choose the right size
- Workpiece material: S954 is intended for steel, stainless steel and cast iron (ISO P, M and K). For aluminium and other non-ferrous metals, a cutter designed for non-ferrous materials is a better choice.
- Cutting diameter: for pockets and narrow slots, choose a diameter smaller than the narrowest opening of the feature; otherwise choose the largest diameter the feature allows for the best rigidity.
- Depth: choose a size whose maximum depth of cut (APMX) covers the wall height with as little extra length as possible.
- Corner shape: the 45° chamfer protects the corner from chipping but leaves a small bevel where the wall meets the floor; if a sharp internal corner or a radius is required there, choose a square or corner radius end mill instead.
- Shank: S954 uses inch shanks (for example 3.18 mm on 1/16 inch to 1/8 inch sizes), so prepare collets or holders in matching inch sizes.