4-FLUTE SOLID CARBIDE END MILL_S984

Caution
Product Description
Dormer S984 is a long-length 4-flute solid carbide end mill with TiAlN coating and a 34° helix, offered in inch sizes from 1/16 to 1 inch. It is designed for slotting, ramping and shoulder milling in steel, stainless steel and cast iron.
General information
- Manufacturer: Dormer Pramet (Dormer brand).
- Product family: S984, part of the Dormer S9xx solid carbide end mill range.
- Standard: manufacturer in-house standard (Work Norm).
- Coating: TiAlN.
- Workpiece suitability (ISO groups): P – steel and cast steel, M – stainless steel, K – cast iron (primary use); N – non-ferrous metals (possible use).
- The manufacturer publishes 3D (STP) and 2D (DXF) CAD models for each model.
Usage cautions
- For recommended cutting speeds and feeds, refer to the cutting data published by Dormer Pramet.
- Clamp the cylindrical shank in a rigid, accurate holder and keep tool overhang as short as possible; long-flute tools are more prone to deflection and vibration.
- Solid carbide is very hard but brittle; avoid impact, dropping the tool and sudden shock loads.
- Wear eye protection during machining and handle the cutting edges with care.
The Dormer S984 series is a range of long-length 4-flute solid carbide end mills from Dormer Pramet, produced in inch sizes. Each tool is made from solid carbide and finished with a TiAlN coating, with a 34° helix angle and a cylindrical (plain) shank.
The 4-flute design suits slotting, ramping and shoulder milling, while the long flute length gives extra reach for deeper walls and slots. The series is intended mainly for steel and cast steel, stainless steel and cast iron, and can also be used on non-ferrous metals.
Key features
- Solid carbide body with TiAlN coating for longer tool life
- 4 flutes with a 34° helix angle
- Long-length design with a maximum depth of cut from 19.05 to 57.15 mm
- Cylindrical (plain) shank
- Cutting diameters from 1/16 to 1 inch (1.59 to 25.4 mm)
Typical applications
- Slotting
- Ramping
- Shoulder milling
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S984 |
| Tool type | 4-flute solid carbide end mill, long length |
| Tool material | Solid carbide |
| Coating | TiAlN |
| Number of flutes | 4 |
| Helix angle | 34° |
| Cutting diameter (DC) | 1/16 – 1 inch (1.59 – 25.4 mm) |
| Max. depth of cut (APMX) | 19.05 – 57.15 mm |
| Overall length (OAL) | 50.8 – 127 mm |
| Shank | Cylindrical (plain) shank, 3.18 – 25.4 mm |
| Standard | Manufacturer in-house standard (Work Norm) |
| Workpiece materials | P, M, K (primary use) · N (possible use) |
Dimensions of each model, based on manufacturer data. All models have 4 flutes and a 34° helix angle.
| Model | Cutting Dia. DC (inch) | Cutting Dia. DC (mm) | Max. Depth of Cut APMX (mm) | Overall Length OAL (mm) | Shank Dia. DCON (mm) |
|---|---|---|---|---|---|
| S9841/16 | 1/16 | 1.59 | 19.05 | 50.8 | 3.18 |
| S9843/32 | 3/32 | 2.38 | 19.05 | 50.8 | 3.18 |
| S9841/8 | 1/8 | 3.18 | 19.05 | 50.8 | 3.18 |
| S9845/32 | 5/32 | 3.97 | 19.05 | 63.5 | 4.76 |
| S9843/16 | 3/16 | 4.76 | 19.05 | 63.5 | 4.76 |
| S9847/32 | 7/32 | 5.56 | 28.575 | 76.2 | 6.35 |
| S9841/4 | 1/4 | 6.35 | 28.575 | 76.2 | 6.35 |
| S9845/16 | 5/16 | 7.94 | 28.575 | 76.2 | 7.94 |
| S9843/8 | 3/8 | 9.53 | 28.575 | 76.2 | 9.53 |
| S9847/16 | 7/16 | 11.11 | 50.8 | 101.6 | 11.11 |
| S9841/2 | 1/2 | 12.7 | 57.15 | 127 | 12.7 |
| S9849/16 | 9/16 | 14.29 | 50.8 | 101.6 | 14.29 |
| S9845/8 | 5/8 | 15.88 | 57.15 | 127 | 15.88 |
| S9843/4 | 3/4 | 19.05 | 57.15 | 127 | 19.05 |
| S9847/8 | 7/8 | 22.23 | 50.8 | 101.6 | 22.23 |
| S9841 | 1 | 25.4 | 57.15 | 127 | 25.4 |
Shape and dimensions, described in words. Values for each model are listed in the Specification Table.
- Overall form: a 4-flute solid carbide end mill with a straight cylindrical (plain) shank at one end and the cutting section at the other.
- Cutting section: 4 helical flutes with a 34° helix angle, running from the end face along the maximum depth of cut (APMX).
- DC: cutting diameter, 1/16 – 1 inch (1.59 – 25.4 mm).
- APMX: maximum depth of cut, 19.05 – 57.15 mm.
- OAL: overall length, 50.8 – 127 mm.
- DCON: shank diameter, 3.18 – 25.4 mm. On most sizes the shank diameter equals the cutting diameter; on the 1/16, 3/32, 5/32 and 7/32 inch sizes the shank is larger than the cutting diameter.
Choosing by workpiece material
| ISO group | Workpiece material | S984 suitability |
|---|---|---|
| P | Steel and cast steel (alloy content up to 10%, hardness below 45HRC) | Primary use |
| M | Stainless steel (chromium content of at least 11%) | Primary use |
| K | Cast iron (carbon content above 2%) | Primary use |
| N | Non-ferrous metals | Possible use |
Heat-resistant super alloys (S) and hardened materials (H) are not listed among the suitable workpiece groups for this series.
Choosing the size
- Select the cutting diameter (DC) to match the required slot width or radial step-over.
- Check that the maximum depth of cut (APMX) covers the required depth; for shallow work, an end mill with shorter flutes is more rigid.
- The 1/16, 3/32, 5/32 and 7/32 inch sizes use a shank larger than the cutting diameter, so make sure your holder matches the DCON value.
- For sticky non-ferrous materials such as aluminium, where chip space matters most, a 2- or 3-flute end mill is usually the better choice.