6-FLUTE SOLID CARBIDE END MILL_S966

Caution
Product Description
Dormer S966 solid carbide end mill with 6 flutes and a 45° helix, designed for profile finishing. Its medium cut length gives high rigidity, and the TiAlN coating provides higher temperature resistance and longer tool life.
Coating
The TiAlN (titanium aluminium nitride) coating gives the cutting edges higher temperature resistance, resulting in longer tool life.
Flute design
Cutters with 6 flutes allow faster feed rates and produce a finer surface finish than 2- and 3-flute cutters, but the smaller flute space limits chip evacuation. Use the S966 mainly for peripheral and finish milling with a light radial depth of cut rather than for full-width slotting.
Usage notes
- Use a rigid machine and tool holder, and keep runout to a minimum to get the full benefit of the 6-flute finishing geometry.
- Ensure good chip evacuation with coolant or compressed air, because of the limited chip space.
- Take starting values for cutting speed and feed from the Dormer Pramet cutting data for your workpiece material group.
- Carbide is hard but brittle: avoid impacts and store tools so the cutting edges are protected.
- Always wear safety glasses when machining, and do not touch the cutting edges or chips with bare hands.
Overview
The Dormer S966 is a 6-flute solid carbide finishing end mill from Dormer Pramet. The 6-flute design with a 45° helix and medium cut length provides high rigidity for profile finishing, while the TiAlN coating gives higher temperature resistance and longer tool life.
Key features
- 6 flutes – more cutting edges for a finer surface finish than 2- or 3-flute tools
- 45° helix angle
- Medium cut length for high rigidity
- Solid carbide body
- TiAlN coating for higher temperature resistance and longer tool life
- Available in metric diameters from 6 mm to 20 mm and inch diameters from 1/4 inch to 1 inch
Typical applications
- Profile (contour) finishing
- Peripheral finish milling of walls and shoulders
- Finishing passes on CNC machining centres
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Series | S966 |
| Tool type | Finishing end mill |
| Tool material | Solid carbide |
| Coating | TiAlN |
| Number of flutes | 6 |
| Helix angle | 45° |
| Cut length | Medium |
| Diameter range (metric) | 6 – 20 mm |
| Diameter range (inch) | 1/4 – 1 inch |
| Main application | Profile finishing |
| Measurement system | Cutting diameters in the series | Number of flutes |
|---|---|---|
| Metric | 6 mm, 8 mm, 10 mm, 12 mm, 16 mm, 20 mm | 6 |
| Inch | 1/4, 5/16, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 7/8, 1 inch | 6 |
Cut length, overall length and shank diameter vary by size. The sizes offered here depend on the product codes listed on this page; check each product code in the part number list for its dimensions.
The S966 is a straight, cylindrical solid carbide tool made up of the following sections:
- Cutting section: 6 helical flutes with a 45° helix, with cutting diameter DC and a medium-length flute (maximum depth of cut APMX).
- Shank section: cylindrical shank with diameter DCON for clamping in the tool holder.
Overall length OAL is measured from the cutting end to the end of the shank. The dimension values for each size are given in the part number list.
Choosing the right Dormer solid carbide end mill
| Operation | Suggested series |
|---|---|
| Profile and side-wall finishing with a fine surface finish | S966 (6 flutes, 45° helix) |
| Finishing deeper walls that need a longer reach | S986 (6 flutes, long series) |
| Slotting and pocketing | S922 (2 flutes), S933 (3 flutes) |
| General shoulder milling | S944 (4 flutes) |
Flute count at a glance
- 2 flutes: large chip space; mainly slotting and pocketing, especially in non-ferrous materials.
- 3 flutes: same flute space as 2 flutes but a stronger cross-section; pocketing and slotting in ferrous and non-ferrous materials.
- 4, 5, 6 and 8 flutes: faster feed rates and a much finer finish, but less room for chips; ideal for peripheral and finish milling.
Workpiece material groups
Dormer Pramet classifies workpiece materials into six groups: P (steel and cast steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (high-temperature alloys) and H (hardened materials). The TiAlN-coated S9xx solid carbide range is aimed at steel, stainless steel and cast iron. Check the cutting data for your material group before selecting conditions.