DIN 69871 - SIDE LOCK - WELDON_B69871-W

Caution
Product Description
Dormer Pramet DIN 69871 side lock holder for clamping straight-shank tools with a Weldon flat (DIN 1835 form B) on SK 40 and SK 50 spindles. The H4 bore, runout ≤ 0.003 mm and balance quality G6.3 at 15,000 rpm give secure, pull-out-resistant clamping of end mills and drills.
Standards
- Machine-side taper: DIN 69871 (SK 40 / SK 50), form AD/B. The DIN 69871 taper interface is now standardised as ISO 7388-1.
- Tool shank: straight shank with flat to DIN 1835 form B (Weldon).
Quality data
- Runout: ≤ 0.003 mm
- Balance quality: G6.3 at 15,000 rpm
- Bore tolerance: H4
Delivery
Supplied with clamping screw. Select the pull stud to match the machine spindle specification.
Usage notes
- Use only tools whose shank has a Weldon flat; plain cylindrical shanks cannot be clamped securely with a side lock screw.
- Clean the taper, flange and bore before assembly. Chips or dirt on the taper increase runout.
- Insert the tool with the flat facing the clamping screw, then tighten the screw fully onto the flat. On holders from d = 25 mm, tighten both clamping screws.
- The tool projection is fixed by the position of the flat and cannot be adjusted in the holder.
- Do not exceed the spindle speed permitted by the machine, the cutting tool and the holder balance quality (G6.3 at 15,000 rpm).
The Dormer Pramet 69871-W series are side lock holders for Weldon-shank end mills with a DIN 69871 steep taper machine connection. A radial clamping screw in the holder body presses directly onto the flat of the tool shank, giving a positive, form-locking drive that transmits high torque and stops the tool from slipping or pulling out under heavy cutting loads.
The series covers SK 40 and SK 50 tapers in form AD/B, with bore diameters from 6 mm to 40 mm and protruding lengths from 35 mm to 200 mm, so the same holder concept can be used from short, high-rigidity set-ups to long-reach machining. Example: 69871.40ADB-W.06.050 is an SK 40 holder with a 6 mm bore, 50 mm protruding length and 25 mm body diameter.
Key features
- DIN 69871 taper (SK 40 / SK 50), form AD/B
- Bore tolerance H4 for accurate tool location
- Runout ≤ 0.003 mm
- Balanced to G6.3 at 15,000 rpm
- Side lock clamping on the Weldon flat for strong pull-out resistance and high torque transmission
- One clamping screw; two clamping screws from bore d = 25 mm
- Supplied with clamping screw
Typical applications
- Clamping end mills, drills and other straight-shank tools with a flat to DIN 1835 form B
- Roughing and heavy milling where tool pull-out must be avoided
- Drilling and milling on machining centres with DIN 69871 spindles
| Brand | Dormer Pramet |
|---|---|
| Series | 69871-W (DIN 69871 - Side lock - Weldon) |
| Machine-side connection | DIN 69871 steep taper SK 40 / SK 50, form AD/B |
| Tool-side connection | Side lock bore for straight shanks with flat to DIN 1835 form B (Weldon) |
| Bore diameter d | 6 – 40 mm, tolerance H4 |
| Protruding length A | 35 – 160 mm (for SK 40) · 63 – 200 mm (for SK 50) |
| Body diameter D | 25 – 80 mm |
| Runout | ≤ 0.003 mm |
| Balance quality | G6.3 at 15,000 rpm |
| Clamping | One radial clamping screw; two clamping screws from d = 25 mm |
| Delivery | With clamping screw |
Dimensions per the Dormer Pramet 69871-W catalogue, form AD/B. Runout ≤ 0.003 mm, balance quality G6.3 at 15,000 rpm. From d = 25 mm with two clamping screws.
| Order no. | Taper | Bore d H4 (mm) | Protruding length A (mm) | Body diameter D (mm) |
|---|---|---|---|---|
| 69871.40ADB-W.16.035 | SK 40 | 16 | 35 | 45 |
| 69871.40ADB-W.20.035 | SK 40 | 20 | 35 | 45 |
| 69871.40ADB-W.25.035 | SK 40 | 25 | 35 | 50 |
| 69871.40ADB-W.32.065 | SK 40 | 32 | 65 | 50 |
| 69871.40ADB-W.06.050 | SK 40 | 6 | 50 | 25 |
| 69871.40ADB-W.08.050 | SK 40 | 8 | 50 | 28 |
| 69871.40ADB-W.10.050 | SK 40 | 10 | 50 | 35 |
| 69871.40ADB-W.12.050 | SK 40 | 12 | 50 | 42 |
| 69871.40ADB-W.14.050 | SK 40 | 14 | 50 | 44 |
| 69871.40ADB-W.16.063 | SK 40 | 16 | 63 | 48 |
| 69871.40ADB-W.18.063 | SK 40 | 18 | 63 | 50 |
| 69871.40ADB-W.20.063 | SK 40 | 20 | 63 | 52 |
| 69871.40ADB-W.25.100 | SK 40 | 25 | 100 | 65 |
| 69871.40ADB-W.32.100 | SK 40 | 32 | 100 | 72 |
| 69871.40ADB-W.40.120 | SK 40 | 40 | 120 | 80 |
| 69871.40ADB-W.06.100 | SK 40 | 6 | 100 | 25 |
| 69871.40ADB-W.08.100 | SK 40 | 8 | 100 | 28 |
| 69871.40ADB-W.10.100 | SK 40 | 10 | 100 | 35 |
| 69871.40ADB-W.12.100 | SK 40 | 12 | 100 | 42 |
| 69871.40ADB-W.14.100 | SK 40 | 14 | 100 | 44 |
| 69871.40ADB-W.16.100 | SK 40 | 16 | 100 | 48 |
| 69871.40ADB-W.18.100 | SK 40 | 18 | 100 | 50 |
| 69871.40ADB-W.20.100 | SK 40 | 20 | 100 | 52 |
| 69871.40ADB-W.06.160 | SK 40 | 6 | 160 | 25 |
| 69871.40ADB-W.08.160 | SK 40 | 8 | 160 | 28 |
| 69871.40ADB-W.10.160 | SK 40 | 10 | 160 | 35 |
| 69871.40ADB-W.12.160 | SK 40 | 12 | 160 | 42 |
| 69871.40ADB-W.14.160 | SK 40 | 14 | 160 | 44 |
| 69871.40ADB-W.16.160 | SK 40 | 16 | 160 | 48 |
| 69871.40ADB-W.18.160 | SK 40 | 18 | 160 | 50 |
| 69871.40ADB-W.20.160 | SK 40 | 20 | 160 | 52 |
| 69871.40ADB-W.25.160 | SK 40 | 25 | 160 | 65 |
| 69871.40ADB-W.32.160 | SK 40 | 32 | 160 | 72 |
| 69871.40ADB-W.40.160 | SK 40 | 40 | 160 | 80 |
| 69871.50ADB-W.06.063 | SK 50 | 6 | 63 | 25 |
| 69871.50ADB-W.08.063 | SK 50 | 8 | 63 | 28 |
| 69871.50ADB-W.10.063 | SK 50 | 10 | 63 | 35 |
| 69871.50ADB-W.12.063 | SK 50 | 12 | 63 | 42 |
| 69871.50ADB-W.14.063 | SK 50 | 14 | 63 | 44 |
| 69871.50ADB-W.16.063 | SK 50 | 16 | 63 | 48 |
| 69871.50ADB-W.18.063 | SK 50 | 18 | 63 | 50 |
| 69871.50ADB-W.20.063 | SK 50 | 20 | 63 | 52 |
| 69871.50ADB-W.25.080 | SK 50 | 25 | 80 | 65 |
| 69871.50ADB-W.32.100 | SK 50 | 32 | 100 | 72 |
| 69871.50ADB-W.40.100 | SK 50 | 40 | 100 | 80 |
| 69871.50ADB-W.06.100 | SK 50 | 6 | 100 | 25 |
| 69871.50ADB-W.08.100 | SK 50 | 8 | 100 | 28 |
| 69871.50ADB-W.10.100 | SK 50 | 10 | 100 | 35 |
| 69871.50ADB-W.12.100 | SK 50 | 12 | 100 | 42 |
| 69871.50ADB-W.14.100 | SK 50 | 14 | 100 | 44 |
| 69871.50ADB-W.16.100 | SK 50 | 16 | 100 | 48 |
| 69871.50ADB-W.18.100 | SK 50 | 18 | 100 | 50 |
| 69871.50ADB-W.20.100 | SK 50 | 20 | 100 | 52 |
| 69871.50ADB-W.25.120 | SK 50 | 25 | 120 | 65 |
| 69871.50ADB-W.06.160 | SK 50 | 6 | 160 | 25 |
| 69871.50ADB-W.08.160 | SK 50 | 8 | 160 | 28 |
| 69871.50ADB-W.10.160 | SK 50 | 10 | 160 | 35 |
| 69871.50ADB-W.12.160 | SK 50 | 12 | 160 | 42 |
| 69871.50ADB-W.14.160 | SK 50 | 14 | 160 | 44 |
| 69871.50ADB-W.16.160 | SK 50 | 16 | 160 | 48 |
| 69871.50ADB-W.18.160 | SK 50 | 18 | 160 | 50 |
| 69871.50ADB-W.20.160 | SK 50 | 20 | 160 | 52 |
| 69871.50ADB-W.25.160 | SK 50 | 25 | 160 | 65 |
| 69871.50ADB-W.32.160 | SK 50 | 32 | 160 | 72 |
| 69871.50ADB-W.40.160 | SK 50 | 40 | 160 | 80 |
| 69871.50ADB-W.06.200 | SK 50 | 6 | 200 | 25 |
| 69871.50ADB-W.08.200 | SK 50 | 8 | 200 | 28 |
| 69871.50ADB-W.10.200 | SK 50 | 10 | 200 | 35 |
| 69871.50ADB-W.12.200 | SK 50 | 12 | 200 | 42 |
| 69871.50ADB-W.14.200 | SK 50 | 14 | 200 | 44 |
| 69871.50ADB-W.16.200 | SK 50 | 16 | 200 | 48 |
| 69871.50ADB-W.18.200 | SK 50 | 18 | 200 | 50 |
| 69871.50ADB-W.20.200 | SK 50 | 20 | 200 | 52 |
| 69871.50ADB-W.25.200 | SK 50 | 25 | 200 | 65 |
| 69871.50ADB-W.32.200 | SK 50 | 32 | 200 | 72 |
| 69871.50ADB-W.40.200 | SK 50 | 40 | 200 | 80 |
Side lock holder with a DIN 69871 steep taper on the machine side and a cylindrical body on the tool side.
- Machine side: SK 40 or SK 50 steep taper with V-flange (tool-changer gripper groove) and drive slots, and an internal thread at the taper end for the pull stud.
- Tool side: cylindrical body of diameter D with a central bore d (tolerance H4) for the tool shank.
- Clamping: radial clamping screw in the side of the body that presses on the Weldon flat of the shank; two clamping screws from d = 25 mm.
- A: protruding length, measured from the taper gauge plane at the flange to the front face of the holder.
- Example 69871.40ADB-W.06.050: SK 40, d = 6 mm, A = 50 mm, D = 25 mm.
How to choose the right holder
- Taper size: match SK 40 or SK 50 to the machine spindle.
- Bore d: choose the bore equal to the tool shank diameter (6, 8, 10, 12, 14, 16, 18, 20, 25, 32 or 40 mm).
- Protruding length A: choose the shortest A that still gives the required reach. Short holders give the highest rigidity and the best surface finish; longer A (up to 160 mm on SK 40 and 200 mm on SK 50) is for deep pockets or features close to clamps and fixtures.
- Coolant: for coolant through the holder to the tool, Dormer Pramet also offers side lock holders with coolant channels, designated with the suffix .C (for example 69871.40ADB-W.06.050.C).
- Clamping method: side lock holders suit tools with a flat on the shank and heavy cuts where pull-out must be prevented. For plain cylindrical shanks, or when the highest concentricity is required, consider collet chucks, hydraulic chucks or shrink-fit holders.