DIN 69871 SHRINK FIT HOLDER WITH COOLANT CHANNELS_69871-SC-C

Caution
Product Description
Pramet DIN 69871 shrink fit holder with coolant channels from Dormer Pramet, for machining centres with SK40 or SK50 steep taper spindles. Form ADB coolant supply and integrated coolant channels carry coolant through the holder to the cutting tool, with clamping bores from 6 mm to 32 mm.
Standards
- Machine interface: DIN 69871 steep taper, SK40 and SK50 (this taper is now covered by DIN ISO 7388-1)
- Coolant supply: form ADB (AD/B)
Usage guidance
- Clamp only tools whose cylindrical shank diameter matches the bore d. Shrink fit holders are intended for shanks made to tolerance h6.
- Heat the holder with a suitable induction, contact or hot air shrink unit, insert the tool while the bore is expanded, then let the holder cool completely before use.
- Use a pull stud suited to the DIN 69871 taper and to the machine spindle. For central coolant feed (form AD), the pull stud must have a coolant bore.
- To use the coolant channels, the machine must supply coolant through the spindle or through the flange.
- Keep the taper, flange and bore clean and free of chips, oil and damage to maintain runout accuracy.
- Fine balancing of DIN 69871 holders is available from Dormer Pramet on request.
Cautions
- The holder becomes very hot during shrinking. Wear heat-resistant gloves and use the cooling function of the shrink unit.
- Follow the heating settings of the shrink unit manufacturer. Overheating can affect holder accuracy and clamping force.
- Do not insert a tool shank that is smaller or larger than the bore diameter.
The 69871-SC-C series is a range of Pramet shrink fit holders from Dormer Pramet with a DIN 69871 steep taper, made for machining centres with SK40 or SK50 spindles. The tool is clamped by thermal shrinking: a shrink unit heats and expands the holder bore, the tool shank is inserted, and the bore contracts around the shank as the holder cools. This gives a rigid, concentric clamp without a collet or clamping nut.
Compared with the standard 69871-SC shrink fit holder, this version adds coolant channels that carry coolant supplied by the machine through the holder to the cutting tool. The holders are made in coolant form ADB, so coolant can be fed centrally through the pull stud (AD) or through the flange collar (B).
Key features
- DIN 69871 steep taper in SK40 and SK50 sizes
- Shrink fit clamping for cylindrical tool shanks, bore diameters 6 mm to 32 mm
- Integrated coolant channels for coolant delivery to the tool (through coolant)
- Coolant form ADB: central feed (AD) or feed through the flange collar (B)
- Gauge length 80 mm for bores 6 mm to 20 mm, and 100 mm for bores 25 mm and 32 mm
- Compatible with induction, contact and hot air shrink units
Applications
Clamping of cylindrical-shank cutting tools such as solid carbide end mills, drills and reamers for milling, drilling and finishing on CNC machining centres, especially where coolant must reliably reach the cutting edge.
| Manufacturer / brand | Dormer Pramet / Pramet |
|---|---|
| Series | 69871-SC-C |
| Holder type | Shrink fit holder with coolant channels |
| Machine-side interface | DIN 69871 steep taper, SK40 or SK50 |
| Coolant supply | Form ADB (AD: central, through the pull stud; B: through the flange collar); coolant channels to the tool |
| Clamping method | Thermal shrink fit (induction, contact or hot air shrink units) |
| Tool shank | Cylindrical (plain) shank |
| Clamping bore diameter d | 6, 8, 10, 12, 14, 16, 18, 20, 25, 32 mm |
| Gauge length L | 80 mm (d 6 mm to 20 mm); 100 mm (d 25 mm and 32 mm) |
| Nose diameter D1 | 21 mm to 44 mm |
| Body diameter D2 | 27 mm to 53 mm |
Available sizes for SK40 and SK50 steep taper. All dimensions in mm.
| Order code | Article No. | Taper | Bore d (mm) | Gauge length L (mm) | Nose dia. D1 (mm) | Body dia. D2 (mm) |
|---|---|---|---|---|---|---|
| 69871.40ADB-SC.06.080.C | 7225401 | SK40 | 6 | 80 | ||
| 69871.40ADB-SC.08.080.C | 7225402 | SK40 | 8 | 80 | ||
| 69871.40ADB-SC.10.080.C | 7225403 | SK40 | 10 | 80 | 24 | 32 |
| 69871.40ADB-SC.12.080.C | 7225404 | SK40 | 12 | 80 | 24 | 32 |
| 69871.40ADB-SC.14.080.C | 7225405 | SK40 | 14 | 80 | 27 | 34 |
| 69871.40ADB-SC.16.080.C | 7225406 | SK40 | 16 | 80 | 27 | 34 |
| 69871.40ADB-SC.18.080.C | 7225407 | SK40 | 18 | 80 | 33 | 42 |
| 69871.40ADB-SC.20.080.C | 7225408 | SK40 | 20 | 80 | 33 | 42 |
| 69871.40ADB-SC.25.100.C | 7225409 | SK40 | 25 | 100 | 44 | 53 |
| 69871.40ADB-SC.32.100.C | 7225410 | SK40 | 32 | 100 | 44 | 53 |
| 69871.50ADB-SC.06.080.C | 7225411 | SK50 | 6 | 80 | 21 | 27 |
| 69871.50ADB-SC.08.080.C | 7225412 | SK50 | 8 | 80 | 21 | 27 |
| 69871.50ADB-SC.10.080.C | 7225413 | SK50 | 10 | 80 | 24 | 32 |
| 69871.50ADB-SC.12.080.C | 7225414 | SK50 | 12 | 80 | 24 | 32 |
| 69871.50ADB-SC.14.080.C | 7225415 | SK50 | 14 | 80 | ||
| 69871.50ADB-SC.16.080.C | 7225416 | SK50 | 16 | 80 | 27 | 34 |
| 69871.50ADB-SC.18.080.C | 7225417 | SK50 | 18 | 80 | 33 | 42 |
| 69871.50ADB-SC.20.080.C | 7225418 | SK50 | 20 | 80 | 33 | 42 |
| 69871.50ADB-SC.25.100.C | 7225419 | SK50 | 25 | 100 | 44 | 53 |
| 69871.50ADB-SC.32.100.C | 7225420 | SK50 | 32 | 100 | 44 | 53 |
The holder is a one-piece body. From the machine side to the tool side it consists of the DIN 69871 steep taper (7:24) with an internal thread for the pull stud, the flange with V-groove and drive slots, and the shrink fit nose that holds the clamping bore. The nose is slim at the front (D1) and widens toward the flange (D2).
- d: clamping bore diameter, 6 mm to 32 mm
- L: gauge length, 80 mm or 100 mm
- D1: nose diameter at the front end, 21 mm to 44 mm
- D2: body diameter at the rear of the shrink fit section, 27 mm to 53 mm
Coolant paths: a central coolant passage through the taper (form AD), coolant inlets in the flange collar (form B), and coolant channels that lead the coolant to the tool.
How to choose the right holder
- Taper size: choose SK40 or SK50 to match the machine spindle.
- Bore diameter d: choose the size equal to the tool shank diameter (6 mm to 32 mm, metric shanks).
- Length and clearance: L is 80 mm for d 6 mm to 20 mm, and 100 mm for d 25 mm and 32 mm. Check D1 and D2 against workpiece walls, clamps and fixtures near the cutting area.
- Coolant: choose 69871-SC-C when coolant should reach the tool through the holder, for example with tools that have no internal coolant holes or in deep cavities where external nozzles cannot reach. The standard 69871-SC is the version without coolant channels.
Coolant use by workpiece material
- Carbon and alloy steel: coolant at the cutting zone helps control heat and tool wear.
- Stainless steel, titanium and heat-resistant alloys: these materials concentrate heat at the cutting edge, so direct coolant supply to the tool is especially useful.
- Aluminium and non-ferrous metals: coolant flow helps flush chips away and reduces built-up edge.
Related Pramet DIN 69871 holders
- 69871-SC: shrink fit holder without coolant channels
- 69871-W-C: Weldon end mill holder with coolant channels
- 69871-HC: hydraulic chuck
- 69871-CCP-ER: precision collet chuck for ER collets