DIN 69871 - REDUCTIONS FOR PSC_69871-RED-C

Caution
Product Description
A Pramet-brand reduction adapter from Dormer Pramet that converts a DIN 69871 SK 50 machine spindle (form AD/B) to a PSC C3 polygonal shank coupling according to ISO 26623-1. It allows PSC tool holders and tools to be used on steep-taper machining centers.
Standards
- Machine side: DIN 69871 (ISO 7388-1) steep taper, form AD/B. Form AD allows central coolant supply through the pull stud; form B allows coolant supply through the flange.
- Tool side: PSC polygonal shank coupling according to ISO 26623-1, size C3.
Usage notes
- Fit a pull stud that matches the machine spindle drawbar; Pramet offers DIN 69872 pull studs as accessories.
- Before mounting, clean the steep taper, the polygonal socket and the contact faces; chips or dirt reduce accuracy and clamping reliability.
- Tighten clamping elements with a torque wrench to the torque values specified by Dormer Pramet.
- DIN 69871 (SK) and MAS 403 BT tapers are not interchangeable; for BT spindles use the BT-RED-C series.
The 69871-RED-C series from Dormer Pramet (Pramet tooling systems) are reduction adapters that connect tools with a PSC polygonal shank coupling to machines whose spindle has a DIN 69871 steep taper. Order code 69871.50ADB-RED.C3.030 has an SK 50 taper on the machine side and a PSC C3 receiver on the tool side.
Key features
- Machine side: DIN 69871 taper size 50, form AD/B.
- Tool side: PSC C3 (PSC 32) interface according to ISO 26623-1.
- The PSC polygonal taper with flange-face contact provides fixed, accurate positioning and a high degree of rigidity.
- Allows the same PSC tooling used on multitask turn-mill machines to be run on DIN 69871 machining centers.
Applications
Mounting PSC C3 tool holders, adapters and tools in SK 50 (DIN 69871) spindles of machining centers and milling machines.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | 69871-RED-C |
| Product type | Reduction adapter, DIN 69871 to PSC |
| Machine-side connection | DIN 69871 (ISO 7388-1), SK 50, form AD/B |
| Tool-side connection | PSC C3 (PSC 32), ISO 26623-1 |
| Length (order code designation) | 030 (30 mm) |
| Ordering Code | Machine Side | PSC Size | Protruding Length LPR (mm) |
|---|---|---|---|
| 69871.50ADB-RED.C3.030 | SK50 | C3 | 30 |
Shape overview in words (no dimensioned drawing is reproduced here):
- Machine side: 7:24 steep taper, size SK 50, to DIN 69871, with a V-flange gripper groove and drive slots, and an internal thread at the taper end for the pull stud.
- Tool side: PSC C3 receiver with a tapered polygonal socket and a flat contact face that seats the flange of the PSC tool.
- Length: designated 030 in the order code (30 mm).
How to choose the right reduction adapter
- Machine spindle: this series is for DIN 69871 spindles, and the 69871.50ADB code is for taper size SK 50. For MAS 403 BT spindles, Dormer Pramet offers the BT-RED-C series, for example BT.40ADB-RED.C3.030.
- PSC size: select the C size that matches the shank of your PSC tools. C3 (PSC 32) is the smallest size in the Pramet PSC range, which covers C3, C4, C5, C6, C8 and C10.
- Length: use the shortest length that gives the required reach; less overhang means higher rigidity and lower vibration.